{"id":1299,"date":"2026-05-08T10:15:34","date_gmt":"2026-05-08T10:15:34","guid":{"rendered":"https:\/\/novanta.com\/zh\/precision-manufacturing\/%e4%ba%a7%e5%93%81\/%e6%bf%80%e5%85%89%e9%85%8d%e4%bb%b6\/"},"modified":"2026-09-08T01:27:08","modified_gmt":"2026-09-08T01:27:08","slug":"%e6%bf%80%e5%85%89%e9%85%8d%e4%bb%b6","status":"publish","type":"page","link":"https:\/\/novanta.com\/zh\/precision-manufacturing\/%e4%ba%a7%e5%93%81%e8%90%bd%e5%9c%b0%e9%a1%b5\/%e6%bf%80%e5%85%89%e9%85%8d%e4%bb%b6\/","title":{"rendered":"CO\u2082\u6fc0\u5149\u5668\u914d\u4ef6"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--large has-overlay has-overlay-dark\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1200\" height=\"628\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/56791a5d21def5dfc8b06c10a54bc8d1a0e6b249.jpg?quality=85&amp;strip=all&amp;w=1200\" class=\"attachment-design-xl size-design-xl\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/56791a5d21def5dfc8b06c10a54bc8d1a0e6b249.jpg?quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/56791a5d21def5dfc8b06c10a54bc8d1a0e6b249.jpg?resize=320%2C167&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/56791a5d21def5dfc8b06c10a54bc8d1a0e6b249.jpg?resize=400%2C209&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/56791a5d21def5dfc8b06c10a54bc8d1a0e6b249.jpg?resize=840%2C440&amp;quality=85&amp;strip=all 840w\" sizes=\"(max-width: 1200px) 100vw, 1200px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-middle\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #4bb295\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\t\u6fc0\u5149\u5668\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tCO\u2082\u6fc0\u5149\u5668\t\t<\/h1>\n\n\t\t<p><\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\" style=\"padding-top:var(--wp--preset--spacing--50)\">\n<div class=\"wp-block-button is-style-outline has-arrow type-dark is-style-outline--1\"><a data-form-id=\"\" data-gate-id=\"\" data-is-download-quote-button=\"0\" id=\"3d787337-e372-4612-940f-586bfb145e4d\" class=\"wp-block-button__link has-primary-green-background-color has-background wp-element-button\">\u4e86\u89e3\u66f4\u591a<\/a><\/div>\n\n\n\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a data-form-id=\"\" data-gate-id=\"\" data-is-download-quote-button=\"0\" id=\"624c0877-2c8e-4d3d-afc6-2abad846ac44\" class=\"wp-block-button__link has-primary-green-background-color has-background wp-element-button\" href=\"https:\/\/novanta.com\/zh\/precision-manufacturing\/%e8%81%94%e7%b3%bb\/%e8%af%a2%e4%bb%b7\/\">\u83b7\u53d6\u62a5\u4ef7<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 id=\"h-\u4e86\u89e3\u9ad8\u6027\u80fdco\u2082\u6fc0\u5149\u5668\" class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\">\u4e86\u89e3\u9ad8\u6027\u80fdCO\u2082\u6fc0\u5149\u5668<\/h2>\n\n\n\n<p class=\"one-novanta-section__description has-medium-font-size has-heading-font-family wp-block-paragraph\">\u4f53\u9a8c Novanta Precision Manufacturing \u884c\u4e1a\u9886\u5148\u7684\u4e8c\u6c27\u5316\u78b3 (CO\u2082) \u6fc0\u5149\u5668\u53ca\u7cfb\u7edf\u6240\u5e26\u6765\u7684\u6781\u81f4\u7cbe\u5ea6\u4e0e\u53ef\u9760\u6027\u80fd\u3002\u529f\u80fd\u591a\u6837\u7684 CO\u2082 \u6fc0\u5149\u5668\u53ef\u6700\u5927\u9650\u5ea6\u5730\u51cf\u5c11\u505c\u673a\u65f6\u95f4\uff0c\u4ece\u800c\u63d0\u9ad8\u751f\u4ea7\u6548\u7387\u548c\u8fd0\u8425\u6548\u7387\uff0c\u6700\u7ec8\u4fc3\u8fdb\u5229\u6da6\u589e\u957f\u3002 \u4f5c\u4e3a\u62e5\u670950\u4f59\u5e74\u7ecf\u9a8c\u7684CO\u2082\u6fc0\u5149\u5668\u5236\u9020\u5546\uff0c\u6211\u4eec\u79ef\u7d2f\u4e86\u6df1\u539a\u7684\u4e13\u6709\u77e5\u8bc6\uff0c\u5e76\u79c9\u6301\u201c\u5de5\u7a0b\u5e08\u5bf9\u5de5\u7a0b\u5e08\u201d\u7684\u5408\u4f5c\u7406\u5ff5\uff0c\u4e3a\u5404\u884c\u5404\u4e1a\u7684\u8bbe\u5907\u96c6\u6210\u5546\u6253\u9020\u53ef\u9760\u3001\u9ad8\u7cbe\u5ea6\u7684CO\u2082\u6fc0\u5149\u89e3\u51b3\u65b9\u6848\u3002<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"one-novanta-tiles wp-block-one-novanta-tiles grid alignwide grid--cols-3\" >\n\t\n\n<div class=\"tile image-zoom-in has-background-background-color tile--has-description\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"533\" height=\"400\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-laser-product-01.png?quality=85&amp;strip=all&amp;w=533\" class=\"one-novanta-default-image tile__image\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-laser-product-01.png?quality=85&amp;strip=all 533w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-laser-product-01.png?resize=320%2C240&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-laser-product-01.png?resize=400%2C300&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 533px) 100vw, 533px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/zh\/precision-manufacturing\/\u4ea7\u54c1\/p%e7%b3%bb%e5%88%97100-400%e7%93%a6%e8%84%89%e5%86%b2co%e2%82%82%e6%bf%80%e5%85%89%e5%99%a8\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\tp\u7cfb\u5217 100-400\u74e6\u8109\u51b2CO\u2082\u6fc0\u5149\u5668\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t\t\t<p class=\"tile__description has-heading-font-family has-medium-font-size\">\n\t\t\t\t\t\u4e86\u89e3\u66f4\u591a\t\t\t\t<\/p>\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n\n\n<div class=\"tile image-zoom-in has-background-background-color tile--has-description\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"533\" height=\"400\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-02.png?quality=85&amp;strip=all&amp;w=533\" class=\"one-novanta-default-image tile__image\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-02.png?quality=85&amp;strip=all 533w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-02.png?resize=320%2C240&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-02.png?resize=400%2C300&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 533px) 100vw, 533px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/zh\/precision-manufacturing\/\u4ea7\u54c1\/48%e7%b3%bb%e5%88%978-10%e7%93%a6co%e2%82%82%e6%bf%80%e5%85%89%e5%99%a8\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\t48 \u7cfb\u5217 8-10 \u74e6 CO\u2082 \u6fc0\u5149\u5668\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t\t\t<p class=\"tile__description has-heading-font-family has-medium-font-size\">\n\t\t\t\t\t\u4e86\u89e3\u66f4\u591a\t\t\t\t<\/p>\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n\n\n<div class=\"tile image-zoom-in has-background-background-color tile--has-description\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"533\" height=\"400\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-03.png?quality=85&amp;strip=all&amp;w=533\" class=\"one-novanta-default-image tile__image\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-03.png?quality=85&amp;strip=all 533w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-03.png?resize=320%2C240&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-03.png?resize=400%2C300&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 533px) 100vw, 533px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/zh\/precision-manufacturing\/\u4ea7\u54c1\/f%e7%b3%bb%e5%88%97200%e7%93%a6co%e2%82%82%e6%bf%80%e5%85%89%e5%99%a8\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\tf \u7cfb\u5217 200 \u74e6 CO\u2082 \u6fc0\u5149\u5668\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t\t\t<p class=\"tile__description has-heading-font-family has-medium-font-size\">\n\t\t\t\t\t\u4e86\u89e3\u66f4\u591a\t\t\t\t<\/p>\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n\n\n<div class=\"tile image-zoom-in has-background-background-color tile--has-description\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"533\" height=\"400\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-04.png?quality=85&amp;strip=all&amp;w=533\" class=\"one-novanta-default-image tile__image\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-04.png?quality=85&amp;strip=all 533w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-04.png?resize=320%2C240&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-04.png?resize=400%2C300&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 533px) 100vw, 533px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/zh\/precision-manufacturing\/\u4ea7\u54c1\/ti%e7%b3%bb%e5%88%9760-100%e7%93%a6co%e2%82%82%e6%bf%80%e5%85%89%e5%99%a8\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\tti \u7cfb\u5217 60-100 \u74e6 CO\u2082 \u6fc0\u5149\u5668\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t\t\t<p class=\"tile__description has-heading-font-family has-medium-font-size\">\n\t\t\t\t\t\u4e86\u89e3\u66f4\u591a\t\t\t\t<\/p>\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n\n\n<div class=\"tile image-zoom-in has-background-background-color tile--has-description\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"533\" height=\"400\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-05.png?quality=85&amp;strip=all&amp;w=533\" class=\"one-novanta-default-image tile__image\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-05.png?quality=85&amp;strip=all 533w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-05.png?resize=320%2C240&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-05.png?resize=400%2C300&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 533px) 100vw, 533px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/zh\/precision-manufacturing\/\u4ea7\u54c1\/vi%e7%b3%bb%e5%88%9730-40%e7%93%a6co%e2%82%82%e6%bf%80%e5%85%89%e5%99%a8\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\tvi \u7cfb\u5217 30 \u74e6\u548c 40 \u74e6 CO\u2082 \u6fc0\u5149\u5668\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t\t\t<p class=\"tile__description has-heading-font-family has-medium-font-size\">\n\t\t\t\t\t\u4e86\u89e3\u66f4\u591a\t\t\t\t<\/p>\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n\n\n<div class=\"tile image-zoom-in has-background-background-color tile--has-description\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"533\" height=\"400\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-06.png?quality=85&amp;strip=all&amp;w=533\" class=\"one-novanta-default-image tile__image\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-06.png?quality=85&amp;strip=all 533w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-06.png?resize=320%2C240&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-06.png?resize=400%2C300&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 533px) 100vw, 533px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/zh\/precision-manufacturing\/\u4ea7\u54c1\/i%e7%b3%bb%e5%88%97500%e7%93%a6%e5%92%8c400%e7%93%a6co%e2%82%82%e6%bf%80%e5%85%89%e5%99%a8\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\ti \u7cfb\u5217 500 \u74e6\u548c 400 \u74e6 CO\u2082 \u6fc0\u5149\u5668\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t\t\t<p class=\"tile__description has-heading-font-family has-medium-font-size\">\n\t\t\t\t\t\u4e86\u89e3\u66f4\u591a\t\t\t\t<\/p>\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull pattern-highlights is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading has-text-align-center one-novanta-section__title has-xx-large-font-size\" id=\"h-co\u2082-\u6fc0\u5149\u5668\u7279\u70b9\">CO\u2082 \u6fc0\u5149\u5668\u7279\u70b9<\/h2>\n\n\n\n<p class=\"has-text-align-center one-novanta-section__description has-medium-font-size has-heading-font-family wp-block-paragraph\">\u4f7f\u7528 CO\u2082 \u6fc0\u5149\u5668\u7684\u4f18\u52bf<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-group is-layout-grid wp-container-core-group-is-layout-7ba402b5 wp-block-group-is-layout-grid\">\n<div class=\"wp-block-group is-layout-constrained wp-block-group-is-layout-constrained\">\n<figure class=\"wp-block-image size-full is-resized\"><img loading=\"lazy\" decoding=\"async\" width=\"59\" height=\"59\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/applications-landing-inward-icon.png\" alt=\"\" class=\"wp-image-54\" style=\"width:60px\" \/><\/figure>\n\n\n\n<h3 id=\"h-\u4ece\u7b80\u5355\u7684\u5207\u5272\u5230\u590d\u6742\u7684\u591a\u6b65\u9aa4\u5de5\u827a\u7686\u53ef\u5e94\u5bf9-\u4e00\u5957\u7cfb\u7edf-\u65e0\u9650\u53ef\u80fd\" class=\"wp-block-heading has-medium-font-size\">\u4ece\u7b80\u5355\u7684\u5207\u5272\u5230\u590d\u6742\u7684\u591a\u6b65\u9aa4\u5de5\u827a\u7686\u53ef\u5e94\u5bf9\uff0c\u4e00\u5957\u7cfb\u7edf\uff0c\u65e0\u9650\u53ef\u80fd\u3002<\/h3>\n<\/div>\n\n\n\n<div class=\"wp-block-group is-layout-constrained wp-block-group-is-layout-constrained\">\n<figure class=\"wp-block-image size-full is-resized\"><img loading=\"lazy\" decoding=\"async\" width=\"59\" height=\"59\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/Icon-1.png\" alt=\"\" class=\"wp-image-30\" style=\"width:60px\" \/><\/figure>\n\n\n\n<h3 id=\"h-\u5b9e\u73b0\u5fae\u7c73\u7ea7\u7cbe\u5ea6-\u786e\u4fdd\u8d85\u9ad8\u7cbe\u5ea6\u7684\u52a0\u5de5\u6c34\u5e73\" class=\"wp-block-heading has-medium-font-size\">\u5b9e\u73b0\u5fae\u7c73\u7ea7\u7cbe\u5ea6\uff0c\u786e\u4fdd\u8d85\u9ad8\u7cbe\u5ea6\u7684\u52a0\u5de5\u6c34\u5e73\u3002<\/h3>\n<\/div>\n\n\n\n<div class=\"wp-block-group is-layout-constrained wp-block-group-is-layout-constrained\">\n<figure class=\"wp-block-image size-full is-resized\"><img loading=\"lazy\" decoding=\"async\" width=\"59\" height=\"49\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/Icon-2.png\" alt=\"\" class=\"wp-image-31\" style=\"object-fit:cover;width:60px;height:60px\" \/><\/figure>\n\n\n\n<h3 id=\"h-\u65e0\u8bba\u89c4\u6a21\u5927\u5c0f-\u6570\u5b57\u5316\u63a7\u5236\u7cfb\u7edf\u786e\u4fdd\u6bcf\u4e00\u6b21\u64cd\u4f5c\u90fd\u5b8c\u7f8e\u4e14\u53ef\u91cd\u590d\" class=\"wp-block-heading has-medium-font-size\">\u65e0\u8bba\u89c4\u6a21\u5927\u5c0f\uff0c\u6570\u5b57\u5316\u63a7\u5236\u7cfb\u7edf\u786e\u4fdd\u6bcf\u4e00\u6b21\u64cd\u4f5c\u90fd\u5b8c\u7f8e\u4e14\u53ef\u91cd\u590d\u3002<\/h3>\n<\/div>\n\n\n\n<div class=\"wp-block-group is-layout-constrained wp-block-group-is-layout-constrained\">\n<figure class=\"wp-block-image size-full is-resized\"><img loading=\"lazy\" decoding=\"async\" width=\"59\" height=\"66\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/Icon-3.png\" alt=\"\" class=\"wp-image-32\" style=\"object-fit:cover;width:60px;height:60px\" \/><\/figure>\n\n\n\n<h3 id=\"h-\u6700\u5927\u9650\u5ea6\u5730\u51cf\u5c11\u505c\u673a\u65f6\u95f4-\u964d\u4f4e\u6d88\u8017-\u8ba9\u4ea7\u7ebf\u59cb\u7ec8\u4fdd\u6301\u5cf0\u503c\u6548\u7387\u8fd0\u8f6c\" class=\"wp-block-heading has-medium-font-size\">\u6700\u5927\u9650\u5ea6\u5730\u51cf\u5c11\u505c\u673a\u65f6\u95f4\uff0c\u964d\u4f4e\u6d88\u8017\uff0c\u8ba9\u4ea7\u7ebf\u59cb\u7ec8\u4fdd\u6301\u5cf0\u503c\u6548\u7387\u8fd0\u8f6c\u3002<\/h3>\n<\/div>\n\n\n\n<div class=\"wp-block-group is-layout-constrained wp-block-group-is-layout-constrained\">\n<figure class=\"wp-block-image size-full is-resized\"><img loading=\"lazy\" decoding=\"async\" width=\"59\" height=\"59\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/Icon-4.png\" alt=\"\" class=\"wp-image-33\" style=\"width:60px\" \/><\/figure>\n\n\n\n<h3 id=\"h-\u4fdd\u6301\u9ad8\u6e05\u6670\u5ea6\u7684\u540c\u65f6-\u52a0\u5de5\u51fa\u6781\u5176\u7cbe\u7ec6\u7684\u7279\u5f81\u548c\u590d\u6742\u56fe\u6848\" class=\"wp-block-heading has-medium-font-size\">\u4fdd\u6301\u9ad8\u6e05\u6670\u5ea6\u7684\u540c\u65f6\uff0c\u52a0\u5de5\u51fa\u6781\u5176\u7cbe\u7ec6\u7684\u7279\u5f81\u548c\u590d\u6742\u56fe\u6848\u3002<\/h3>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-group is-layout-constrained wp-block-group-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--40);padding-bottom:var(--wp--preset--spacing--80)\">\n<h2 class=\"wp-block-heading has-text-align-center one-novanta-section__title has-xx-large-font-size\" id=\"h-novanta-co\u2082-\u6fc0\u5149\u5668\">Novanta CO\u2082 \u6fc0\u5149\u5668<\/h2>\n\n\n\n<p class=\"has-text-align-center one-novanta-section__description has-medium-font-size has-heading-font-family wp-block-paragraph\">\u4e3a\u4ec0\u4e48\u6211\u4eec\u7684\u4ea7\u54c1\u4e00\u76f4\u6df1\u53d7\u4fe1\u8d56<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-right\" >\n\t\n<div class=\"featured-content__media\">\n\t\n<novanta-video class=\"novanta-video one-novanta-video-component\" thumbnail=\"static\" id=\"video_6ad91bb1bad40\">\n\t<figure class=\"novanta-video__thumbnail image-zoom-in\">\n\t\t\n<div class=\"media-lightbox\">\n\t<ati-media-lightbox>\n\t\t<rt-lightbox id=\"videolightbox_video_6ad91bb1bad40\" close-on-overlay-click=\"yes\" swipe=\"yes\" swipe-threshold=\"300\" class=\"media-lightbox__wrapper\">\n\t\t\t<dialog class=\"media-lightbox__dialog\">\n\t\t\t\t<div class=\"media-lightbox__content-wrapper\">\n\t\t\t\t\t<rt-lightbox-close class=\"media-lightbox__close\">\n\t\t\t\t\t\t<button class=\"media-lightbox__close-button\" aria-label=\"\u5173\u95ed\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" stroke=\"currentColor\" width=\"24\" height=\"24\" viewbox=\"0 0 24 24\"><path stroke-linecap=\"round\" stroke-linejoin=\"round\" d=\"M6 18 18 6M6 6l12 12\" \/><\/svg>\n\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-close>\n\n\t\t\t\t\t<rt-lightbox-previous class=\"media-lightbox__navigation-previous\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"\u4e0a\u4e00\u9875\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-previous>\n\t\t\t\t\t<rt-lightbox-content class=\"media-lightbox__content\"><\/rt-lightbox-content>\n\t\t\t\t\t<rt-lightbox-next class=\"media-lightbox__navigation-next\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"\u4e0b\u4e00\u9875\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-next>\n\t\t\t\t\t\t\t\t\t\t<div class=\"media-lightbox__nav\"><\/div>\n\t\t\t\t<\/div>\n\t\t\t<\/dialog>\n\t\t<\/rt-lightbox>\n\t<\/ati-media-lightbox>\n\t<rt-lightbox-trigger lightbox=\"videolightbox_video_6ad91bb1bad40\" group=\"video-gallery-video_6ad91bb1bad40\" class=\"media-lightbox__trigger\">\n\t\t<button class=\"media-lightbox__trigger-button\" aria-label=\"\u6253\u5f00\u706f\u7bb1\">\n\t\t\t<figure class=\"media-lightbox__figure\">\n\t\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"580\" height=\"580\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/47e9231dd2bd9d5a0bd4aa33381ac97c49469725.jpg?quality=85&amp;strip=all&amp;w=580\" class=\"one-novanta-default-image novanta-video__static-thumbnail\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/47e9231dd2bd9d5a0bd4aa33381ac97c49469725.jpg?quality=85&amp;strip=all 580w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/47e9231dd2bd9d5a0bd4aa33381ac97c49469725.jpg?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/47e9231dd2bd9d5a0bd4aa33381ac97c49469725.jpg?resize=400%2C400&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 580px) 100vw, 580px\" \/>\t\t\t\t\n\t\t\t\t\t\t\t<\/figure>\n\t\t<\/button>\n\t\t<template>\n\t\t\t\t\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"580\" height=\"580\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/47e9231dd2bd9d5a0bd4aa33381ac97c49469725.jpg?quality=85&amp;strip=all&amp;w=580\" class=\"one-novanta-default-image novanta-video__static-thumbnail\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/47e9231dd2bd9d5a0bd4aa33381ac97c49469725.jpg?quality=85&amp;strip=all 580w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/47e9231dd2bd9d5a0bd4aa33381ac97c49469725.jpg?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/47e9231dd2bd9d5a0bd4aa33381ac97c49469725.jpg?resize=400%2C400&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 580px) 100vw, 580px\" \/>\t\t\t\t\t<\/template>\n\t<\/rt-lightbox-trigger>\n<\/div>\n\n\t\t\n\t\t<button class=\"novanta-video__play-button\" aria-label=\"\u89c6\u9891\u64ad\u653e\u6309\u94ae\" type=\"button\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" viewbox=\"0 0 166 166\"><path stroke=\"currentColor\" stroke-width=\"2\" d=\"M66.75 115.719V49.281L117.183 82.5 66.75 115.719Z\" \/><circle cx=\"83\" cy=\"83\" r=\"82\" stroke=\"currentColor\" stroke-width=\"2\" \/><\/svg>\n\t\t<\/button>\n\t<\/figure>\n<\/novanta-video>\n<\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 id=\"h-\u4ec0\u4e48\u662f\u5bc6\u5c01\u7ba1-co\u2082-\u6fc0\u5149\u5668\" class=\"wp-block-heading has-xx-large-font-size\">\u4ec0\u4e48\u662f\u5bc6\u5c01\u7ba1 CO\u2082 \u6fc0\u5149\u5668\uff1f<\/h2>\n\n\n\n<p class=\"wp-block-paragraph\">\u5bc6\u5c01\u7ba1 CO\u2082 \u6fc0\u5149\u5668\u56e0\u5176\u529f\u80fd\u591a\u6837\u3001\u53ef\u9760\u6027\u9ad8\u548c\u80fd\u5927\u5e45\u63d0\u9ad8\u751f\u4ea7\u6548\u7387\u7684\u7279\u6027\uff0c\u6210\u4e3a\u5e7f\u6cdb\u5e94\u7528\u9886\u57df\u7684\u9996\u9009\u3002\u5bc6\u5c01\u7ba1 CO\u2082 \u6fc0\u5149\u5668\u901a\u8fc7\u6fc0\u53d1\u7ba1\u5185\u6df7\u5408\u6c14\u4f53\uff0c\u4ea7\u751f\u7279\u5b9a\u6ce2\u957f\u7684\u805a\u7126\u5149\u675f\uff0c\u8fd9\u4e9b\u6a21\u5757\u53ef\u96c6\u6210\u5230\u66f4\u5927\u7684\u6fc0\u5149\u52a0\u5de5\u7cfb\u7edf\u4e2d\u3002\u6df7\u5408\u6c14\u4f53\u5728\u7535\u5f27\u653e\u7535\u4f5c\u7528\u4e0b\u88ab\u6fc0\u53d1\uff0c\u4fc3\u4f7f\u4e8c\u6c27\u5316\u78b3\u5206\u5b50\u53d1\u5c04\u51fa\u7ea2\u5916\u5149\u675f\u3002 \u5149\u675f\u901a\u8fc7\u4e8c\u6b21\u5149\u675f\u4f20\u8f93\u7cfb\u7edf\u5bfc\u5411\u76ee\u6807\u6750\u6599\uff0c\u4ece\u800c\u5728\u591a\u79cd\u6750\u6599\u4e0a\u5b9e\u73b0\u5207\u5272\u3001\u6253\u6807\u3001\u96d5\u523b\u548c\u6d88\u878d\u7b49\u591a\u79cd\u6fc0\u5149\u52a0\u5de5\u6548\u679c\u3002<\/p>\n\n\n\n<p class=\"wp-block-paragraph\">Novanta CO\u2082\u6fc0\u5149\u5668\u53ef\u5b9e\u73b0\u975e\u63a5\u89e6\u5f0f\u6750\u6599\u52a0\u5de5\uff0c\u6d88\u9664\u4e86\u4f20\u7edf\u52a0\u5de5\u6280\u672f\u4e2d\u7684\u5de5\u5177\u78e8\u635f\u53ca\u7ef4\u62a4\u6210\u672c\uff0c\u56e0\u6b64\u6210\u4e3a\u4e00\u79cd\u9ad8\u6548\u4e14\u7ecf\u6d4e\u5b9e\u60e0\u7684\u89e3\u51b3\u65b9\u6848\u3002<\/p>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-left\" >\n\t\n<div class=\"featured-content__media\">\n\t\n<novanta-video class=\"novanta-video one-novanta-video-component\" thumbnail=\"static\" id=\"video_6ad91bb1bc28b\">\n\t<figure class=\"novanta-video__thumbnail image-zoom-in\">\n\t\t\n<div class=\"media-lightbox\">\n\t<ati-media-lightbox>\n\t\t<rt-lightbox id=\"videolightbox_video_6ad91bb1bc28b\" close-on-overlay-click=\"yes\" swipe=\"yes\" swipe-threshold=\"300\" class=\"media-lightbox__wrapper\">\n\t\t\t<dialog class=\"media-lightbox__dialog\">\n\t\t\t\t<div class=\"media-lightbox__content-wrapper\">\n\t\t\t\t\t<rt-lightbox-close class=\"media-lightbox__close\">\n\t\t\t\t\t\t<button class=\"media-lightbox__close-button\" aria-label=\"\u5173\u95ed\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" stroke=\"currentColor\" width=\"24\" height=\"24\" viewbox=\"0 0 24 24\"><path stroke-linecap=\"round\" stroke-linejoin=\"round\" d=\"M6 18 18 6M6 6l12 12\" \/><\/svg>\n\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-close>\n\n\t\t\t\t\t<rt-lightbox-previous class=\"media-lightbox__navigation-previous\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"\u4e0a\u4e00\u9875\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-previous>\n\t\t\t\t\t<rt-lightbox-content class=\"media-lightbox__content\"><\/rt-lightbox-content>\n\t\t\t\t\t<rt-lightbox-next class=\"media-lightbox__navigation-next\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"\u4e0b\u4e00\u9875\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-next>\n\t\t\t\t\t\t\t\t\t\t<div class=\"media-lightbox__nav\"><\/div>\n\t\t\t\t<\/div>\n\t\t\t<\/dialog>\n\t\t<\/rt-lightbox>\n\t<\/ati-media-lightbox>\n\t<rt-lightbox-trigger lightbox=\"videolightbox_video_6ad91bb1bc28b\" group=\"video-gallery-video_6ad91bb1bc28b\" class=\"media-lightbox__trigger\">\n\t\t<button class=\"media-lightbox__trigger-button\" aria-label=\"\u6253\u5f00\u706f\u7bb1\">\n\t\t\t<figure class=\"media-lightbox__figure\">\n\t\t\t\t\t<img decoding=\"async\" loading=\"lazy\" src=\"https:\/\/novanta.com\/zh\/precision-manufacturing\/wp-content\/themes\/one-novanta-theme\/src\/img\/default_image.png\" alt=\"\u9ed8\u8ba4\u56fe\u50cf\" class=\"one-novanta-default-image\" width=\"840\" height=\"300\" \/>\n\t\t\t\t\n\t\t\t\t\t\t\t<\/figure>\n\t\t<\/button>\n\t\t<template>\n\t\t\t\t\t\t\t\t<img decoding=\"async\" loading=\"lazy\" src=\"https:\/\/novanta.com\/zh\/precision-manufacturing\/wp-content\/themes\/one-novanta-theme\/src\/img\/default_image.png\" alt=\"\u9ed8\u8ba4\u56fe\u50cf\" class=\"one-novanta-default-image\" width=\"840\" height=\"300\" \/>\n\t\t\t\t\t<\/template>\n\t<\/rt-lightbox-trigger>\n<\/div>\n\n\t\t\n\t\t<button class=\"novanta-video__play-button\" aria-label=\"\u89c6\u9891\u64ad\u653e\u6309\u94ae\" type=\"button\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" viewbox=\"0 0 166 166\"><path stroke=\"currentColor\" stroke-width=\"2\" d=\"M66.75 115.719V49.281L117.183 82.5 66.75 115.719Z\" \/><circle cx=\"83\" cy=\"83\" r=\"82\" stroke=\"currentColor\" stroke-width=\"2\" \/><\/svg>\n\t\t<\/button>\n\t<\/figure>\n<\/novanta-video>\n<\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 id=\"h-novanta-co\u2082-\u6fc0\u5149\u5668\u7279\u70b9\" class=\"wp-block-heading has-xx-large-font-size\">Novanta CO\u2082 \u6fc0\u5149\u5668\u7279\u70b9<\/h2>\n\n\n\n<ul class=\"wp-block-list\">\n<li>\u9ad8\u53ef\u9760\u6027\uff0c\u4f7f\u7528\u5bff\u547d\u957f<\/li>\n\n\n\n<li>\u7ef4\u62a4\u8981\u6c42\u4f4e\uff0c\u6700\u5927\u9650\u5ea6\u5730\u964d\u4f4e\u4e86\u64cd\u4f5c\u6210\u672c<\/li>\n\n\n\n<li>\u63d0\u4f9b 9.3 \u00b5m\u300110.2 \u00b5m \u548c 10.6 \u00b5m \u4e09\u79cd\u6ce2\u957f\uff0c\u9002\u7528\u4e8e\u5e7f\u6cdb\u7684\u6750\u6599\u548c\u52a0\u5de5\u8303\u56f4<\/li>\n\n\n\n<li>\u63d0\u4f9b\u4ece 10 W \u5e73\u5747\u529f\u7387\u5230 1 kW \u8109\u51b2\u529f\u7387\u7684\u9009\u62e9\uff0c\u53ef\u5e94\u5bf9\u4e0d\u540c\u7cfb\u7edf\u914d\u7f6e\u8981\u6c42<\/li>\n\n\n\n<li>\u63d0\u4f9b\u98ce\u51b7\u3001\u6c14\u51b7\u548c\u6c34\u51b7\u9009\u9879\uff0c\u96c6\u6210\u65b9\u6848\u7075\u6d3b\u591a\u6837<\/li>\n\n\n\n<li>\u4e0e Novanta \u5149\u675f\u4f20\u8f93\u7cfb\u7edf\u65e0\u7f1d\u96c6\u6210\uff0c\u63d0\u4f9b\u72ec\u7279\u7684\u6fc0\u5149\u52a0\u5de5\u89e3\u51b3\u65b9\u6848<\/li>\n\n\n\n<li>\u53ef\u7ef4\u62a4\u6027\u5f3a\u7684\u5e73\u53f0\uff0c\u6709\u6548\u5ef6\u957f\u4f7f\u7528\u5bff\u547d<\/li>\n\n\n\n<li>\u9002\u7528\u4e8e\u9ad8\u901f\u3001\u5927\u6279\u91cf\u751f\u4ea7<\/li>\n<\/ul>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<h2 class=\"wp-block-heading has-text-align-center\" id=\"h-\u51c6\u5907\u597d\u8fdb\u4e00\u6b65\u4e86\u89e3\u6211\u4eec\u7684-co\u2082-\u6fc0\u5149\u5668\u4e86\u5417\">\u51c6\u5907\u597d\u8fdb\u4e00\u6b65\u4e86\u89e3\u6211\u4eec\u7684 CO\u2082 \u6fc0\u5149\u5668\u4e86\u5417<\/h2>\n\n\n\n<p class=\"has-text-align-center has-heading-font-family has-medium-font-size wp-block-paragraph\">\u544a\u8bc9\u6211\u4eec\u60a8\u7684\u9700\u6c42\uff0c\u5feb\u901f\u83b7\u53d6\u4ef7\u683c\u3002<\/p>\n\n\n\n<div class=\"wp-block-buttons is-content-justification-center is-layout-flex wp-container-core-buttons-is-layout-c0bc9f7e wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light\"><a data-form-id=\"\" data-gate-id=\"\" data-is-download-quote-button=\"0\" id=\"2000c80f-e6a7-4295-8641-edd18c523c36\" class=\"wp-block-button__link has-primary-green-background-color has-background has-text-align-center wp-element-button\" href=\"https:\/\/novanta.com\/zh\/precision-manufacturing\/%e8%81%94%e7%b3%bb\/%e8%af%a2%e4%bb%b7\/\">\u83b7\u53d6\u62a5\u4ef7<\/a><\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 id=\"h-\u63a2\u7d22\u6211\u4eec\u7684\u7279\u8272\u5e94\u7528\" class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\">\u63a2\u7d22\u6211\u4eec\u7684\u7279\u8272\u5e94\u7528<\/h2>\n\n\n\n<p class=\"one-novanta-section__description has-medium-font-size has-heading-font-family wp-block-paragraph\">Novanta\u6280\u672f\u52a9\u529b\u5404\u79cd\u5e94\u7528\uff1a<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\"><div class=\"latest-articles-2 latest-articles--card-type-article wp-block-one-novanta-latest-articles\" data-show-load-more-button=\"false\">\n\t\n<div class=\"grid alignwide grid--cols-4\" >\n\t\n<div class=\"article-card image-zoom-in\">\n\n\t<figure class=\"article-card__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"690\" height=\"395\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/fdb3aeab31013a6b19941a3e6412362ad888111b.png?quality=85&amp;strip=all&amp;w=690\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/fdb3aeab31013a6b19941a3e6412362ad888111b.png?quality=85&amp;strip=all 690w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/fdb3aeab31013a6b19941a3e6412362ad888111b.png?resize=320%2C183&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/fdb3aeab31013a6b19941a3e6412362ad888111b.png?resize=400%2C229&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 690px) 100vw, 690px\" \/>\t<\/figure>\n\n\t<div class=\"article-card__content\">\n\t\t\t\t\t<div class=\"article-card__category has-tiny-font-size\">\n\t\t\t\t\u5148\u8fdb\u5de5\u4e1a\t\t\t<\/div>\n\t\t\n\t\t<h3 class=\"article-card__heading\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/zh\/precision-manufacturing\/\u5e94\u7528\u7a0b\u5e8f\/%e5%85%88%e8%bf%9b%e5%b7%a5%e4%b8%9a\/%e6%95%b0%e5%ad%97%e5%8c%96%e5%88%b6%e9%80%a0%e4%b8%8e%e5%8a%a0%e5%b7%a5\/\" class=\"stretched-link article-card__link\">\n\t\t\t\n\t\t\t\t\u6570\u5b57\u5316\u5236\u9020\u4e0e\u52a0\u5de5\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n\n<div class=\"article-card image-zoom-in\">\n\n\t<figure class=\"article-card__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"559\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/additive-and-asvanced-laser-manufactoring.webp?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/additive-and-asvanced-laser-manufactoring.webp?quality=85&amp;strip=all 1264w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/additive-and-asvanced-laser-manufactoring.webp?resize=840%2C559&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/additive-and-asvanced-laser-manufactoring.webp?resize=1200%2C798&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\n\t<div class=\"article-card__content\">\n\t\t\t\t\t<div class=\"article-card__category has-tiny-font-size\">\n\t\t\t\t\u5148\u8fdb\u5de5\u4e1a\t\t\t<\/div>\n\t\t\n\t\t<h3 class=\"article-card__heading\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/zh\/precision-manufacturing\/\u5e94\u7528\u7a0b\u5e8f\/%e5%85%88%e8%bf%9b%e5%b7%a5%e4%b8%9a\/%e5%a2%9e%e6%9d%90%e5%88%b6%e9%80%a0\/\" class=\"stretched-link article-card__link\">\n\t\t\t\n\t\t\t\t\u6fc0\u5149\u589e\u6750\u5236\u9020\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n\n<div class=\"article-card image-zoom-in\">\n\n\t<figure class=\"article-card__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"473\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Edit_Circuit-Board.webp?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Edit_Circuit-Board.webp?quality=85&amp;strip=all 2068w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Edit_Circuit-Board.webp?resize=840%2C473&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Edit_Circuit-Board.webp?resize=1200%2C675&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Edit_Circuit-Board.webp?resize=1680%2C946&amp;quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Edit_Circuit-Board.webp?resize=1920%2C1081&amp;quality=85&amp;strip=all 1920w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\n\t<div class=\"article-card__content\">\n\t\t\t\t\t<div class=\"article-card__category has-tiny-font-size\">\n\t\t\t\t\u5148\u8fdb\u5de5\u4e1a\t\t\t<\/div>\n\t\t\n\t\t<h3 class=\"article-card__heading\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/zh\/precision-manufacturing\/\u5e94\u7528\u7a0b\u5e8f\/%e5%85%88%e8%bf%9b%e5%b7%a5%e4%b8%9a\/%e7%94%b5%e5%ad%90%e8%ae%be%e5%a4%87-%e5%8d%8a%e5%af%bc%e4%bd%93\/\" class=\"stretched-link article-card__link\">\n\t\t\t\n\t\t\t\t\u7535\u5b50\u8bbe\u5907\u4e0e\u534a\u5bfc\u4f53\u6fc0\u5149\u52a0\u5de5\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n\n<div class=\"article-card image-zoom-in\">\n\n\t<figure class=\"article-card__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"473\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-surface-engineering.jpg?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-surface-engineering.jpg?resize=840%2C473&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-surface-engineering.jpg?resize=1200%2C675&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-surface-engineering.jpg?resize=1680%2C945&amp;quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-surface-engineering.jpg?resize=1920%2C1080&amp;quality=85&amp;strip=all 1920w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\n\t<div class=\"article-card__content\">\n\t\t\t\t\t<div class=\"article-card__category has-tiny-font-size\">\n\t\t\t\t\u5148\u8fdb\u5de5\u4e1a\t\t\t<\/div>\n\t\t\n\t\t<h3 class=\"article-card__heading\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/zh\/precision-manufacturing\/\u5e94\u7528\u7a0b\u5e8f\/%e5%85%88%e8%bf%9b%e5%b7%a5%e4%b8%9a\/%e6%bf%80%e5%85%89%e8%a1%a8%e9%9d%a2%e5%b7%a5%e7%a8%8b\/\" class=\"stretched-link article-card__link\">\n\t\t\t\n\t\t\t\t\u6fc0\u5149\u8868\u9762\u5904\u7406\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/div>\n\n<div style=\"display:none;\" class=\"button-load-more-wrapper\" data-page=\"2\" data-query=\"{&quot;post_type&quot;:&quot;novanta_application&quot;,&quot;post_status&quot;:&quot;publish&quot;,&quot;posts_per_page&quot;:4,&quot;order&quot;:&quot;asc&quot;,&quot;orderby&quot;:&quot;date&quot;,&quot;heading_level&quot;:&quot;h3&quot;,&quot;block_template&quot;:&quot;article&quot;,&quot;card_options&quot;:[],&quot;term_id&quot;:0,&quot;selected_tax&quot;:&quot;&quot;}\" data-query-bkp=\"{&quot;post_type&quot;:&quot;novanta_application&quot;,&quot;post_status&quot;:&quot;publish&quot;,&quot;posts_per_page&quot;:4,&quot;order&quot;:&quot;asc&quot;,&quot;orderby&quot;:&quot;date&quot;,&quot;heading_level&quot;:&quot;h3&quot;,&quot;block_template&quot;:&quot;article&quot;,&quot;card_options&quot;:[],&quot;term_id&quot;:0,&quot;selected_tax&quot;:&quot;&quot;}\" data-source=\"https:\/\/novanta.com\/zh\/precision-manufacturing\/wp-json\/one-novanta\/v1\/latest-articles\" data-nonce=\"ac99e2b764\" data-target=\".latest-articles-2 .grid\" data-found-posts=\"12\" data-number-of-posts-to-load=\"4\">\n\t<button class=\"button-load-more\" aria-label=\"\u52a0\u8f7d\u66f4\u591a\u7ed3\u679c\" tabindex=\"0\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"64\" height=\"61\" viewBox=\"0 0 64 61\" fill=\"none\"><path stroke=\"currentColor\" d=\"M63 30.5c0 16.553-13.864 30-31 30S1 47.053 1 30.5 14.864.5 32 .5s31 13.447 31 30ZM32 19v21.931M43.105 30H20.5\"\/><\/svg>\n\t\t\t<span class=\"button-load-more-text\">\u52a0\u8f7d\u66f4\u591a<\/span>\n\t\t\t<span  class=\"button-load-more-text--loading\">\u6b63\u5728\u52a0\u8f7d&#8230;<\/span>\n\t<\/button>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading has-text-align-center one-novanta-section__title has-xx-large-font-size\" id=\"h-\u76f8\u5173\u5185\u5bb9\">\u76f8\u5173\u5185\u5bb9<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-tile-carousel tile-carousel\" >\n\t<div class=\"tile-carousel__content\">\n\t\t<rt-slider\n\t\t\tbehavior=\"slide\"\n\t\t\tclass=\"tile-carousel__slider\"\n\t\t\tslides-to-show=\"3\"\n\t\t\ttotal=\"3\"\n\t\t\tresponsive='[{\"media\": \"(max-width: 768px)\",\"slides-to-show\": \"1\"},{\"media\": \"(max-width: 1024px)\",\"slides-to-show\": \"2\"},{\"media\": \"(min-width: 1024px)\",\"slides-to-show\": \"3\"}]'\n\t\t\trole=\"region\"\n\t\t\tswipe=\"yes\"\n\t\t\taria-label=\"\u74f7\u7816\u65cb\u8f6c\u6728\u9a6c\"\n\t\t>\n\t\t\t<rt-slider-track class=\"tile-carousel__track\">\n\t\t\t\t<rt-slider-slides class=\"tile-carousel__slides\">\n\t\t\t\t\t\n<rt-slider-slide class=\"tile-carousel__slide image-zoom-in\">\n\t\n<div class=\"wp-block-one-novanta-image-tile image-tile has-aspect-ratio-1-1\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"533\" height=\"533\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/laser-cutting.png?quality=85&amp;strip=all&amp;w=533\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/laser-cutting.png?quality=85&amp;strip=all 533w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/laser-cutting.png?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/laser-cutting.png?resize=400%2C400&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 533px) 100vw, 533px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\">\u535a\u5ba2<\/p>\n\n\t\t\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">CO\u2082\u6fc0\u5149\u5668\u7684\u53ef\u9009\u6ce2\u957f<\/span>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/rt-slider-slide>\n\n\n<rt-slider-slide class=\"tile-carousel__slide image-zoom-in\">\n\t\n<div class=\"wp-block-one-novanta-image-tile image-tile has-aspect-ratio-1-1\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"533\" height=\"533\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/laser-engraving.png?quality=85&amp;strip=all&amp;w=533\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/laser-engraving.png?quality=85&amp;strip=all 533w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/laser-engraving.png?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/laser-engraving.png?resize=400%2C400&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 533px) 100vw, 533px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\">\u5e94\u7528\u8bf4\u660e<\/p>\n\n\t\t\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">\u6fc0\u5149\u96d5\u523b<\/span>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/rt-slider-slide>\n\n\n<rt-slider-slide class=\"tile-carousel__slide image-zoom-in\">\n\t\n<div class=\"wp-block-one-novanta-image-tile image-tile has-aspect-ratio-1-1\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"533\" height=\"533\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/laser-drilling.png?quality=85&amp;strip=all&amp;w=533\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/laser-drilling.png?quality=85&amp;strip=all 533w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/laser-drilling.png?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/laser-drilling.png?resize=400%2C400&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 533px) 100vw, 533px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\">\u767d\u76ae\u4e66<\/p>\n\n\t\t\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">\u6fc0\u5149\u94bb\u5b54<\/span>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/rt-slider-slide>\n\n\t\t\t\t<\/rt-slider-slides>\n\t\t\t<\/rt-slider-track>\n\t\t\t<div class=\"tile-carousel__navigation\">\n\t\t\t\t<rt-slider-arrow direction=\"previous\" class=\"tile-carousel__navigation-arrow tile-carousel__navigation-arrow--previous\">\n\t\t\t\t\t<button class=\"arrow-btn tile-carousel__navigation-arrow-button\" tabindex=\"0\" aria-label=\"\u4e0a\u4e00\u5f20\u5e7b\u706f\u7247\">\n\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\"\/><\/svg>\t\t\t\t\t<\/button>\n\t\t\t\t<\/rt-slider-arrow>\n\t\t\t\t<rt-slider-arrow direction=\"next\" class=\"tile-carousel__navigation-arrow tile-carousel__navigation-arrow--next\">\n\t\t\t\t\t<button class=\"arrow-btn tile-carousel__navigation-arrow-button\" tabindex=\"0\" aria-label=\"\u4e0b\u4e00\u5f20\u5e7b\u706f\u7247\">\n\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\"\/><\/svg>\t\t\t\t\t<\/button>\n\t\t\t\t<\/rt-slider-arrow>\n\t\t\t<\/div>\n\t\t<\/rt-slider>\n\t<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 id=\"h-\u5e38\u89c1\u95ee\u9898\" class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\">\u5e38\u89c1\u95ee\u9898<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\"><\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"","protected":false},"author":342,"featured_media":0,"parent":618,"menu_order":0,"comment_status":"closed","ping_status":"closed","template":"","meta":{"_acf_changed":false,"footnotes":""},"class_list":["post-1299","page","type-page","status-publish","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>\u6fc0\u5149\u914d\u4ef6 | Novanta \u6fc0\u5149\u5149\u675f\u626b\u63cf<\/title>\n<meta name=\"description\" content=\"\u6d4f\u89c8 Novanta \u7684\u5149\u675f\u6269\u5c55\u5668\u548c\u7cbe\u5bc6\u955c\u7247\u914d\u4ef6\u2014\u2014\u9002\u7528\u4e8e CO\u2082 \u6fc0\u5149\u5668\u53ca\u6fc0\u5149\u5149\u675f\u626b\u63cf\u5e94\u7528\u7684\u5149\u675f\u626b\u63cf\u6fc0\u5149\u7cfb\u7edf\u3002\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/zh\/precision-manufacturing\/\u4ea7\u54c1\u843d\u5730\u9875\/\u6fc0\u5149\u914d\u4ef6\/\" \/>\n<meta property=\"og:locale\" content=\"zh_CN\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"CO\u2082\u6fc0\u5149\u5668\u914d\u4ef6\" \/>\n<meta property=\"og:description\" content=\"\u6d4f\u89c8 Novanta \u7684\u5149\u675f\u6269\u5c55\u5668\u548c\u7cbe\u5bc6\u955c\u7247\u914d\u4ef6\u2014\u2014\u9002\u7528\u4e8e CO\u2082 \u6fc0\u5149\u5668\u53ca\u6fc0\u5149\u5149\u675f\u626b\u63cf\u5e94\u7528\u7684\u5149\u675f\u626b\u63cf\u6fc0\u5149\u7cfb\u7edf\u3002\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/zh\/precision-manufacturing\/\u4ea7\u54c1\u843d\u5730\u9875\/\u6fc0\u5149\u914d\u4ef6\/\" \/>\n<meta property=\"og:site_name\" content=\"Precision Manufacturing\" \/>\n<meta property=\"article:modified_time\" content=\"2026-09-08T01:27:08+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/applications-landing-inward-icon.png\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"2 \u5206\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/zh\\\/precision-manufacturing\\\/%e4%ba%a7%e5%93%81%e8%90%bd%e5%9c%b0%e9%a1%b5\\\/%e6%bf%80%e5%85%89%e9%85%8d%e4%bb%b6\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/zh\\\/precision-manufacturing\\\/%e4%ba%a7%e5%93%81%e8%90%bd%e5%9c%b0%e9%a1%b5\\\/%e6%bf%80%e5%85%89%e9%85%8d%e4%bb%b6\\\/\",\"name\":\"\u6fc0\u5149\u914d\u4ef6 | Novanta \u6fc0\u5149\u5149\u675f\u626b\u63cf\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/zh\\\/precision-manufacturing\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/zh\\\/precision-manufacturing\\\/%e4%ba%a7%e5%93%81%e8%90%bd%e5%9c%b0%e9%a1%b5\\\/%e6%bf%80%e5%85%89%e9%85%8d%e4%bb%b6\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/zh\\\/precision-manufacturing\\\/%e4%ba%a7%e5%93%81%e8%90%bd%e5%9c%b0%e9%a1%b5\\\/%e6%bf%80%e5%85%89%e9%85%8d%e4%bb%b6\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/applications-landing-inward-icon.png\",\"datePublished\":\"2026-05-08T10:15:34+00:00\",\"dateModified\":\"2026-09-08T01:27:08+00:00\",\"description\":\"\u6d4f\u89c8 Novanta \u7684\u5149\u675f\u6269\u5c55\u5668\u548c\u7cbe\u5bc6\u955c\u7247\u914d\u4ef6\u2014\u2014\u9002\u7528\u4e8e CO\u2082 \u6fc0\u5149\u5668\u53ca\u6fc0\u5149\u5149\u675f\u626b\u63cf\u5e94\u7528\u7684\u5149\u675f\u626b\u63cf\u6fc0\u5149\u7cfb\u7edf\u3002\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/zh\\\/precision-manufacturing\\\/%e4%ba%a7%e5%93%81%e8%90%bd%e5%9c%b0%e9%a1%b5\\\/%e6%bf%80%e5%85%89%e9%85%8d%e4%bb%b6\\\/#breadcrumb\"},\"inLanguage\":\"zh-Hans\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/zh\\\/precision-manufacturing\\\/%e4%ba%a7%e5%93%81%e8%90%bd%e5%9c%b0%e9%a1%b5\\\/%e6%bf%80%e5%85%89%e9%85%8d%e4%bb%b6\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"zh-Hans\",\"@id\":\"https:\\\/\\\/novanta.com\\\/zh\\\/precision-manufacturing\\\/%e4%ba%a7%e5%93%81%e8%90%bd%e5%9c%b0%e9%a1%b5\\\/%e6%bf%80%e5%85%89%e9%85%8d%e4%bb%b6\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/applications-landing-inward-icon.png\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/applications-landing-inward-icon.png\"},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/zh\\\/precision-manufacturing\\\/%e4%ba%a7%e5%93%81%e8%90%bd%e5%9c%b0%e9%a1%b5\\\/%e6%bf%80%e5%85%89%e9%85%8d%e4%bb%b6\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/zh\\\/precision-manufacturing\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"\u4ea7\u54c1\",\"item\":\"https:\\\/\\\/novanta.com\\\/zh\\\/precision-manufacturing\\\/%e4%ba%a7%e5%93%81%e8%90%bd%e5%9c%b0%e9%a1%b5\\\/\"},{\"@type\":\"ListItem\",\"position\":3,\"name\":\"CO\u2082\u6fc0\u5149\u5668\u914d\u4ef6\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/zh\\\/precision-manufacturing\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/zh\\\/precision-manufacturing\\\/\",\"name\":\"Precision Manufacturing\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/zh\\\/precision-manufacturing\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"zh-Hans\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"\u6fc0\u5149\u914d\u4ef6 | Novanta \u6fc0\u5149\u5149\u675f\u626b\u63cf","description":"\u6d4f\u89c8 Novanta \u7684\u5149\u675f\u6269\u5c55\u5668\u548c\u7cbe\u5bc6\u955c\u7247\u914d\u4ef6\u2014\u2014\u9002\u7528\u4e8e CO\u2082 \u6fc0\u5149\u5668\u53ca\u6fc0\u5149\u5149\u675f\u626b\u63cf\u5e94\u7528\u7684\u5149\u675f\u626b\u63cf\u6fc0\u5149\u7cfb\u7edf\u3002","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/zh\/precision-manufacturing\/\u4ea7\u54c1\u843d\u5730\u9875\/\u6fc0\u5149\u914d\u4ef6\/","og_locale":"zh_CN","og_type":"article","og_title":"CO\u2082\u6fc0\u5149\u5668\u914d\u4ef6","og_description":"\u6d4f\u89c8 Novanta \u7684\u5149\u675f\u6269\u5c55\u5668\u548c\u7cbe\u5bc6\u955c\u7247\u914d\u4ef6\u2014\u2014\u9002\u7528\u4e8e CO\u2082 \u6fc0\u5149\u5668\u53ca\u6fc0\u5149\u5149\u675f\u626b\u63cf\u5e94\u7528\u7684\u5149\u675f\u626b\u63cf\u6fc0\u5149\u7cfb\u7edf\u3002","og_url":"https:\/\/novanta.com\/zh\/precision-manufacturing\/\u4ea7\u54c1\u843d\u5730\u9875\/\u6fc0\u5149\u914d\u4ef6\/","og_site_name":"Precision Manufacturing","article_modified_time":"2026-09-08T01:27:08+00:00","og_image":[{"url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/applications-landing-inward-icon.png","type":"","width":"","height":""}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"2 \u5206"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/zh\/precision-manufacturing\/%e4%ba%a7%e5%93%81%e8%90%bd%e5%9c%b0%e9%a1%b5\/%e6%bf%80%e5%85%89%e9%85%8d%e4%bb%b6\/","url":"https:\/\/novanta.com\/zh\/precision-manufacturing\/%e4%ba%a7%e5%93%81%e8%90%bd%e5%9c%b0%e9%a1%b5\/%e6%bf%80%e5%85%89%e9%85%8d%e4%bb%b6\/","name":"\u6fc0\u5149\u914d\u4ef6 | Novanta \u6fc0\u5149\u5149\u675f\u626b\u63cf","isPartOf":{"@id":"https:\/\/novanta.com\/zh\/precision-manufacturing\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/zh\/precision-manufacturing\/%e4%ba%a7%e5%93%81%e8%90%bd%e5%9c%b0%e9%a1%b5\/%e6%bf%80%e5%85%89%e9%85%8d%e4%bb%b6\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/zh\/precision-manufacturing\/%e4%ba%a7%e5%93%81%e8%90%bd%e5%9c%b0%e9%a1%b5\/%e6%bf%80%e5%85%89%e9%85%8d%e4%bb%b6\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/applications-landing-inward-icon.png","datePublished":"2026-05-08T10:15:34+00:00","dateModified":"2026-09-08T01:27:08+00:00","description":"\u6d4f\u89c8 Novanta \u7684\u5149\u675f\u6269\u5c55\u5668\u548c\u7cbe\u5bc6\u955c\u7247\u914d\u4ef6\u2014\u2014\u9002\u7528\u4e8e CO\u2082 \u6fc0\u5149\u5668\u53ca\u6fc0\u5149\u5149\u675f\u626b\u63cf\u5e94\u7528\u7684\u5149\u675f\u626b\u63cf\u6fc0\u5149\u7cfb\u7edf\u3002","breadcrumb":{"@id":"https:\/\/novanta.com\/zh\/precision-manufacturing\/%e4%ba%a7%e5%93%81%e8%90%bd%e5%9c%b0%e9%a1%b5\/%e6%bf%80%e5%85%89%e9%85%8d%e4%bb%b6\/#breadcrumb"},"inLanguage":"zh-Hans","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/zh\/precision-manufacturing\/%e4%ba%a7%e5%93%81%e8%90%bd%e5%9c%b0%e9%a1%b5\/%e6%bf%80%e5%85%89%e9%85%8d%e4%bb%b6\/"]}]},{"@type":"ImageObject","inLanguage":"zh-Hans","@id":"https:\/\/novanta.com\/zh\/precision-manufacturing\/%e4%ba%a7%e5%93%81%e8%90%bd%e5%9c%b0%e9%a1%b5\/%e6%bf%80%e5%85%89%e9%85%8d%e4%bb%b6\/#primaryimage","url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/applications-landing-inward-icon.png","contentUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/applications-landing-inward-icon.png"},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/zh\/precision-manufacturing\/%e4%ba%a7%e5%93%81%e8%90%bd%e5%9c%b0%e9%a1%b5\/%e6%bf%80%e5%85%89%e9%85%8d%e4%bb%b6\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/zh\/precision-manufacturing\/"},{"@type":"ListItem","position":2,"name":"\u4ea7\u54c1","item":"https:\/\/novanta.com\/zh\/precision-manufacturing\/%e4%ba%a7%e5%93%81%e8%90%bd%e5%9c%b0%e9%a1%b5\/"},{"@type":"ListItem","position":3,"name":"CO\u2082\u6fc0\u5149\u5668\u914d\u4ef6"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/zh\/precision-manufacturing\/#website","url":"https:\/\/novanta.com\/zh\/precision-manufacturing\/","name":"Precision Manufacturing","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/zh\/precision-manufacturing\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"zh-Hans"}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/zh\/precision-manufacturing\/wp-json\/wp\/v2\/pages\/1299","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/zh\/precision-manufacturing\/wp-json\/wp\/v2\/pages"}],"about":[{"href":"https:\/\/novanta.com\/zh\/precision-manufacturing\/wp-json\/wp\/v2\/types\/page"}],"author":[{"embeddable":true,"href":"https:\/\/novanta.com\/zh\/precision-manufacturing\/wp-json\/wp\/v2\/users\/342"}],"replies":[{"embeddable":true,"href":"https:\/\/novanta.com\/zh\/precision-manufacturing\/wp-json\/wp\/v2\/comments?post=1299"}],"version-history":[{"count":7,"href":"https:\/\/novanta.com\/zh\/precision-manufacturing\/wp-json\/wp\/v2\/pages\/1299\/revisions"}],"predecessor-version":[{"id":1947,"href":"https:\/\/novanta.com\/zh\/precision-manufacturing\/wp-json\/wp\/v2\/pages\/1299\/revisions\/1947"}],"up":[{"embeddable":true,"href":"https:\/\/novanta.com\/zh\/precision-manufacturing\/wp-json\/wp\/v2\/pages\/618"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/zh\/precision-manufacturing\/wp-json\/wp\/v2\/media?parent=1299"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}