{"id":1767,"date":"2026-05-18T22:14:47","date_gmt":"2026-05-18T22:14:47","guid":{"rendered":"https:\/\/novanta.com\/zh\/precision-manufacturing\/product\/fusionultra\/"},"modified":"2026-09-17T08:14:36","modified_gmt":"2026-09-17T08:14:36","slug":"fusionultra","status":"publish","type":"product","link":"https:\/\/novanta.com\/zh\/precision-manufacturing\/\u4ea7\u54c1\/fusionultra\/","title":{"rendered":"FUSIONultra\u6fc0\u5149\u5f15\u64ce"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--small\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1680\" height=\"560\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?quality=85&amp;strip=all 1920w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=320%2C107&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=400%2C133&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=840%2C280&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1200%2C400&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1680%2C560&amp;quality=85&amp;strip=all 1680w\" sizes=\"(max-width: 1680px) 100vw, 1680px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-bottom\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #4bb295\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\t\u6fc0\u5149\u5b50\u7cfb\u7edf\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tFUSIONultra \t\t<\/h1>\n\n\t\t<p><\/p>\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\"><\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" id=\"all-features\" style=\"padding-top:var(--wp--preset--spacing--20);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<rt-tabs class=\"novanta-tabs-wrapper\" current-tab=\"tab-%e6%a6%82%e8%bf%b0%e4%b8%8e%e5%8a%9f%e8%83%bd-1\" >\n\n\t<rt-tabs-nav class=\"novanta-tabs-nav\">\n\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\"  active=\"yes\">\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-%e6%a6%82%e8%bf%b0%e4%b8%8e%e5%8a%9f%e8%83%bd-1\">\u6982\u8ff0\u4e0e\u529f\u80fd<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-%e8%a7%84%e6%a0%bc-2\">\u89c4\u683c<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-%e8%b5%84%e6%96%99%e4%b8%8b%e8%bd%bd-3\">\u8d44\u6599\u4e0b\u8f7d<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t<\/rt-tabs-nav>\n\n\t\t\t\t\t<rt-tabs-tab id=\"tab-%e6%a6%82%e8%bf%b0%e4%b8%8e%e5%8a%9f%e8%83%bd-1\"  open=\"yes\">\n\t\t\t\t\t\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"two-columns--media-align-left wp-block-one-novanta-fifty-fifty-wrapper two-columns two-columns--vertical-align-top\">\n\t\n<div class=\"two-columns__column\">\n\t<h2 class=\"one-novanta-50-50-wrapper__heading has-xx-large-font-size\">\u6982\u8ff0<\/h2><\/div>\n\n<div class=\"two-columns__column\">\n\t\n<div class=\"wp-block-one-novanta-fifty-fifty-wrapper alignfull\">\n<p class=\"has-text-style-body wp-block-paragraph\"><strong>\u96c6\u6210\u5f0f\u53ef\u53d8\u5149\u8870\u51cf\u5668\uff08VOA\uff09<\/strong><br>\u8981\u5728\u5bbd\u5e7f\u7684\u529f\u7387\u8303\u56f4\u5185\u6ee1\u8db3\u9ad8\u6027\u80fd\u89c4\u683c\u8981\u6c42\u662f\u4e00\u9879\u6311\u6218\uff0c\u8fd9\u901a\u5e38\u9700\u8981\u4f7f\u7528\u72ec\u7acb\u7684\u8870\u51cf\u5668\uff0c\u4ece\u800c\u7ed9\u8bbe\u5907\u96c6\u6210\u5546\u5e26\u6765\u989d\u5916\u7684\u6210\u672c\u548c\u96c6\u6210\u96be\u9898\u3002<br>\u901a\u8fc7\u96c6\u6210\u677f\u8f7dVOA\uff0c\u5373\u4f7f\u5728\u529f\u7387\u53d8\u5316\u671f\u95f4\uff0c\u4e5f\u80fd\u5b9e\u73b0OD3\u7684\u6700\u5927\u8870\u51cf\uff0c\u4ece\u800c\u786e\u4fdd\u7cfb\u7edf\u7a33\u5b9a\u6027\u5e76\u6ee1\u8db3\u6027\u80fd\u89c4\u683c\u8981\u6c42\uff0c\u5728\u63d0\u9ad8\u8fd0\u884c\u7075\u6d3b\u6027\u7684\u540c\u65f6\uff0c\u964d\u4f4e\u4e86\u96c6\u6210\u590d\u6742\u6027\u548c\u6210\u672c\u3002<\/p>\n\n\n\n<p class=\"wp-block-paragraph\"><strong>\u53bb\u6591\u529f\u80fd\u53ef\u6d88\u9664\u7a7a\u95f4\u566a\u58f0<\/strong><br>\u6211\u4eec\u7684\u96c6\u6210\u6563\u6591\u53bb\u9664\u6a21\u5757\u53ef\u6d88\u9664\u7a7a\u95f4\u566a\u58f0\uff0c\u901a\u8fc7\u5747\u5300\u7684\u7167\u660e\u548c\u4e00\u81f4\u7684\u4fe1\u53f7\u4fdd\u771f\u5ea6\uff0c\u63d0\u9ad8\u6574\u4e2a\u6837\u672c\u7684\u5b9a\u91cf\u7cbe\u5ea6\u3002\u72ec\u7acb\u7684\u6563\u6591\u53bb\u9664\u6a21\u5757\u7262\u56fa\u5730\u5b89\u88c5\u5728\u5149\u6e90\u5f15\u64ce\u5916\u58f3\u5185\uff0c\u65e0\u9700\u989d\u5916\u5355\u5143\uff0c\u4ece\u800c\u7b80\u5316\u4e86\u5176\u5728\u590d\u6742\u4eea\u5668\u548c\u7cfb\u7edf\u4e2d\u7684\u96c6\u6210\u3002<\/p>\n\n\n\n<p class=\"wp-block-paragraph\"><strong>\u51fa\u8272\u7684\u529f\u7387\u8c03\u5236\u5b9e\u73b0\u7cbe\u51c6\u63a7\u5236<\/strong><br>\u901a\u8fc7\u52a8\u6001\u529f\u7387\u5207\u6362\u5b9e\u73b0\u9ad8\u901f\u8367\u5149\u68c0\u6d4b\uff0c\u63d0\u4f9b\u7a33\u5b9a\u7684\u6027\u80fd\u548c\u66f4\u5bbd\u7684\u4fe1\u53f7\u8303\u56f4\uff0c\u4ece\u800c\u5b9e\u73b0\u7cbe\u51c6\u7684\u86cb\u767d\u8d28\u7ec4\u5b66\u548c\u6d4b\u5e8f\u63a7\u5236\u3002\u6211\u4eec\u5148\u8fdb\u7684\u529f\u7387\u8c03\u5236\u6280\u672f\u53ef\u5b9e\u73b0\u7cbe\u786e\u6d4b\u91cf\u548c\u5feb\u901f\u6570\u636e\u91c7\u96c6\uff0c\u5728\u4e0d\u4f1a\u635f\u4f24\u654f\u611f\u6837\u672c\u7684\u524d\u63d0\u4e0b\u4f18\u5316\u68c0\u6d4b\u6d41\u7a0b\u3002<\/p>\n\n\n\n<p class=\"wp-block-paragraph\"><strong>\u63d0\u5347\u7167\u660e\u5747\u5300\u6027<\/strong><br>\u5185\u7f6e\u5149\u675f\u6574\u5f62\u529f\u80fd\u53ef\u5b9e\u73b0\u7cbe\u786e\u7684\u7167\u660e\u63a7\u5236\uff0c\u5c06\u5149\u675f\u8f93\u51fa\u8c03\u6574\u4e3a\u7ebf\u72b6\u3001\u77e9\u5f62\u6216\u6b63\u65b9\u5f62\uff0c\u4ece\u800c\u964d\u4f4e\u80cc\u666f\u566a\u58f0\u3001\u4f18\u5316\u5747\u5300\u6027\uff0c\u5e76\u5728\u8367\u5149\u6210\u50cf\u5e94\u7528\u4e2d\u63d0\u9ad8\u4fe1\u566a\u6bd4\u3002\u8fd9\u79cd\u5747\u5300\u6027\u53ef\u9632\u6b62\u5904\u7406\u8fc7\u7a0b\u4e2d\u51fa\u73b0\u8fc7\u66dd\u6216\u6b20\u66dd\uff0c\u4ece\u800c\u63d0\u4f9b\u66f4\u51c6\u786e\u7684\u79d1\u5b66\u6570\u636e\u3002<\/p>\n\n\n\n<p class=\"wp-block-paragraph\"><strong>\u5355\u6a21\u4e0e\u591a\u6a21\u9009\u9879<\/strong><br>FUSIONultra \u63d0\u4f9b\u5355\u6a21\u548c\u591a\u6a21\u6fc0\u5149\u8f93\u51fa\u9009\u9879\uff0c\u65e2\u53ef\u4f18\u5316\u9ad8\u7cbe\u5ea6\u6d4b\u8bd5\u548c\u5206\u6790\uff0c\u53c8\u80fd\u63d0\u4f9b\u66f4\u591a\u80fd\u91cf\u4ee5\u52a0\u5feb\u5904\u7406\u901f\u5ea6\u3002<br>\u5355\u6a21\uff1a\u5229\u7528\u5355\u6a21\u6a21\u5f0f\uff0c\u51ed\u501f\u7d27\u51d1\u578b 50 \u00b5m \u591a\u6a21\u5149\u7ea4\u82af\uff0c\u53ef\u5b9e\u73b0\u589e\u5f3a\u7684\u7a7a\u95f4\u76f8\u5e72\u6027\u5e76\u6700\u5927\u9650\u5ea6\u5730\u51cf\u5c11\u6a21\u6001\u8272\u6563\uff0c\u4ece\u800c\u89e3\u6790\u7cbe\u7ec6\u7684\u7ec6\u80de\u548c\u4e9a\u7ec6\u80de\u7ed3\u6784\u3002<br>\u591a\u6a21\uff1a\u5927\u529f\u7387\u591a\u6a21\u8f93\u51fa\u7ed3\u5408\u6211\u4eec\u7684 ULTRALOQ\u2122 \u6280\u672f\uff0c\u786e\u4fdd\u4e86\u6027\u80fd\u7a33\u5b9a\u6027\uff0c\u53ef\u5728\u66f4\u9ad8\u7684\u5904\u7406\u901f\u5ea6\u4e0b\u83b7\u5f97\u53ef\u9760\u7684\u7ed3\u679c\u3002<\/p>\n\n\n\n<p class=\"is-style-default wp-block-paragraph\"><strong>\u96c6\u6210\u53ef\u53d8\u5149\u8870\u51cf\u5668 (VOA)<\/strong><br>\u5728\u5bbd\u6cdb\u7684\u529f\u7387\u8303\u56f4\u5185\u6ee1\u8db3\u9ad8\u6027\u80fd\u89c4\u683c\u662f\u4e00\u9879\u6311\u6218\uff0c\u901a\u5e38\u9700\u8981\u5355\u72ec\u7684\u8870\u51cf\u5668\uff0c\u8fd9\u7ed9\u8bbe\u5907\u96c6\u6210\u5546\u5e26\u6765\u4e86\u989d\u5916\u7684\u6210\u672c\u548c\u96c6\u6210\u96be\u9898\u3002<br>\u901a\u8fc7\u96c6\u6210\u677f\u8f7d VOA\uff0c\u6700\u5927\u8870\u51cf\u53ef\u8fbe OD3\uff0c\u786e\u4fdd\u4e86\u7a33\u5b9a\u6027\u5e76\u7b26\u5408\u6027\u80fd\u89c4\u683c\u8981\u6c42\uff0c\u5373\u4f7f\u5728\u529f\u7387\u53d8\u5316\u65f6\u4e5f\u662f\u5982\u6b64\uff0c\u4ece\u800c\u63d0\u9ad8\u4e86\u64cd\u4f5c\u7075\u6d3b\u6027\uff0c\u540c\u65f6\u964d\u4f4e\u4e86\u96c6\u6210\u590d\u6742\u6027\u548c\u6210\u672c\u3002<\/p>\n\n\n\n<p class=\"wp-block-paragraph\"><br>\u5bbd\u5e7f\u7684\u5149\u8c31\u8303\u56f4\uff0c\u5305\u62ec\u96be\u4ee5\u5b9e\u73b0\u7684 561 nm \u6ce2\u957f\uff0c\u53ef\u6fc0\u53d1\u540c\u6837\u5e7f\u6cdb\u7684\u8367\u5149\u56e2<br>\u52a8\u6001\u529f\u7387\u5207\u6362<br>\u589e\u5f3a\u7684\u7a7a\u95f4\u76f8\u5e72\u6027\u4e0e\u6781\u5c0f\u7684\u6a21\u6001\u8272\u6563<br>\u5355\u6a21\u548c\u591a\u6a21\u5149\u7ea4\u914d\u7f6e\u9009\u9879<br>\u6bcf\u6761\u6fc0\u5149\u7ebf\u53ef\u6269\u5c55\u7684\u591a\u74e6\u7ea7\u8f93\u51fa<br>\u8d85\u7a33\u5b9a\u7684\u6fc0\u5149\u5668\u548c\u4e13\u6709\u7684 ULTRALOQ\u2122 \u6280\u672f<br>\u6700\u4f73\u6a21\u5f0f\u6270\u6a21<br>\u53ef\u9009\u5185\u7f6e\u5149\u675f\u6574\u5f62\u548c\u6563\u6591\u53bb\u9664\u6a21\u5757<\/p>\n\n\n\n<p class=\"has-medium-font-size wp-block-paragraph\"><\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a data-form-id=\"\" data-gate-id=\"\" data-is-download-quote-button=\"0\" id=\"6a92aecc-05a1-4d5a-a07e-7dbc429858af\" class=\"wp-block-button__link has-primary-blue-background-color has-background wp-element-button\" href=\"https:\/\/novanta.com\/precision-manufacturing\/contact\/application-test-request\/\">\u7533\u8bf7\u5e94\u7528\u6d4b\u8bd5<\/a><\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-%e8%a7%84%e6%a0%bc-2\" >\n\t\t\t\t\t\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 id=\"h-\u89c4\u683c\" class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\">\u89c4\u683c<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u63cf\u8ff0 <\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u89c4\u683c <\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u6ce2\u957f\u4e0e\u529f\u7387\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t405\u7eb3\u7c73 \u2013 1064\u7eb3\u7c73\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u6fc0\u5149\u7ebf\u8def\u6570\u91cf\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u6700\u591a 10 \u6761\u6fc0\u5149\u7ebf\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u5149\u675f\u4f20\u8f93\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u81ea\u7531\u7a7a\u95f4\u6216\u5149\u7ea4\u8026\u5408 \t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u52a8\u6001\u8303\u56f4\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t10% &#8211; 100%\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u8c03\u5236\u901f\u5ea6\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u6570\u5b57\u548c\u6a21\u62df\u8c03\u5236\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u4e0a\u5347\/\u4e0b\u964d\u65f6\u95f4\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&lt; 0.1 \u6beb\u79d2 \t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u5149\u7ea4\u82af\u5f84\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u226550\u5fae\u7c73\uff08\u591a\u6a21\uff09\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u4f53\u79ef\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t8,70 \u7acb\u65b9\u5398\u7c73 \t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u5149\u675f\u6574\u5f62\u9009\u9879\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u76f4\u7ebf\u3001\u957f\u65b9\u5f62\u3001\u6b63\u65b9\u5f62 \t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u53bb\u6591\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&lt; 10%\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewbox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributename=\"transform\" dur=\"0.75s\" repeatcount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-%e8%b5%84%e6%96%99%e4%b8%8b%e8%bd%bd-3\" >\n\t\t\t\t\t\n<div class=\"align wp-block-one-novanta-documents wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\n<div class=\"wp-one-novanta-table__filter one-novanta-filter-dropdown\" data-filter-column=\"2\">\n\n\t\t<button class=\"one-novanta-filter-dropdown__button wp-one-novanta-button wp-one-novanta-button--secondary\" aria-expanded=\"false\" type=\"button\">\n\t\t<span class=\"text\"><span class=\"one-novanta-filter-dropdown__selected\"><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value-prefix\"><\/span><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value\">\u7b5b\u9009\u65b9\u5f0f \u7c7b\u578b<\/span><\/span><\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"12\" height=\"8\" viewbox=\"0 0 12 8\" fill=\"none\"><path fill=\"currentColor\" d=\"M1.41.297 6 4.877l4.59-4.58L12 1.707l-6 6-6-6L1.41.297Z\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t\n\t<ul class=\"one-novanta-filter-dropdown__dropdown-list is-hidden one-novanta-filter-dropdown__dropdown-list--left\" role=\"listbox\">\n\t\t<!-- Default option -->\n\t\t<li id=\"filter-option-0\" role=\"option\" class=\"selected wp-one-novanta-table__filter__option--default\">\u7b5b\u9009\u65b9\u5f0f \u7c7b\u578b<\/li>\n\n\t\t<!-- Options from column. -->\n\t\t\t\t\t<li id=\"filter-option-1\" role=\"option\">\u6570\u636e\u8868<\/li>\n\t\t\t\t\t\t<li id=\"filter-option-2\" role=\"option\">\u6280\u672f\u8bf4\u660e<\/li>\n\t\t\t\t<\/ul>\n<\/div>\n\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u4e0b\u8f7d<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u4e0b\u8f7d\u7c7b\u578b<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u8bed\u8a00<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tFUSIONultra \u53ef\u914d\u7f6e\u591a\u6ce2\u957f\u6fc0\u5149\u5f15\u64ce\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u6570\u636e\u8868\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/06\/Novanta_FUSIONultra_Data_Sheet_12.18.25.a-5.pdf\" target=\"_blank\">\u82f1\u8bed<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u667a\u80fd\u5149\u6e90\u5f15\u64ce\u5e73\u53f0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u6280\u672f\u8bf4\u660e\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/06\/Novanta_Intelligent-_Light_Engine_Platforms_12.18.25.pdf\" target=\"_blank\">\u82f1\u8bed<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewbox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributename=\"transform\" dur=\"0.75s\" repeatcount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\n<\/rt-tabs>\n<\/div>\n<\/div>\n\n\n\n<p class=\"wp-block-paragraph\"><\/p>\n","protected":false},"excerpt":{"rendered":"<p><!-- wp:paragraph {\"fontSize\":\"medium\"} --><\/p>\n<p class=\"has-medium-font-size\"><strong>FUSIONultra \u53ef\u914d\u7f6e\u591a\u6ce2\u957f\u6fc0\u5149\u5668\u5149\u6e90<\/strong><\/p>\n<p><!-- \/wp:paragraph --><\/p>\n<p><!-- wp:paragraph --><\/p>\n<p>FUSIONultra \u662f\u4e00\u4e2a\u7075\u6d3b\u7684\u6a21\u5757\u5316\u5e73\u53f0\uff0c\u53ef\u4efb\u610f\u7ec4\u5408\u6211\u4eec\u7684 DPSS \u6fc0\u5149\u5668\u548c\u5355\u6a21\u4e8c\u6781\u7ba1\u6fc0\u5149\u5668\uff0c\u5e76\u914d\u5907\u53ef\u9009\u7684\u5149\u675f\u6574\u5f62\u548c\u53bb\u6591\u6a21\u5757\uff0c\u4ee5\u4f18\u5316\u590d\u6742\u7684\u5206\u6790\u548c\u5b9e\u9a8c\u7ed3\u679c\u3002<\/p>\n<p><!-- \/wp:paragraph --><\/p>\n<p><!-- wp:paragraph --><\/p>\n<p>\u4e13\u4e3a\u8bbe\u5907\u96c6\u6210\u5546\u96c6\u6210\u800c\u8bbe\u8ba1\uff0c\u65e8\u5728\u63d0\u9ad8\u4ea7\u80fd\u3001\u6700\u5927\u5316\u7167\u660e\u5747\u5300\u6027\u5e76\u6d88\u9664\u4f2a\u5f71\u3002FUSIONultra \u5c06 ULTRALOQ\u2122 \u6280\u672f\u4e0e\u5927\u529f\u7387\u8f93\u51fa\u76f8\u7ed3\u5408\uff0c\u4ee5\u65e0\u4e0e\u4f26\u6bd4\u7684\u53ef\u9760\u6027\u63d0\u4f9b\u4e00\u81f4\u7684\u7ed3\u679c\u3002<\/p>\n<p><!-- \/wp:paragraph --><\/p>\n","protected":false},"featured_media":399,"template":"","meta":{"_acf_changed":false,"is_product_deprecated":false,"new_product_name":"","new_product_url":"","override_cta_button":true,"cta_button_text":"\u89c2\u770b\u89c6\u9891","cta_target":"cta_target","cta_button_link_type":"url","cta_button_url":"https:\/\/novanta.com\/precision-manufacturing\/resources\/media\/fusionultra\/","footnotes":""},"product_type":[2],"product_cat":[22,135],"product_tag":[153,150,152],"class_list":["post-1767","product","type-product","status-publish","has-post-thumbnail","product_cat-22","product_cat-135","first","instock","shipping-taxable","product-type-simple"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>FUSIONultra \u8f7b\u91cf\u7ea7\u5f15\u64ce | Novanta Laser Solutions<\/title>\n<meta name=\"description\" content=\"FUSIONultra \u5c06\u8d85\u5feb\u6fc0\u5149\u5668\u548c\u8fde\u7eed\u6ce2\u6fc0\u5149\u5668\u96c6\u6210\u4e8e\u5355\u4e00\u5149\u6e90\u5e73\u53f0\u4e2d\uff0c\u4e13\u4e3a\u8bbe\u5907\u96c6\u6210\u5546\u7684\u6210\u50cf\u548c\u4eea\u5668\u7cfb\u7edf\u8bbe\u8ba1\u3002\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/zh\/precision-manufacturing\/\u4ea7\u54c1\/fusionultra\/\" \/>\n<meta property=\"og:locale\" content=\"zh_CN\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"FUSIONultra\u6fc0\u5149\u5f15\u64ce\" \/>\n<meta property=\"og:description\" content=\"FUSIONultra \u5c06\u8d85\u5feb\u6fc0\u5149\u5668\u548c\u8fde\u7eed\u6ce2\u6fc0\u5149\u5668\u96c6\u6210\u4e8e\u5355\u4e00\u5149\u6e90\u5e73\u53f0\u4e2d\uff0c\u4e13\u4e3a\u8bbe\u5907\u96c6\u6210\u5546\u7684\u6210\u50cf\u548c\u4eea\u5668\u7cfb\u7edf\u8bbe\u8ba1\u3002\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/zh\/precision-manufacturing\/\u4ea7\u54c1\/fusionultra\/\" \/>\n<meta property=\"og:site_name\" content=\"Precision Manufacturing\" \/>\n<meta property=\"article:modified_time\" content=\"2026-09-17T08:14:36+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1200,640\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"640\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"1 \u5206\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/zh\\\/precision-manufacturing\\\/\u4ea7\u54c1\\\/fusionultra\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/zh\\\/precision-manufacturing\\\/\u4ea7\u54c1\\\/fusionultra\\\/\",\"name\":\"FUSIONultra \u8f7b\u91cf\u7ea7\u5f15\u64ce | Novanta Laser Solutions\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/zh\\\/precision-manufacturing\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/zh\\\/precision-manufacturing\\\/\u4ea7\u54c1\\\/fusionultra\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/zh\\\/precision-manufacturing\\\/\u4ea7\u54c1\\\/fusionultra\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg\",\"datePublished\":\"2026-05-18T22:14:47+00:00\",\"dateModified\":\"2026-09-17T08:14:36+00:00\",\"description\":\"FUSIONultra \u5c06\u8d85\u5feb\u6fc0\u5149\u5668\u548c\u8fde\u7eed\u6ce2\u6fc0\u5149\u5668\u96c6\u6210\u4e8e\u5355\u4e00\u5149\u6e90\u5e73\u53f0\u4e2d\uff0c\u4e13\u4e3a\u8bbe\u5907\u96c6\u6210\u5546\u7684\u6210\u50cf\u548c\u4eea\u5668\u7cfb\u7edf\u8bbe\u8ba1\u3002\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/zh\\\/precision-manufacturing\\\/\u4ea7\u54c1\\\/fusionultra\\\/#breadcrumb\"},\"inLanguage\":\"zh-Hans\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/zh\\\/precision-manufacturing\\\/\u4ea7\u54c1\\\/fusionultra\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"zh-Hans\",\"@id\":\"https:\\\/\\\/novanta.com\\\/zh\\\/precision-manufacturing\\\/\u4ea7\u54c1\\\/fusionultra\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg\",\"width\":1920,\"height\":640},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/zh\\\/precision-manufacturing\\\/\u4ea7\u54c1\\\/fusionultra\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/zh\\\/precision-manufacturing\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Shop\",\"item\":\"https:\\\/\\\/novanta.com\\\/zh\\\/precision-manufacturing\\\/shop\\\/\"},{\"@type\":\"ListItem\",\"position\":3,\"name\":\"FUSIONultra\u6fc0\u5149\u5f15\u64ce\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/zh\\\/precision-manufacturing\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/zh\\\/precision-manufacturing\\\/\",\"name\":\"Precision Manufacturing\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/zh\\\/precision-manufacturing\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"zh-Hans\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"FUSIONultra \u8f7b\u91cf\u7ea7\u5f15\u64ce | Novanta Laser Solutions","description":"FUSIONultra \u5c06\u8d85\u5feb\u6fc0\u5149\u5668\u548c\u8fde\u7eed\u6ce2\u6fc0\u5149\u5668\u96c6\u6210\u4e8e\u5355\u4e00\u5149\u6e90\u5e73\u53f0\u4e2d\uff0c\u4e13\u4e3a\u8bbe\u5907\u96c6\u6210\u5546\u7684\u6210\u50cf\u548c\u4eea\u5668\u7cfb\u7edf\u8bbe\u8ba1\u3002","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/zh\/precision-manufacturing\/\u4ea7\u54c1\/fusionultra\/","og_locale":"zh_CN","og_type":"article","og_title":"FUSIONultra\u6fc0\u5149\u5f15\u64ce","og_description":"FUSIONultra \u5c06\u8d85\u5feb\u6fc0\u5149\u5668\u548c\u8fde\u7eed\u6ce2\u6fc0\u5149\u5668\u96c6\u6210\u4e8e\u5355\u4e00\u5149\u6e90\u5e73\u53f0\u4e2d\uff0c\u4e13\u4e3a\u8bbe\u5907\u96c6\u6210\u5546\u7684\u6210\u50cf\u548c\u4eea\u5668\u7cfb\u7edf\u8bbe\u8ba1\u3002","og_url":"https:\/\/novanta.com\/zh\/precision-manufacturing\/\u4ea7\u54c1\/fusionultra\/","og_site_name":"Precision Manufacturing","article_modified_time":"2026-09-17T08:14:36+00:00","og_image":[{"width":1200,"height":640,"url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1200,640","type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"1 \u5206"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/zh\/precision-manufacturing\/\u4ea7\u54c1\/fusionultra\/","url":"https:\/\/novanta.com\/zh\/precision-manufacturing\/\u4ea7\u54c1\/fusionultra\/","name":"FUSIONultra \u8f7b\u91cf\u7ea7\u5f15\u64ce | Novanta Laser Solutions","isPartOf":{"@id":"https:\/\/novanta.com\/zh\/precision-manufacturing\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/zh\/precision-manufacturing\/\u4ea7\u54c1\/fusionultra\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/zh\/precision-manufacturing\/\u4ea7\u54c1\/fusionultra\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg","datePublished":"2026-05-18T22:14:47+00:00","dateModified":"2026-09-17T08:14:36+00:00","description":"FUSIONultra \u5c06\u8d85\u5feb\u6fc0\u5149\u5668\u548c\u8fde\u7eed\u6ce2\u6fc0\u5149\u5668\u96c6\u6210\u4e8e\u5355\u4e00\u5149\u6e90\u5e73\u53f0\u4e2d\uff0c\u4e13\u4e3a\u8bbe\u5907\u96c6\u6210\u5546\u7684\u6210\u50cf\u548c\u4eea\u5668\u7cfb\u7edf\u8bbe\u8ba1\u3002","breadcrumb":{"@id":"https:\/\/novanta.com\/zh\/precision-manufacturing\/\u4ea7\u54c1\/fusionultra\/#breadcrumb"},"inLanguage":"zh-Hans","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/zh\/precision-manufacturing\/\u4ea7\u54c1\/fusionultra\/"]}]},{"@type":"ImageObject","inLanguage":"zh-Hans","@id":"https:\/\/novanta.com\/zh\/precision-manufacturing\/\u4ea7\u54c1\/fusionultra\/#primaryimage","url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg","contentUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg","width":1920,"height":640},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/zh\/precision-manufacturing\/\u4ea7\u54c1\/fusionultra\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/zh\/precision-manufacturing\/"},{"@type":"ListItem","position":2,"name":"Shop","item":"https:\/\/novanta.com\/zh\/precision-manufacturing\/shop\/"},{"@type":"ListItem","position":3,"name":"FUSIONultra\u6fc0\u5149\u5f15\u64ce"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/zh\/precision-manufacturing\/#website","url":"https:\/\/novanta.com\/zh\/precision-manufacturing\/","name":"Precision Manufacturing","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/zh\/precision-manufacturing\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"zh-Hans"}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/zh\/precision-manufacturing\/wp-json\/wp\/v2\/product\/1767","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/zh\/precision-manufacturing\/wp-json\/wp\/v2\/product"}],"about":[{"href":"https:\/\/novanta.com\/zh\/precision-manufacturing\/wp-json\/wp\/v2\/types\/product"}],"version-history":[{"count":1,"href":"https:\/\/novanta.com\/zh\/precision-manufacturing\/wp-json\/wp\/v2\/product\/1767\/revisions"}],"predecessor-version":[{"id":2003,"href":"https:\/\/novanta.com\/zh\/precision-manufacturing\/wp-json\/wp\/v2\/product\/1767\/revisions\/2003"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/zh\/precision-manufacturing\/wp-json\/wp\/v2\/media\/399"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/zh\/precision-manufacturing\/wp-json\/wp\/v2\/media?parent=1767"}],"wp:term":[{"taxonomy":"product_type","embeddable":true,"href":"https:\/\/novanta.com\/zh\/precision-manufacturing\/wp-json\/wp\/v2\/product_type?post=1767"},{"taxonomy":"product_cat","embeddable":true,"href":"https:\/\/novanta.com\/zh\/precision-manufacturing\/wp-json\/wp\/v2\/product_cat?post=1767"},{"taxonomy":"product_tag","embeddable":true,"href":"https:\/\/novanta.com\/zh\/precision-manufacturing\/wp-json\/wp\/v2\/product_tag?post=1767"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}