IncOder Series

IncOder™ Series – Robust. Reliable. Precise.

IncOder™ Series – Robust. Reliable. Precise.

The IncOder™ Series inductive absolute encoders are robust, reliable, and precise. Low profile and large bore form factor deliver a compact design with a range of configuration options, 37 mm to 595 mm. The robust, bearingless design is lightweight and simple to install. No precision installation or calibration is required.

Experience true absolute angle position measurement, including SSI, BiSS-C, SPI, ABZ outputs and multiturn options available. Dirt, water, and oil immunity ensure robust performance unaffected by humidity, condensation, dust, mud, or sand. A proven product in extreme environments – delivering up to 22-bits resolution and temperature range of -60 to 105° C. The IncOder™ Series are the trusted precision angle encoders for harsh environments.


A variety of videos on our company, product offerings, and innovations.