Providing ruggedized, lightweight motion and sensing solutions for unmanned aerial vehicles, antenna positioning, and satellite communications. Our components ensure stable, precise control in challenging environments.
UAV, Aerospace & Satcom Systems Technology
Compact Motion Systems for Airborne Platforms
In unmanned aerial vehicles, every gram matters. Our lightweight, high-torque-density motors and ultra-compact encoders are optimized for integration in gimbals, payload stabilization systems, and antenna pointing mechanisms. Engineered to deliver powerful performance within a minimal footprint, they help extend flight duration, conserve energy, and maintain payload accuracy, even under challenging atmospheric conditions.
Safety and Reliability for Critical Missions
Reliability defines success in aerospace and communication systems. Our motion solutions are designed to meet stringent performance standards, ensuring long-term operational stability and fail-safe performance under continuous use. With proven architectures, redundant feedback options, and integrated safety features, we help OEMs build mission-ready platforms that engineers and operators can trust.
Precision Sensing for Targeting and Communication Alignment
Stable, accurate positioning is essential for surveillance, mapping, and satellite communication. Our high-resolution encoders provide sub-arc-second accuracy and fast response times for precise azimuth and elevation control. With superior resistance to shock and vibration, they ensure reliable feedback and uninterrupted signal tracking across long-distance communication and imaging applications.
Signal Integrity for Communication Systems
Precision alignment ensures uninterrupted data transmission. Our encoders and rotary actuators maintain positional accuracy for antenna steering, satellite tracking, and gimbal alignment—minimizing signal loss and ensuring real-time communication across distances. Built to withstand vibration and electromagnetic interference, they maintain stability in motion-critical communication systems.
Thermal and Environmental Endurance
Extreme conditions demand motion systems that perform consistently, from desert heat to high-altitude cold. Our components are engineered for wide temperature ranges and sealed to resist dust, moisture, and other contaminants. Thermal optimization ensures consistent torque output and signal integrity, delivering dependable operation in airborne and ground-station environments alike.
Certified Performance for Aerospace Standards
Our technologies adhere to the industry’s most rigorous aerospace and communication standards, including ISO 14971 and IEC 60601 compliance. From redundant power architectures to EMI-resistant packaging, every product is engineered to deliver mission-ready reliability and meet long-duration endurance requirements.
Challenges in UAV, Aerospace & Satcom Systems
Modern UAV and SATCOM systems operate under increasing expectations: lighter designs, longer flight times, faster data transmission, and greater positional accuracy; all within shrinking form factors. Engineers must integrate high-performance motion control in compact assemblies that can endure vibration, thermal stress, and unpredictable operating environments. As the industry pushes toward more autonomous, connected, and data-intensive missions, the challenge is building motion systems that balance agility with absolute reliability across every axis of performance.
Recommended solutions
Novanta’s proven solutions have been purposely designed with specific applications in mind. Find a selection of our recommended solutions below.
Everest Safe
IncOder™ CORE Inductive Angle Encoder
Omni+ Series Frameless Motor
Axia80 Force/Torque Sensor Kit
Talk to an Application Engineer
Work directly with our technical team to optimize sensor integration, calibration, and interface design for your OEM system