Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release

Laser Sub-systems

FUSIONultra

FUSIONultra

FUSIONultra Configurable Multi-Wavelength Laser Light Engine

FUSIONultra is a flexible, modular platform that incorporates any combination of our DPSS lasers and single mode diode lasers with optional beam shaping and despeckling modules to optimize complex analysis and experiment results.

Purpose-built for OEM integration to accelerate throughput, maximize illumination uniformity, and eliminate artifacts. FUSIONultra combines ULTRALOQ™ technology with high-power output to deliver consistent results with unmatched reliability.

View all features
Overview & Features Specifications Documents & Downloads

Overview

Integrated Variable Optical Attenuator (VOA)
Meeting high performance specifications across a wide range of power levels is challenging, and often requires separate attenuators, leading to added cost and integration challenges for OEMs.
By incorporating an onboard VOA, achieving a maximum attenuation of OD3 ensures stability and adherence to performance specifications, even during power changes, enhancing operational flexibility while reducing integration complexity and cost.

Despeckling Eliminates Spatial Noise
Our integrated despeckling module eliminates spatial noise to enhance quantification accuracy across the entire sample with uniform illumination and consistent signal fidelity. The independent despeckling module is securely mounted into the light engine housing, eliminating the need for a secondary unit and simplifying integration into complex instruments and systems.

Unmatched Power Modulation for Precise Control
Enable high-speed fluorescence testing with dynamic power switching, delivering stable performance and expanded signal range for precise proteomic and sequencing control. Our advanced power modulation allows for precise measurements and fast data acquisition to optimize testing processes without damaging sensitive samples.

Enhance Illumination Uniformity
Built-in beam shaping enables precise illumination control to refine beam output to lines, rectangles, or square shapes reducing background noise, optimize uniformity, and improve signal-to-noise ratio in fluorescence imaging applications. The uniformity prevents over or under exposure in processing providing more accurate scientific data.

Single-Mode & Multi-Mode Options
FUSIONultra offers both single-mode and multi-mode laser output options to optimize both highly precision testing and analysis, while providing more energy for faster processing speed.
Single-Mode: Use single-mode to resolve fine cellular and sub-cellular structures with enhanced spatial coherence and minimal modal dispersion—enabled by a compact 50 µm multi-mode fiber core.
Multi-Mode: Higher power multi-mode output is enhanced with our ULTRALOQ™ technology ensures performance stability for reliable results at higher processing speeds.

Integrated Variable Optical Attenuator (VOA)
Meeting high performance specifications across a wide range of power levels is challenging, and often requires separate attenuators, leading to added cost and integration challenges for OEMs.
By incorporating an onboard VOA, achieving a maximum attenuation of OD3 ensures stability and adherence to performance specifications, even during power changes, enhancing operational flexibility while reducing integration complexity and cost.


Broad spectral breadth including the challenging 561 nm wavelength to excite an equally broad range of fluorophores
Dynamic power switching
Enhanced spatial coherence and minimal modal dispersion
Single and multi-mode fiber configuration options
Scalable multi-Watt output per laser line
Ultra-stable laser sources and proprietary ULTRALOQ™ technology
Optimal mode scrambling
Optional built-in beam shaping and despeckling modules

Specifications

Description Specification
Wavelength & Power 405nm – 1064nm
Number of Laser Lines Up to 10 laser lines
Beam Delivery Free Space or Fibre Coupled
Dynamic Range 10% – 100%
Modulation Speed Digital and Analogue modulation
Rise/Fall Time < 0.1 ms
Fiber Core Size ≥50μm (multi-mode)
Volume 8,70 cm³
Beam Shaping Options Line, Rectangle, Square
Despeckling < 10%
Download Download Type Language
FUSIONultra Configurable Multi-Wavelength Laser Light Engine Datasheet English
Intelligent Light Engine Platforms Technical Note English

Precession Elephant 2

Laser Beam Steering

Novanta Precession Elephant 2 galvanometer laser scanner

Precession Elephant III

Laser Beam Steering

Novanta Precession Elephant III laser galvanometer

Vectria

Laser Beam Steering

Novanta Vectria beam steering system

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.