Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release

Laser Beam Steering

Vectria

Vectria

Vectria™ is a compact hybrid 3D scan head engineered for CO₂ laser cutting, engraving, drilling, and marking. Featuring CO₂‑optimized optics and integrated Z‑axis control, with advanced thermal management for demanding high-power CO₂ applications. It delivers higher speed, finer detail, and improved uptime for demanding industrial applications.

View all features
Overview & Features Specifications Documents & Downloads

Overview

Vectria is a high‑performance motion control platform designed to help OEMs and machine builders achieve exceptional accuracy, repeatability, and system efficiency—without added complexity. Engineered for modern precision manufacturing, Vectria combines advanced control capabilities with a streamlined, scalable architecture that simplifies system design and accelerates time to market.

From concept through production, Vectria supports reliable, stable motion in space‑constrained and performance‑critical environments. Its flexible design enables faster integration, reduced engineering effort, and confidence‑inspiring operation across a wide range of automation applications.

Built for continuous operation in demanding industrial settings, Vectria helps teams improve output quality, protect uptime, and future‑proof their systems as requirements evolve.

Precision without compromise. Simplified by design. Built for what’s next.

Aperture 30 mm
Max. Laser Power 500 W
Scan Angle (optical) ± 22°
Entrance Beam Aperture1 9.5 mm
Tune Type2 All Purpose Tune
 Step Response Time 1% of Full Scale3 < 650 µs
 Step Response Time 10% of Full Scale3 < 3450 µs
 Positioning Speed (optical) 26 rad/sec (9m/s @WD 350mm)
  Max Acceleration (optical) 132.000 rad/s²
 Tracking Error < 320 µs
 Linearity 99.5%
 Non-Linearity < 0.35 mrad/44°
 Gain Error < 5 mrad
 Laser Wavelength CO2:   9.3, 10.2, 10.6 µm
Fiber: 1.030 – 1.070 µm (on request)
Power Supply Requirement 48 V DC / 5 A RMS
Servo-Technology Hybrid-Digital Servo
Position Resolution NVL-100 / 20-bit
XY2-100 / 16-bit
Water Cooling Housing Recommended
Water Cooling Aperture Mandatory
IP-Rating IP61
Stacking-Distance Beam Exit to Exit 120 mm
Max. Dry Weight 10 kg
Dimension (L x W x H) 346.9 mm x 145 mm x 171.3 mm
Notes:
All angles are in optical degrees, unless otherwise noted. All specifications are subject to change without notice.

1. Optical path designed for incoming collimated gaussian laser beams of d = 9 mm (1/e²)  
2. Further Tunes available to match customer specific requirements
3. Settling to within 1% of position

Download Download Type Language
Vectria Datasheet Datasheet English
Vectria 3-Axis Scan Head Technical Manual Manual English
Vectria 3-Axis Scan Head Quick Start Guide Quick Start Guide English

Precession Elephant 2

Laser Beam Steering

Novanta Precession Elephant 2 galvanometer laser scanner

Precession Elephant III

Laser Beam Steering

Novanta Precession Elephant III laser galvanometer

Vectria

Laser Beam Steering

Novanta Vectria beam steering system

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.