Products

Integrated
Stepper Motors

Integrated stepper motor platforms that combine motor, drive, and control into a single compact solution.



Two integrated platforms, distinct design approaches

Novanta offers two integrated stepper motor platforms to support different system architectures and design prioritie

Liberty MDrive®

Integrated motion designed for scalable system architectures

Liberty MDrive is optimized for modern, multi-axis machines where efficiency, wiring reduction, and system-level simplicity matter. Built on Hybrid Motion Technology (hMT), Liberty MDrive supports cleaner architectures through daisy-chained communication and centralized power distribution.

MDrive® Plus

Configurable integrated motion with proven flexibility

MDrive Plus provides a highly configurable integrated stepper motor platform supporting both rotary and linear motion. With a broad range of configurations and a long-established install base, MDrive Plus is well suited for OEMs who need flexibility and customization at the axis level.

Need a different motion architecture?

Not every application calls for an integrated solution. Novanta also offers standalone and custom stepper options to support alternative system designs, performance requirements, and integration strategies.

Standalone Stepper Drives

Discrete stepper drives that give flexibility to design control architectures from board-level integration to modular industrial packaging.

Standalone Stepper Motors

Rotary and linear hybrid stepper motors engineered for precision and reliability in custom, drive-agnostic motion systems.

Custom Stepper Products

Application-specific stepper solutions developed in collaboration with Novanta engineers to meet unique requirements.

Talk to an Application Engineer

Work directly with our technical team to optimize motion configuration, system integration, and control interfaces.