INTEGRATED STEPPER MOTORS

Liberty MDrive®

An integrated hybrid stepper motor platform designed for scalable rotary and linear motion systems.

Liberty MDrive simplifies multi-axis machine design by reducing wiring, improving energy efficiency, and enabling cleaner system architectures.

Rotary and linear configurations

More control for better motion with hMT

Hybrid Motion Technology™ (hMT) is a control technology that, when applied to a stepper motor, results in decidedly un-stepper-like performance. By closely maintaining the relationship of the rotor and stator, hMT eliminates loss of synchronization while opening up the full torque range of the motor. This enables:

Smoother motion and reduced vibration
Lower heat generation
Improved energy efficiency
Extended component life
Ability to regulate torque at a standstill
Eliminate loss of stator/rotor synchronization (stalling)

hMT enables Liberty MDrive to deliver high performance without sacrificing efficiency.

Talk to an Application Engineer

Work directly with our technical team to optimize motion configuration, system integration, and control interfaces.