Spindles

Air Bearing Spindles

The world’s market-leading high-speed air bearing spindles

Browse Air Bearing Spindles series

Compare force/torque sensor families by load range, envelope, and electronics. Select the series that best fits your integration, then drill down to model details.

PCB Drilling & Routing

Low runout for increased accuracy
Perfectly balanced reducing vibration for improved small hole drilling
High torque versions for rugged applications

Coating Atomizer

Low turbine air consumption using industry standard air pressure
Suitable for robotic arm applications due to low mass and small footprint
High reliability, minimizing down time costs

Light Industrial Precision Machining

Wide speed range up to 125,000 rpm
Interchangeable collets > 6 mm diameter without shaft rebalance for flexibility
Swarf ingress protection with optional radial load limit sensor for increased reliability

Talk to an Application Engineer

Work directly with our technical team to optimize sensor integration, calibration, and interface design for your OEM system

Articles related to our Air Bearing Spindle & Precision Motion Technology