Laser Beam Steering

Precession Elephant II

Precession Elephant 2

Flexible multi-axis processing for complex parts. Balances precision and throughput with greater adaptability than rigid high-power alternatives. Designed for evolving production needs, it supports diverse applications. Improves efficiency while maintaining consistent quality.

Best for: Advanced manufacturing, complex part processing
Key advantage: Integration
Compatibility: Fiber lasers, industrial multi-axis systems

View all features
Overview & Features Specifications Documents & Downloads

Overview

Compatible with our ARGES scan heads, ASC is the central device in a laser system, controlling scan heads, lasers, sensors, actuators, and other peripherals. Our newest ASC series, ARGNET features a powerful Quadcore 64bit-CPU with 215k logic cell FPGA, enabling high-power performance, changeable multi-functional interface boards for added flexibility, and open platform with embedded Linux OS. The combination of ARGES System Controller and its intuitive software, InScript® results in a highly configurable interfaces and processing units which responds in real-time to external signals. This next generation controller solution, the ARGNET series guarantees an optimized synchronization of all devices and signals, which is important in laser systems. The ASC is an autonomously functioning device that does not require a host to carry out its processing tasks and can be remotely diagnosed, administered, and parameterized via TCP/IP. This controller solution is compatible with all ARGES scan heads, lasers, and sub-systems. The ARGES control environment includes the InScript® software, which is supplied with the ASC, as well as other software-based connectivity solutions, for example the ARGES ControllerLib (C-API). These alternative control options provide a high degree of flexibility for precisely configuring the system to your requirements.

Enhanced features

  • Timestamp based infrastructure for precise scanner and laser real-time control
  • High throughput thanks to timestamp based data processing at 200K sample rate
  • High accuracy enabling micromachining jobs
  • Easy combination/alignment of several signal streams with TSS technology
  • Modular SW-architecture enables a quick extension of the scope of functionality
  • Short response time of the system (<10 ms) via C API enables quick process handling

Compatible with InScript software
This control environment includes the InScript® software, which is supplied with the ASC, as well as other software-based connectivity solutions. This complete solution enables a high degree of flexibility for precisely configuring the system to your requirements.

Calibration wizard for scan field calibration
This release introduces a new and improved procedure for the 2-D and 3-D Scan Field Calibration (SFC). The SFC features a calibration of the system with high accuracy. The new 3D-SFC engine and the new calibration wizard enable a customer-friendly and accurate calibration. Additionally, this feature also enables an improved 2D method. With this method an improvement of an existing 2D-SFC can be carried out via a GUI wizard or over our ControllerLib (C-API).

Time signal streams
Time Signal Streams (TSS) is a mechanism for synchronizing data passing through the process data pipeline and enabling the managing and sharing of this data. TSS enables quality control, troubleshooting and diagnostics, display of signals with time resolution of 5 microseconds as well as display of multiple signals as layers in our InScript software.

Currently, the following signals and data channels are available as Timed Signal Stream and can be displayed as layers

3D vector editor
Our proprietary feature, Vector Editor is a powerful tool for displaying and creating complex jobs and processes. The InScript 3 Vector Editor view is a true 3D editing tool as it uses 3D coordinates (x,y,z) throughout the course of a job. The Vector Editor view provides two different view modes, the 2D and 3D view mode, which can be switched.

The Vector Editor editing functions can only be used in the 2D mode of the Vector Editor. The 3D mode of the Vector Editor is a 3D view only mode in which 3D objects can be viewed from different perspectives, just like a CAD program.

On-the-fly
On-the-fly refers to a mechanism for fly cutting in applications requiring 24/7 performance. This new release features the implementation of a Position Encoder Matrix Generator (PEMG) in Field Programmable Gate Array (FPGA) which offers high flexibility for several on-the-fly tasks like tab-cutting for battery production or conveyor belt applications in general.

Upcoming
Our next release will feature the Optical Coherence Tomography (OCT) hardware component with its complimentary software, Wave Field Imaging (WFI), a high-resolution wave field imaging technology that can be employed in a variety of ways for laser material processing and process.

Specifications

Aperture 26 mm
Number of Axes 5 to 8 axes
Precession Frequency1 200 – 600 Hz (12 000 – 36 000 rpm)
Focal Length of Objective Lens 60 mm or 120 mm
Wavelength Green: 515 – 532 nm
Near Infrared: 1020 – 1080 nm
Infrared: 1500 – 2100 nm
1. Depending on incidence angle
Download Download Type Language
Precession Elephant 2 Datasheet Datasheet English
Precession Elephant 2 Manual Product Manual English

Precession Elephant 2

Laser Beam Steering

Precession Elephant II scan head on a white background

Precession Elephant III

Laser Beam Steering

Precession Elephant III scan head on a white background

Vectria

Laser Beam Steering

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.