inductive encoders

IncOder CORE

Unpackaged Angle Encoders. Precision in the Extreme.

Novanta’s inductive encoders are capable of operating under the harshest conditions without compromising any accuracy.

Overview & Features Specifications Documents & Downloads Accessories CAD Downloads

Overview

  • No calibration or precision installation tolerances. Guaranteed accuracy within a simplified installation reduces OEM production time and cost
  • Frameless, compact design for reduced weight and design envelope. Large bore and low axial height for use in rotary actuators
  • Providing accurate and robust position measurement
  • Repeatable, accurate and high Resolution absolute position feedback

Mechanical Specifications

Specification CORE-1-44 CORE-3-70
Stator OD 44 mm 70 mm
Rotor ID 10.4 mm 30.3 mm
Height 12.1 mm 13.4 mm
Rotor Mass 3 g 6.5 g
Stator Mass 12 g 22.5 g
Nominal Axial Gap 0.5 mm 1.1 mm
Axial Gap Tolerance ±0.2 mm ±0.35 mm
Radial Offset Tolerance 0.2 mm 0.25 mm
Material PCB – FR4 PCB – FR4

General Specifications

Specification Value
Communications SSI, BiSS-C, Asynch serial, SPI
Data Outputs RS422
Power Supply 4.5 – 5.5, 8–12 VDC
Current Consumption < 100 mA (typically < 75 mA)
Interconnection Molex 10-way connector

Environmental Specifications

Specification Value
Vibration 20g for 10-2000Hz (IEC 60068-2-6 20g), DEF STAN 00-35 : Part 3 : Issue 4 Test M1 Vibration, A24 & A25 – Heavy Tracked Vehicles
EMC Radiation Susceptibility (Installed) Complies with IEC 61000-6-2 – suitable for fitment in harsh EMC environments
EMC Radiated Emissions (Installed) Complies with IEC 61000-6-4 – suitable for fitment adjacent to EMI sensitive devices
Operating Temp. –20°C to +85°C
Storage Temp. –55°C to +105°C (–60°C to +105°C for 24CT option)
IP Rating – Rotor & Stator IP00
IP Rating – Connector IP00
Download Download Type Language
IncOder_CORE_Series_Datasheet_110323 English
IncOder_CORE_Brochure_102723 English
Compatibility_Chart_Communications_Protocol_IncOder_Inductive_Encoders English
IncOder-Range-ROHS-Certificate-Version-2.0 English
IncOder-REACH-statement-Revision-1.1 English
Part Number Description
CORE-CAB1-0.25

For custom lengths, please contact Novanta.

CORE-CAB1-0.5

For custom lengths, please contact Novanta.

CORE-CAB1-1

For custom lengths, please contact Novanta.

CORE-CAB1-2

For custom lengths, please contact Novanta.

CAD Downloads

Rotors
Mounting Format
1020-104_Rev1-1.zip
2422-102_Rev1-0-Rotor.zip
Stators
Mounting Format
1020-101_Rev1-1_PA1.zip
1020-101_Rev1-1_PR1.zip
1020-101_Rev1-1_PR2.zip
2422-114_Rev1-0-Stator-PA1.zip
2422-114_Rev1-0-Stator-PR1.zip
2422-114_Rev1-0-Stator-PR2.zip

IncOder CORE

Cables & Accessories

Novanta’s proven solutions have been purposely designed with specific applications in mind. Find a selection of our recommended solutions below.

From $30.00

0.25m IncOder CORE Cable

From $30.00

0.5m IncOder CORE Cable

From $141.00

10m 10-way Cable

From $140.00

10m 8-way Cable