safety certified sERVO DRIVES

Everest Safe

The most power-dense servo drive, now FSoE Certified.

Safety is not an accident.

Overview & Features Specifications Documentation & Manuals Downloads

Overview

Features & Benefits

  • Advanced functional safety functions
  • Highest power density
  • 45 A continuous / 60 A peak
  • Up to 100 kHZ PWM frequency
  • Up to 99% efficiency
  • Standby power consumption down to 1.7 W
  • EtherCAT embedded communications
  • FSoE (Functional Safety over EtherCAT) rated up to SIL-3 PLe
Specification Value
Part number EVS-S-NET
Rated/Peak current 45 A (60 A peak)
Voltage 60 VDC
Size 37 x 28.5 x 17.14 mm
Efficiency Up to 99%
Minimum Standby Power Consumption 1.7 W
Feedback sensors (motion control) Supports Digital Halls, Quadrature Incremental encoder, Absolute BiSS-C encoder, SSI
Communications FSoE (FailSafe over EtherCAT)
Safety Feedback Combinations 2x BiSS-C BP3; 1x BiSS-C BP3 + QEI; 1x BiSS-C BP3 + Halls; QEI + Halls
Safety FSoE, STO, SS1-r, SS2-t, SS2-r, SOS, SLS, SSR, SLP, SLI, SDI, SV (SIL3 PLe CAT3)

Everest Safe NET

Document
Type
Product Manual
Online Documentation
Reference Manual
Online Documentation
Declaration & Certification
Online Documentation

Downloads

Document
Type
Motion Lab 3
Software
Downloads Archive
External Site

Choose Your Drive

Everest Safe

$764.77

Sample Price (1-9 units)

Servo Drives New

Everest Safe

Force-Torque Sensors New
A force torque sensor built for surgical robotics

Sano74 Force/Torque Sensor