IC optical encoders

Aura®

Superior resolution, seamless integration.

Overview & Features Specifications Documentation & Manuals Related Articles & FAQs 3D CAD Models Downloads

Overview

  • Absolute position feedback
  • Small, low power SMT package
  • High resolution and accuracy
  • High run-speed
  • Wide alignment tolerances
  • Scale eccentricity compensation
  • Low communication latency
  • Comprehensive connectivity

Specifications

LinearRotary
Dimensions9.0 x 7.0 x 1.1 mm9.0 x 7.0 x 1.1 mm
InterfacesBiSS-C, SSI, SPI, ABZBiSS-C, SSI, SPI, ABZ
Resolution*± 12.5 to 200 nm18-22 bit*
Latency< 5 μsec (BiSS-C)
< 5 μsec (SPI)
< 30 μsec (SSI)
< 5 μsec (BiSS-C)
< 5 μsec (SPI)
< 30 μsec (SSI)
Accuracy**± 2 μm± 0.005°
Repeatability1 LSB1 LSB
Speed50 m/s83,721 rpm (with 18 mm scale)
Input Voltage5 VDC ± 0.55 VDC ± 0.5
Supply Current45 mA, unterminated outputs45 mA, unterminated outputs
Operating Temperature-40 to 85° C-40 to 85° C
Weight1.5 g1.5 g
Standard Scales***9 to 195 mm18 to 63.5 mm OD
*Higher resolution can be achieved by increasing averaging sample size.
** Accuracy is specified using a glass scale with OD 51.8 mm (Rotary) and 80 mm measurable length (Linear).
*** Custom rotary and linear glass scales available – contact your local representative for more information.

Download Download Type Language
Aura Series Datasheet English
Aura Series Product Brochure English
Aura Series Interface Drawing English
Aura Series Certificate of Compliance English

Aura Series