Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release

Article

Laser Tweezers Raman Spectroscopy (LTRS)

Technical Paper Overview

Laser Tweezers Raman Spectroscopy: Single-Cell Cancer Diagnostics
Microfluidic flow control, not operator skill, decides whether LTRS scales clinical.

Bulk tissue analysis averages out the very single-cell features that matter most for cancer diagnostics and drug-response studies. Raman spectroscopy is label-free and non-destructive — ideal for living cells — but Raman scattering is inefficient, signal collection takes seconds, and cells must be held perfectly still during acquisition. Traditional optical-trap-plus-Raman benches require constant operator intervention, blocking translation from research lab to clinical workflow.

This technical paper documents an automated LTRS arrangement combining a low-cost microfluidic flow chamber, a syringe pump, and dual-wavelength Novanta Laser Quantum ventus lasers — ventus 1064 (TEM00, M² 95% accuracy in 2-second acquisitions.

Key takeaways include:

  • Why bulk tissue Raman misses what single-cell LTRS catches: cytochrome-c and nucleic-acid signatures that distinguish circulating tumour cells from white blood cells
  • How dual-wavelength LTRS works: 1064 nm traps cells in a pico-Newton optical gradient; 532 nm excites resonant Raman bands diagnostic of disease state
  • When to specify dual-wavelength over single-laser LTRS: clinical-grade discrimination, drug-cell interaction studies, late-stage prostate cancer staging
  • What the ventus pair delivers: M² <1.4 trap beam, 1 cm⁻¹ Raman line width, <10 μrad/°C pointing stability across both wavelengths, RS232 + LabVIEW control
  • A practical workflow: microfluidic flow chamber + syringe pump + co-aligned ventus pair → automated single-cell capture and spectrum acquisition

Download the full technical paper for the experimental LTRS optical layout, the PC-3 vs. Jurkat Raman spectra showing the cytochrome-c discrimination band, and the Linear Discriminate Analysis classification results — before specifying a single-wavelength LTRS bench that locks your team into manual cell-capture and limits acquisition speed.

Newsletter Sign-up

This field is for validation purposes and should be left unchanged.

Gated Content

This field is for validation purposes and should be left unchanged.
This field is hidden when viewing the form