Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release

Article

Optimizing Energy Density for Deep Engraving

Technical Paper Overview

Optimizing Energy Density for Deep Engraving
Fluence, not average power, decides deep engraving quality and removal rate.

Deep engraving for jewelry and watches lives in a narrow process window: ~5 mm³/min removal rate, surface roughness under 2 µm, sharp 50 µm feature corners, no burr, and a 1-5 µm microstructure fine enough to reflect light into a specific color — without post-processing. Hitting all four targets simultaneously isn’t a power problem. It’s a fluence problem.

This technical paper from three Novanta authors documents systematic deep-engraving tests on stainless steel using a 40W 8ps picosecond laser, a Squirrel 11mm 2D scan head, and an 80mm F-theta lens — varying laser repetition rate (200kHz vs 1MHz), power (50% vs 100%), and burst mode (1-10 pulses) to map fluence against removal rate and surface roughness.

Key takeaways include:

  • Why deep engraving is quality-limited, not power-limited — higher average power doesn’t improve results unless scan speed scales
  • How fluence (energy density per pulse) maps to removal rate and surface roughness — and where the curves invert
  • When 200kHz operation beats 1MHz: deep engraving where high pulse overlap at 1MHz creates 30 µm burr artifacts
  • What burst-mode operation does: split pulse energy across 2/5/10 sub-pulses to fine-tune fluence below single-pulse limits
  • A practical optimal recipe documented: 0.6 J/cm² at 200kHz, ~18W, 10 burst pulses → smooth steel engraving with color finish

Download the full technical paper for the removal-rate vs. fluence curves across both repetition rates, the surface-roughness maps from 1.5 µm to 30 µm extremes, and the documented optimal recipe for steel deep-engraving in jewelry and watch applications — before defaulting to maximum laser power and ending up with burnt-edge artifacts.

Newsletter Sign-up

This field is for validation purposes and should be left unchanged.

Gated Content

This field is for validation purposes and should be left unchanged.
This field is hidden when viewing the form