Article

Galvanometer Scanning Technology and 9.3µm CO2 Lasers for On-The-Fly Converting Applications

Technical Paper Overview

Galvanometer Scanning with 9.3 µm CO₂ Lasers for On-The-Fly Converting

Synchronized power, not scan speed alone, decides cut quality at 10 m/s.

Mechanical die-cutting locks roll-to-roll converting lines into one design per shift. Storing dozens of dies, changing them between SKUs, and the impossibility of short-run prototypes — these are the constraints that make digital printing’s flexibility hit a wall at the cutting step. Laser converting is the obvious answer, but only if it matches digital print’s design agility without sacrificing finish quality.

This technical paper demonstrates an all-digital galvanometer scan head paired with a 9.3 µm CO₂ laser — running at 10 m/s with focal spot under 150 µm — using coordinated power modulation across scan velocity for stable power density. The result: clean, repeatable cutting on thin plastic films, paper, cardboard, optical films, and apparel fabrics at digital-print speeds.

Key takeaways include:

  • Why coordinated power modulation, not raw speed alone, determines cut quality at 10 m/s
  • How 9.3 µm CO₂ wavelength produces cleaner cuts on common converting materials than 10.6 µm
  • When digital converting beats die-cutting: short-run packaging, on-the-fly design changes, prototype production
  • What system specs to look for: ≥10 m/s scan speed, <150 µm focal spot, frequency-stable 9.3 µm CO₂ source
  • A practical materials list: flexible packaging, labels, greeting cards/envelopes, optical films, apparel fabrics

Download the full technical paper for the galvanometer-laser synchronization framework, the 9.3 µm versus 10.6 µm wavelength comparison data for converting materials, and the system specifications needed to replace mechanical die-cutting with digital laser converting — before your next packaging customer asks for a design change you can’t deliver fast enough.

Newsletter Sign-up

This field is for validation purposes and should be left unchanged.

Gated Content

This field is for validation purposes and should be left unchanged.
This field is hidden when viewing the form