Article

Highly Accurate Particle Measuring Using Lasers

Technical Paper Overview

Highly Accurate Particle Measuring with Lasers

Beam stability, not raw power, decides particle-counter false positives.

In semiconductor wafer fabrication, the purity of chemical, cooling, and cleaning fluids isn’t a nice-to-have — it’s the difference between yield and scrap. A missed contaminant produces a wafer defect; a false-positive triggers an unnecessary line shutdown. The laser inside each particle counter determines whether the system errs toward yield loss or production stoppage.

This technical paper from Laser Quantum (a Novanta brand) explains how particle counting works inside semiconductor fluid-purity instruments — laser beam through flow cell, particle-diffracted light captured by a CCD or photodiode array around a central beam dump — and why the gem 532 nm and opus 532 nm lasers (M² near 1, stable pointing, low noise, air-cooled) reduce false positives in 24/7 deployment.

Key takeaways include:

  • Why beam pointing accuracy and low noise — not raw power — determine false-positive rate in liquid particle counters
  • How particle-diffracted light into a CCD or photodiode array maps to particle size and count
  • When air-cooled lasers become essential: semiconductor fab environments where water cooling isn’t permitted or feasible
  • What the gem 532 nm and opus 532 nm lasers deliver: M² near 1, integrated power feedback, patented cavity technology
  • A practical integration framework: small form factor, high wall-plug efficiency, 24/7 long-lifetime reliability

Download the full technical paper for the particle-counting optical schematic, the laser-spec rationale behind reducing false positives in semiconductor fluid purity testing, and the integration features (air cooling, integrated power feedback, small form factor) that decide whether a particle counter survives the production floor or becomes a maintenance liability.

Newsletter Sign-up

This field is for validation purposes and should be left unchanged.

Gated Content

This field is for validation purposes and should be left unchanged.
This field is hidden when viewing the form