Article

Ultrafast Laser Noise Measurement

Technical Paper Overview

Ultrafast Laser Noise Measurement: Below 0.02% RMS
Below 0.02% RMS, commercial noise meters stop reporting accurately.

For ultrafast and Ti:Sapphire researchers, pump-laser noise is one of the dominant experimental error sources — but at modern noise floors (under 0.1% RMS), commercial measurement systems start producing spurious readings from ND-filter interference, pick-off wedge artifacts, and bandwidth limitations. The question becomes: how do you trust a laser’s published noise spec when commercial verification tools can’t actually measure it?

This technical guide from Laser Quantum (a Novanta brand) documents the three-stage proprietary methodology Laser Quantum uses to measure noise below 0.02% RMS on its CW visible lasers — including a ceramic-plate diffuser front-end (no ND filters), a 6 MHz custom photodetector, 1024-sample fast averaging, and a minimum 300-hour burn-in test that verifies each laser against design spec before shipment.

Key takeaways include:

  • Why intracavity frequency-doubled lasers carry inherent ~3% RMS noise — the long-standing “Green Problem”
  • How Laser Quantum’s cavity and electronic innovations have driven that noise floor below 0.02% RMS over 17 years
  • When laser-noise measurement matters most: Ti:Sapphire pumping, where the 800 kHz transfer function determines what survives
  • What’s inside the three-stage measurement system: ceramic-plate diffuser, 6 MHz photodetector, 1024-sample averaging, 300-hour burn-in
  • A practical understanding of why noise specifications require manufacturer-grade infrastructure to verify accurately

Download the full technical paper to get the 17-year RMS noise reduction timeline, the three-stage measurement methodology Laser Quantum applies to every shipped laser, and the engineering rationale behind sub-0.02% RMS performance — before you commit a Ti:Sapphire experiment to a pump laser you can’t independently verify.

Newsletter Sign-up

This field is for validation purposes and should be left unchanged.

Gated Content

This field is for validation purposes and should be left unchanged.
This field is hidden when viewing the form