Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release
Novanta UDI marking for surgical laser systems

Medical Solutions

Surgical
Laser Systems

Surgical laser systems are widely used in medical procedures to enable precise, minimally invasive treatments with improved clinical outcomes. Applications such as dental hard‑ and soft‑tissue procedures, cleaning operations, and laser‑based eye treatments depend on accurate beam control, uniform energy delivery, and repeatable performance.and Scanning Laser Ophthalmoscopy (SLO) are essential for diagnosing, monitoring,
and managing retinal diseases.

Advanced surgery

Enabling Precision in Surgical Laser Applications

Surgical laser systems must deliver predictable, controlled energy to highly localized treatment areas. Whether performing dental tissue ablation or laser‑based eye procedures, system performance directly impacts treatment quality, procedure time, and clinical reliability.

Dental laser treatment

Supporting Dental Laser Treatments

Dental laser systems are used across a wide range of procedures, including hard‑tissue applications, soft‑tissue treatments, and cleaning operations. These procedures require consistent beam delivery to ensure clean cuts, controlled ablation, and reliable clinical results.

Laser vision

Precision Scanning for Laser Eye and Microsurgical Procedures

Laser‑based eye and microsurgical applications demand exceptional accuracy and uniformity due to the sensitivity of target tissue and the confined treatment area. Scanning systems must maintain repeatable beam positioning and stable scan patterns to support controlled laser interaction.

Novanta CRS resonant scanner 4-12kHz

Designed for Compact Surgical Device Integration

Surgical laser devices must integrate lasers, scanning, and controls into small, ergonomic form factors suitable for clinical environments.
Strong thermal control is essential to maintain beam accuracy, protect patient tissue,
and ensure consistent performance during extended procedures.

These surgical environments place strict demands on laser scanning and beam‑steering technologies. Our photonics solutions are designed to support OEMs developing compact, ergonomic surgical laser devices where precision, accuracy, and consistency are essential to patient safety and procedural efficiency.

Surgical Laser Technologies

The benefits of Surgical Laser Technologies include:

High precision beam control

High‑precision beam control

Supports accurate laser delivery for surgical and dental procedures.

Accurate bean icon

Uniform energy distribution

Enables consistent clinical results across repeated treatments.

Arrows icon

Compact, ergonomic compatibility

Designed for space‑constrained surgical device platforms.

Thermal icon

Thermal stability

Helps maintain beam accuracy and protect surrounding tissue.

Galvanometers

Supporting OEM Surgical Platform Development

As surgical laser applications continue to expand, OEMs require scanning and optical technologies that deliver reliable performance across diverse procedures while supporting compact device designs and clinical usability.

We work at the sub-system level to support OEM development efforts, helping align galvo scanning technologies and optical components with the performance requirements of next‑generation dental and laser
eye surgical systems.