Discover Precision CO₂ Lasers
Experience extreme precision and reliability with industry-leading carbon dioxide (CO₂) lasers and systems by Novanta Precision Manufacturing. Our versatile CO₂ lasers minimize downtime to enhance manufacturing productivity and support efficiency, benefiting your bottom line. With over 50 years’ experience as a CO₂ laser manufacturer, we’ve developed deep proprietary expertise and favor an engineer-to-engineer approach to build reliable, high-precision CO₂ laser solutions for original equipment manufacturers (OEMs) across a broad range of industries.
p-Series, 100-400 Watt Pulsed
CO₂ Lasers
Learn More
48 Series – 8-10 Watt
CO₂ Lasers
Learn More
f Series – 200 Watt CO₂ Lasers
Learn More
ti Series – 60-100 Watt CO₂ Lasers
Learn More
vi Series 30 & 40 Watt CO₂ Laser
Learn More
i Series – 500 and 400 Watt CO₂ Lasers
Learn More
CO₂ Laser Features
Advantages of using CO₂ Lasers

Tackle everything from simple cuts to complex, multi‑stage processes. One system, limitless possibilities.

Deliver micrometer‑level precision, enabling extremely accurate material processing.

Digital controls ensure every run is as flawless and repeatable as the last, no matter the scale.

Minimize downtime, reduce waste, and keep your production line moving at peak efficiency.

Create exceptionally fine features and intricate patterns with impressive clarity.
Advantages of using CO₂ Lasers
Optional text: Why our customers keep choosing us.
What is a sealed tube CO₂ laser?
A sealed tube CO₂ laser is a favored technology for a broad range of applications due to its versatility, reliability, and efficiency that can improve productivity. Sealed tube CO₂ lasers generate a concentrated beam of light at specific wavelengths through the excitation of a gas mixture within a tube, making these self-contained modules that can be integrated into larger laser processing systems. The gas mixture is energized by an electrical discharge, causing the CO₂ molecules to emit a beam of infrared light. The beam of light is directed to the target material via secondary beam delivery systems to perform a variety of laser processing interactions, including cutting, marking, engraving, and ablation on a range of materials.
Novanta CO₂ lasers enable non-contact material processing, eliminating tool wear and maintenance costs associated with traditional processing technologies, making them an efficient, cost-effective solution.
Novanta CO₂ Laser Features
- High reliability for long operating lifetimes
- Low maintenance requirements minimize operating expenses
- Available in 9.3 µm, 10.2 µm, and 10.6 µm wavelengths for a broad range of materials and processing capabilities
- Multiple power level options from 10 W average power to 1 kW pulse power to optimize system configuration
- Air, fan, and water-cooling options for flexible integration options
- Seamless integration with Novanta laser beam delivery systems for unique laser processing solutions
- Serviceable platforms that extend operational lifetimes
- Suitable for high-speed and high-volume production
Ready to Find Out More About Our CO₂ Lasers
Get a tailored quotation for your organization’s requirements.
Explore our Featured Applications
Novanta’s technology for your applications:
Related Content
Blog
Laser cutting
Application Notes
Laser engraving
White Papers
Laser drilling
Videos
Via hole drilling
Brochures
Laser marking and coding
FAQs
Lorem Ipsum
Lorem ipsum
Lorem ipsum