Technical Paper Overview
The Advantage of Extra-Cavity Power Tuning – Maintaining Critical Specifications
Controlling a DPSS laser’s output by adjusting pump current can compromise noise, power stability, spectral behavior, and beam size as soon as the laser moves away from its specified operating point. This white paper compares DPSS power-control methods, from basic pump-current control to closed-loop power control and shows how Novanta’s GEMultra goes further. Combining proprietary ULTRALOQ™ technology with an onboard, extra-cavity Variable Optical Attenuator (VOA), the laser runs continuously at its optimized operating point while the VOA sets the delivered power. The VOA extends the power-control loop rather than replacing it.
The GEMultra provides up to OD2 attenuation. Across that range, noise, spectral behavior, and beam profile stay within specification, and ULTRALOQ maintains stable power through aggressive temperature changes. Because the laser always runs at its optimized point, the approach does not come at the expense of laser lifetime.
Key takeaways include:
- Maintains power stability through large temperature changes via ULTRALOQ technology
- Preserves spectral stability across the power range, critical for Raman applications
- Keeps beam profile and ellipticity within specification at every power level
- Eliminates the need for external attenuation hardware
- Supports long laser lifetime
The full technical paper includes 50-hour power and temperature stability data, RMS and RIN noise measurements, wavelength-centroid stability results, and beam-profile data across the power range.