Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release

Article

How to Read a CO2 Laser Datasheet

Technical Paper Overview

How to Read a CO₂ Laser Datasheet

Two CO₂ lasers with the same datasheet can produce very different cuts.
Two CO₂ lasers with identical headline numbers — same wavelength, same average
power, same M² — can produce visibly different cuts on the same material. The
reason isn’t the datasheet; it’s how the datasheet was read. Some specs predict
cut quality. Others predict integration risk. The ones that matter for your
specific application aren’t always the ones marketing leads with.
This technical paper walks through the 13 specifications you’ll find on every
CO₂ laser datasheet — laser type, wavelength, power, stability, beam quality,
diameter, divergence, ellipticity, polarization, rise/fall times, frequency,
duty cycle, and pulse length — and translates each from what it means to why
it matters for your application.

Key takeaways include:

  • Why two CO₂ lasers with matching headline specs can perform very differently on the same material
  • How wavelength choice (9.3 µm, 10.2 µm, 10.6 µm) maps to material absorption and processing speed
  • When peak power matters more than average power — and when it doesn’t (pulsed vs. CW decisions)
  • What spec values actually determine results for marking versus cutting versus perforating

A practical 13-row specification-translation table you can apply to any CO₂ laser datasheet
Download the full technical paper to get the complete 13-row spec translation table, application-specific guidance for each line, and a framework for reading any CO₂ laser datasheet accurately — before you specify the laser that ends up in your production system.

Newsletter Sign-up

This field is for validation purposes and should be left unchanged.

Gated Content

This field is for validation purposes and should be left unchanged.
This field is hidden when viewing the form