Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release

Article

Fast and Accurate Laser Drilling with High-Speed Digital Scan Head and Smart Controlling Methods

Technical Paper Overview

Fast and Accurate Laser Via-Drilling with Smart Scan Head Control

Scan head response time, not laser power, decides via-drilling throughput.

Modern HDI PCBs and semiconductor package substrates demand 50-100 µm via holes drilled at 200-400 µm pitch with position accuracy of ±7-15 µm — and they demand them by the hundreds of thousands per board. At those volumes, every microsecond of scan-head step time and every microsecond of laser-firing delay compounds into hours or minutes per drilling job.

This technical paper from six Novanta authors documents how the Cambridge Technology Lightning II Plus scan head + ScanMaster Controller drive via-drilling throughput on three axes: 225 µs step response (4400 pps at 300 µm pitch), two smart control algorithms (closed-loop and dynamic open-loop with auto-recalibrating look-up tables), and a laser-fire-adjust parameter that saves 8-10 seconds per 500,000-hole PCB.

Key takeaways include:

  • Why via-drilling throughput compounds across step response, control algorithm, and laser timing
  • How the Lightning II Plus delivers 225 µs step response — 4400 pps at 300 µm pitch
  • When to choose closed-loop drilling control vs dynamic open-loop with auto-recalibrating look-up table
  • What the “laser fire adjust time” parameter does — 8-10 seconds saved per 500,000-hole PCB
  • A practical dual-head configuration choice: beam-splitting vs beam-switching

Download the full technical paper for the Lightning II Plus step-response measurements, the ScanMaster Controller closed-loop and open-loop algorithm details, and the laser-timing optimization framework that lets PCB and semiconductor-package drilling lines compound throughput gains across scan head, controller, and laser — before a competitor’s drilling machine outproduces yours.

Newsletter Sign-up

This field is for validation purposes and should be left unchanged.

Gated Content

This field is for validation purposes and should be left unchanged.
This field is hidden when viewing the form