Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release

Article

Optimal Processing of Polypropylene Films with CO2 Lasers

Technical Paper Overview

Optimal Polycarbonate Processing with CO₂ Lasers
Wavelength and frequency, not power, decide polycarbonate cut edge quality.

Polycarbonate is the right material for clear headlamp lenses, display covers, and tough medical housings — but it’s notorious for laser-cutting badly. The standard 10.6 µm CO₂ wavelength under-absorbs into the PC molecule, dissipates energy into surrounding material, and produces yellow-to-brown decomposition along the cut edge. For optical applications where the cut shows, that discoloration is the whole problem.

This technical paper documents a systematic Synrad-laser comparison across four parameter variables — wavelength (9.3 µm vs 10.6 µm), frequency (1 kHz to 50 kHz), assist gas type (air vs nitrogen), and assist gas pressure (1 bar to 4 bar) — on three polycarbonate grades (Makrolon® 2405 standard, 2447 UV-stabilized, 6555 flame-retardant) to identify the recipe that produces clean, colorless polycarbonate cuts.

Key takeaways include:

  • Why polycarbonate discolors at the cut edge — and how absorption physics drive the effect
  • How quasi-continuous operation (50 kHz+) eliminates the discoloration that low-frequency pulsed cutting produces
  • When to choose 9.3 µm for speed (70 mm/s) versus 10.6 µm for absolute color neutrality (50 mm/s)
  • What assist gas pressure matters (≥4 bar) — and why nitrogen offers no advantage over pressured air
  • A practical four-parameter recipe tested against three Makrolon® PC grades (standard, UV-stabilized, flame-retardant)

Download the full technical paper to get the polycarbonate absorption-spectrum data, side-by-side cut comparisons across all four parameter variables, and the validated parameter recipe you can app

Newsletter Sign-up

This field is for validation purposes and should be left unchanged.

Gated Content

This field is for validation purposes and should be left unchanged.
This field is hidden when viewing the form