Optical Encoders

M1000V Mercury™ Series Cabled Encoders

Superior resolution, seamless integration.

Overview & Features Specifications Documents & Downloads 3D CAD Models

Overview

  • The M1000V sensor is vented and constructed with vacuum compatible materials and designed for a 48 hour bake out at 150°C.
  • Miniature sensor fits into tight spaces
  • Wide alignment tolerance make for easy installation and setup
  • Analog outputs can be interpolated by the customer’s electronics for resolution up to 78nm
  • Low power consumption aids in thermal stability of the system

Specifications

Linear Rotary
Dimensions 20.6 x 12.7 x 8.4 mm 20.6 x 12.7 x 8.4 mm
Interface, Digital
Interface, Analog 1 Vpp sin/cos with index 1 Vpp sin/cos with index
Interpolation up to ×256 in customer electronics up to ×256 in customer electronics
Resolutions 5 µm – 78 nm 6.6K to 4.2M CPR
Accuracy Class, Glass up to +/- 1 µm up to +/- 2 arc-seconds
Grating Pitch 20 µm 20 µm
Max Speed 7.2 m/s 13,000 rpm
Operating Environment Vacuum up to 10^-8 Vacuum up to 10^-8
Download Download Type Language
Product specifications for the M1000V, including performance metrics, power requirements, operating limits, and available configurations. Datasheet English
Installation, alignment, and commissioning instructions for the M1000V with recommended practices and checks. Product Manual English
Mechanical dimensions, mounting details, and connector/pin mapping for the M1000V. Drawing English

M1000V Mercury™ Series Cabled Encoders

A picture of M1000V Mercury Series Cabled Encoder on a white background

Sample Price (1-9 units)