Integrated Stepper Motors

Liberty MDrive®

Liberty MDrive® LMD17 NEMA 17 CANopen External Linear Actuator with M12 Connectors

Compact integrated motor with CANopen CiA301 and CiA402. Feedback options include open loop, or closed loop with an incremental or multi-turn absolute encoder with hMTechnology.

  • Motor size: NEMA 17 (42 mm)
  • Input voltage: +12 to +48 VDC
View all features
Model Number:  LMD_A421C-__3_______
Part Number:  LMD_A421C-__3_______
Specifications Mechanical Documents & Downloads 3D CAD Models Accessories

General Specifications

Specification Value
Control Type CANopen
Communications Interface CAN Bus 2.0B
Communications Features CANopen DS301, DSP402
NEMA Size 17 (42 mm)
Torque Range 44 … 88 oz-in (31 … 62 N-cm)
Heatsink Operating Temperature 85°C
Motor Operating Temperature 100°C
IP Rating IP65

Electrical Specifications

Specification Value
Input Voltage +12 … +48 VDC
Power Supply Current Requirement 2 A
Aux-Logic Supply Voltage 12 … 24 VDC
Aux-Logic Supply Current 194 mA max

I/O Specifications

Specification Value
Signal Inputs: +5 to +24 VDC
Voltage Range 5 … 24 VDC
Input Current @ +5 VDC 8.7 mA
Input Current @ +24 VDC 14.6 mA
Input Frequency 5 kHz
Isolation Galvanic
Protection Class III
Analog Input
Voltage Mode 0 … 10 VDC
Current Loop Mode 0 … 20 mA
Resolution 12 bits
Isolation None
Signal Outputs: 1 – 5.5 mA
Voltage Open-Collector 60 VDC
Voltage Open-Emitter 7 VDC
Current Open-Collector 5.5 mA
Current Open-Emitter 5.5 mA
Isolation Galvanic

Motion Specifications

Specification Value
Open Loop (No encoder or hMT/Encoder Functions Off)
Microstep Resolution (# of Settings) 20
Microstep Range 200 … 51200 steps/rev
Counter Type 32-bit Position
Counter Edge Rate 5 MHz (max.)
Velocity Range ±2560000 steps/sec, ±3000 RPM
Velocity Resolution 0.5961 steps/sec
Accel/Decel Range 1.5 X 10⁹ steps/sec²
Accel/Decel Resolution 90.9 steps/sec²
Closed Loop (hMT/Encoder Functions On)
Incremental Encoder Type Internal, magnetic
Incremental Encoder Resolution 1000 lines / 4000 edges
Multi-turn Absolute Encoder Type Internal, magnetic
Multi-turn Absolute Encoder Data Retention (Internal Power) 30 days
Multi-turn Absolute Encoder Data Retention (Battery Pack) 5 years
Common Scaling (Encoder Counts : Full Step) 20:1
Common Counter Type 32-bit Encoder
Common Encoder Functions (hMTechnology OFF) Position maintenance, Find index, Stall detect
Common Encoder Functions (hMTechnology ON) Anti-stall, Variable current control, Torque mode

Software Specifications

Specification Value
CANopen – CiA Standards Compliance
Application Layer DS301: CANopen application layer and communication profile
Profile DSP402: CANopen device profile for drives and motion control
Connectivity DR303-1: Cabling and connector pin assignment
Commisioning DS305: CANopen layer setting services (LSS) and protocols
CANopen – General Features
Setup Parameters Storable to NVM
Transmit PDOs 4 Dynamically Mappable
Receive PDOs 4 Dynamically Mappable
Manufacturer Specific Objects I/O Configuration, Run/Hold Current
Modes of Operation Profile Position, Homing Mode, Profile Velocity, Profile Torque¹, Cyclic Synchronous Position
Input Functions General purpose, home, limit
Output Functions General purpose, braking

Motor Performance

Screw A

Motor performance chart with force and speed of different voltages for Screw A

Screw B

Motor performance chart with force and speed of different voltages for Screw B

Screw C

Motor performance chart with force and speed of different voltages for Screw C

Screw Key

Screw A0.250 in (6.350 mm) per revolution
Screw B0.125 in (3.175 mm) per revolution
Screw C0.063 in (1.588 mm) per revolution

Do not exceed the nut’s rated thrust: 25 lbs (11 kg) for general‑purpose nuts and 5 lbs (2 kg) for anti‑backlash nuts.

Motor Specifications

Attribute Value
Maximum Screw Misalignment ±1°
General Purpose Nut
Maximum Thrust 25 lbs (11 kg)
Maximum Repeatability 0.005 in (0.127 mm)
Anti-Backlash Nut
Maximum Thrust 5 lbs (2 kg)
Maximum Repeatability 0.0005 in (0.0127 mm)
Motor
Rotor Inertia 0.0005 oz-in-sec² (0.034 kg-cm²)
Weight (Motor+Driver) 13.6 oz (386 g)

Leadscrew Characteristics

Dimensional Information

Sideview line drawing of a stepper motor showing dimensions
A3.0–18.0 in / 77.5–455.0 mm; 0.1 in / 0.25 mm increments
B0.25 in (6.35 mm)
C0.25 in (6.35 mm)

Nut Specifications

General Purpose Nut

For applications not requiring backlash and wear compensation. Round flange shape.

Max Thrust: 25 lbs (11 kg)

Line drawing of a general purpose nut with a max thrust of 25 lbs

Anti-Backlash Nut

For applications requiring backlash-free operation for high accuracy and low drag torque. Triangle flange shape.

Factory-preloaded: The anti-backlash nut ships pre-loaded from the factory. Should you need to remove it please read the assembly instructions.

Max Thrust: 5 lbs (2 kg)

Line drawing of a anti-backlash nut with a max thrust of 5 lbs

End Treatment Options

None
SmoothØ 0.1967 in ± 0.001 (Ø 5 mm ± 0.003)
Threaded (Metric)M4 x 0.7 thread to within 0.76 mm (0.03 in) of shoulder
Threaded (UNC)#8‑32 UNC‑2A thread to within 0.03 in (0.76 mm) of shoulder

Need a Custom Leadscrew Solution?

SEM offers numerous customization options for your lead screw. Contact us to learn more!

Leadscrew Maintenance Statement

While under optimal conditions lubrication interval is expected to occur approximately once every 1000 hours of service. Actual life will depend on application and environment. Based upon this, frequent inspections must be performed and a maintenance interval determined based on actual conditions.

Recommended lubricant: Dupont Krytox GPL 206

Mechanical Dimensions

Line drawing of the mechanical dimensions of the motor
Download Download Type Language
LM42 CANopen with M12 circular connectors Hardware Manual English
LMD CANopen CiA301 and CiA402 Implementation Software Manual English
LMD Software Suite 1.1.0.0 Software Interface English
Part Number Description
An image of ICP0531 Battery Pack ICP0531

The ICP0531 Encoder Back-up Battery Pack will provide back-up power for the Liberty* MDrive Absolute Encoder circuitry, retaining and updating the position data for a period of up to five (5) years. The battery pack requires three (3) Energizer L91 1.5V AA Lithium batteries.

An image of MD-CS650-000 Cordset MD-CS650-000

The MD-CS650-000 is a 5-position, A-coded M12 female with flying leads cable used to interface the CAN bus to Liberty* MDrive products. Pre-wired shielded cables with straight M12 connector end for interfacing a CAN network. 10′ (3 m) M12 to flying leads cable.

MD-CS630-000

The MD-CS630-000 is a 12-position, A-coded M12 male with flying leads cable used to interface I/O signals to the Liberty* MDrive product. Pre-wired shielded cables with straight M12 connector end for interfacing logic and I/O. 10′ (3 m) M12 to flying leads cable.

An image of MD-CS620-000 Cordset MD-CS620-000

The MD-CS620-000 is a 4-position, B-coded M12 female with flying leads cable used to interface DC power to Liberty* MDrive products. Pre-wired shielded cables with straight M12 connector end for interfacing DC power. 10′ (3 m) M12 to flying leads cable.

An image of MD-CS620-000 Cordset PLG-M12TP

Terminator Plug for CANopen IP65 products. Use with MD-CS660-000

An image of MD-CS660-000 Y-Cable for CANopen MD-CS660-000

Connect multiple CAN units together in sequence with this Y cable. A termination plug, such as PLG-M12TP, is required at end of run.

An image of MD-CC502-000 Communication Converter Kit MD-CC502-000

USB to CANopen pluggable converters set/program communication parameters in 32- or 64-bit. Includes converter, cable& terminating resistor plug.

Talk to an Application Engineer

Work directly with our technical team to optimize motion configuration, system integration, and control interfaces.