Integrated Stepper Motors

Liberty MDrive®

Liberty MDrive® LMD23 NEMA 23 Ethernet TCP/IP External Linear Actuator IP20

Compact integrated motor for industrial networks with EtherNet/IP, Profinet and Modbus. Feedback options include open loop, or closed loop with an incremental or multi-turn absolute encoder with hMTechnology.

  • Motor size: NEMA 23 (57 mm)
  • Input voltage: +12 to +60 VDC
View all features
Model Number:  LMD_E571P3_______
Part Number:  LMD_E571P3_______
Specifications Mechanical Documents & Downloads 3D CAD Models Accessories

General Specifications

Specification Value
Control Type Ethernet TCP/IP
Communications Interface CAN Bus 2.0B
Communications Features EtherNet/IP, Modbus/TCP, Profinet I/O, MCode OS
NEMA Size 23 (57 mm)
Torque Range 103 … 242 oz-in (73 … 171 N-cm)
Heatsink Operating Temperature 85°C
Motor Operating Temperature 100°C
IP Rating IP20

Electrical Specifications

Specification Value
Input Voltage +12 … +60 VDC
Power Supply Current Requirement 3.5 A
Aux-Logic Supply Voltage 12 … 24 VDC
Aux-Logic Supply Current 194 mA max

I/O Specifications

Specification Value
Signal Inputs: +5 to +24 VDC
Voltage Range 5 … 24 VDC
Input Current @ +5 VDC 8.7 mA
Input Current @ +24 VDC 14.6 mA
Input Frequency 5 kHz
Isolation Galvanic
Protection Class III
Analog Input
Voltage Mode 0 … 10 VDC
Current Loop Mode 0 … 20 mA
Resolution 12 bits
Isolation None
Power Outputs
Number of Open or Closed Loop 2
Number of Absolute Encoder 1
Voltage Rating -24 … +24 VDC
Current Rating -100 … +100 mA
Protection Over temp, short circuit, transient, over voltage, inductive clamp
Isolation Galvanic
Signal Outputs: 1 – 5.5 mA
Voltage Open-Collector 60 VDC
Voltage Open-Emitter 7 VDC
Current Open-Collector 5.5 mA
Current Open-Emitter 5.5 mA
Isolation Galvanic

Motion Specifications

Specification Value
Open Loop (No encoder or hMT/Encoder Functions Off)
Microstep Resolution (# of Settings) 20
Microstep Range 200 … 51200 steps/rev
Counter Type 32-bit Position
Counter Edge Rate 5 MHz (max.)
Velocity Range ±2560000 steps/sec, ±3000 RPM
Velocity Resolution 0.5961 steps/sec
Accel/Decel Range 1.5 X 10⁹ steps/sec²
Accel/Decel Resolution 90.9 steps/sec²
Closed Loop (hMT/Encoder Functions On)
Incremental Encoder Type Internal, magnetic
Incremental Encoder Resolution 1000 lines / 4000 edges
Multi-turn Absolute Encoder Type Internal, magnetic
Multi-turn Absolute Encoder Data Retention (Internal Power) 30 days
Multi-turn Absolute Encoder Data Retention (Battery Pack) 5 years
Common Scaling (Encoder Counts : Full Step) 20:1
Common Counter Type 32-bit Encoder
Common Encoder Functions (hMTechnology OFF) Position maintenance, Find index, Stall detect
Common Encoder Functions (hMTechnology ON) Anti-stall, Variable current control, Torque mode

Software Specifications

Specification Value
MCode OS
Program Storage Type Flash
Program Storage 11120 Bytes
User Registers (Integer) 4
User Registers (Floating Point) 8
User Registers (Length) 32 Bits
Math +, -, x, ÷, >, <, =, <=, >=
Logic AND, OR, XOR, NOT
Trigonometric ABS, COS, ACOS, LOG2, LOG10, PI, SIN, ASIN, SQRT, TAN, ATAN
Branch Functions Branch & call
Input Functions Home, limit plus, limit minus, go, stop, pause, jog plus, jog minus, general purpose, capture
Output Functions Moving, error, velocity change, stall, locked rotor, moving position, hMT active, make-up active, encoder A, encoder B, trip, attention. general purpose,
Trip Functions Trip on input, trip on position, trip on time, trip capture, trip on relative position, trip on main power loss
Encoder Functions hMTechnology, stall detection, position maintenance, find index
EtherNet/IP (ODVA Confomance Checked)
Object Model: 0x01 Identity object
Object Model: 0x04 Assembly object (parameters mappable)
Object Model: 0xF5 TCP object
Object Model: 0xF6 Ethernet object
Manufacturer Specific Object Classes: 0x64 Setup instructions
Manufacturer Specific Object Classes: 0x65 Miscellaneous instructions and flags
Manufacturer Specific Object Classes: 0x66 Motion instructions and flags
Manufacturer Specific Object Classes: 0x67 I/O instruction variables and flags
Manufacturer Specific Object Classes: 0x68 Position related instructions and flags
Manufacturer Specific Object Classes: 0x69 Encoder related instructions and flags1
Manufacturer Specific Object Classes: 0x6A hMTechnology specific instructions1
Modbus/TCP
Device ID: 43/14d (0x2B/0x0E) Read device identification
Public Function Codes: 02d (0x02) Read digital inputs
Public Function Codes: 01d (0x01) Read coils (digital outputs)
Public Function Codes: 05d (0x05) Write single coil (digital output)
Public Function Codes: 03d (0x03) Read holding register
Public Function Codes: 16d (0x10) Write multiple registers
Manufacturer Specific Function Codes: 65d (0x41) Read I/O and trip configuration and parameters
Manufacturer Specific Function Codes: 66d (0x42) Write I/O and trip configuration and parameters, enter upgrade mode.
Profinet IO
Output Slot 1
Size 128 Bytes
Registers 34
Input Slot 2
Register mapping Variable, user defined

Motor Performance

Screw G

Motor performance chart with force and speed of different voltages for Screw G

Screw A

Motor performance chart with force and speed of different voltages for Screw A

Screw B

Motor performance chart with force and speed of different voltages for Screw B

Screw D

Motor performance chart with force and speed of different voltages for Screw D

Screw Key

Screw G0.3750 in (9.525 mm) per revolution
Screw A0.20 in (5.08 mm) per revolution
Screw B0.167 in (4.233 mm) per revolution
Screw D0.0833 in (2.116 mm) per revolution

Do not exceed the nut’s rated thrust: 60 lbs (27 kg) for general‑purpose nuts and 25 lbs (11 kg) for anti‑backlash nuts.

Motor Specifications

Attribute Value
Maximum Screw Misalignment ±1°
General Purpose Nut
Maximum Thrust 60 lbs (27 kg)
Maximum Repeatability 0.005 in (-0.127 mm)
Anti-Backlash Nut
Maximum Thrust 25 lbs (11 kg)
Maximum Repeatability 0.0005 in (0.0127 mm)
Motor
Rotor Inertia 0.0025 oz-in-sec² (0.18 kg-cm²)
Weight (Motor+Driver) 24.8 oz (703 g)

Leadscrew Characteristics

Screw Travel Specifications

Travel Per Revolution
Screw G9.525 mm (0.375 in)
Screw A5.08 mm (0.2 in)
Screw B4.233 mm (0.167 in)
Screw D2.116 mm (0.0833 in)
Travel Per Full Step
Screw G0.0476 mm (0.001875 in)
Screw A0.0254 mm (0.001 in)
Screw B0.0212 mm (0.000835 in)
Screw D0.0106 mm (0.0004165 in)

Dimensional Information

Sideview line drawing of a stepper motor showing dimensions
A3.0–24.0 in / 77.5–610.0 mm; 0.1 in / 0.25 mm increments
B0.5 in (12.7 mm)
C0.375 in (9.525 mm)

Nut Specifications

General Purpose Nut

For applications not requiring backlash and wear compensation. Round flange shape.

Max Thrust: 25 lbs (11 kg)

Line drawing of a general purpose nut with a max thrust of 25 lbs

For applications not requiring backlash and wear compensation. Round flange shape.

Max Thrust: 60 lbs (25 kg)

Line drawing of a general purpose nut with a max thrust of 60 lbs

Anti-Backlash Nut

For applications requiring backlash-free operation for high accuracy and low drag torque. Triangle flange shape.

Factory-preloaded: The anti-backlash nut ships pre-loaded from the factory. Should you need to remove it please read the assembly instructions.

Max Thrust: 5 lbs (2 kg)

Line drawing of a anti-backlash nut with a max thrust of 5 lbs

For applications requiring backlash-free operation for high accuracy and low drag torque. Triangle flange shape.

Factory-preloaded: The anti-backlash nut ships pre-loaded from the factory. Should you need to remove it please read the assembly instructions.

Max Thrust: 25 lbs (11 kg)

Line drawing of a anti-backlash nut with a max thrust of 25 lbs

End Treatment Options

None
SmoothØ 0.2362 in ± 0.001 (Ø 6 mm ± 0.003)
Threaded (Metric)M6 x 1.0 thread to within 0.76 mm (0.03 in) of shoulder
Threaded (UNC)1/4‑20 UNC‑2A thread to within 0.05 in (1.3 mm) of shoulder

Need a Custom Leadscrew Solution?

SEM offers numerous customization options for your lead screw. Contact us to learn more!

Leadscrew Maintenance Statement

While under optimal conditions lubrication interval is expected to occur approximately once every 1000 hours of service. Actual life will depend on application and environment. Based upon this, frequent inspections must be performed and a maintenance interval determined based on actual conditions.

Recommended lubricant: Dupont Krytox GPL 206

Mechanical Dimensions

Line drawing of the mechanical dimensions of the motor
Download Download Type Language
LMD NEMA 23 Linear Actuator Product Overview Datasheet English
LM57/LM85 Ethernet TCP/IP with pluggable connectors Hardware Manual English
LMD Modbus/TCP Protocol Implementation Software Manual English
LMD Software Suite 1.1.0.0 Software Interface English
Part Number Description
An image of ICP0531 Battery Pack ICP0531

The ICP0531 Encoder Back-up Battery Pack will provide back-up power for the Liberty* MDrive Absolute Encoder circuitry, retaining and updating the position data for a period of up to five (5) years. The battery pack requires three (3) Energizer L91 1.5V AA Lithium batteries.

CK-15

Kit includes one 2-pin power mate, and one set (2 pieces) 7-pin multi-function mates for Liberty* MDrive Motion Control, Ethernet TCP/IP and CANopen models.

Talk to an Application Engineer

Work directly with our technical team to optimize motion configuration, system integration, and control interfaces.