Integrated Stepper Motors

Liberty MDrive® LH57 NEMA 23 Pulse/direction IP20 – High Torque

Liberty MDrive® LH57 NEMA 23 Pulse/direction IP20 – High Torque

Compact integrated motor with RS-422/485 communications interface. Feedback options include open loop, closed loop or absolute encoder with hMTechnology.

  • Motor size: NEMA 23 (57 mm)
  • Holding Torque range: 152 … 416 oz-in (107 … 294 N-cm)
  • Input voltage: +12 to +60 VDC
View all features
Model Number:  LMH_P57_
Part Number:  LMH_P57_
Overview & Features Specifications Documents & Downloads Accessories 3D CAD Models

Overview

  • Motor size: NEMA 23 (57 mm)
  • Holding Torque range: 152 … 416 oz-in (107 … 294 N-cm)
  • Input voltage: +12 to +60 VDC

General Specifications

Specification Value
Control Type Pulse/direction input
Communications Interface RS-422/485
Communications Features MCode OS
NEMA Size 23 (57 mm)
Torque Range 152 … 416 oz-in (107 … 294 N-cm)
Heatsink Operating Temperature 85°C
Motor Operating Temperature 100°C
IP Rating IP20

Electrical Specifications

Specification Value
Input Voltage +12 … +60 VDC
Power Supply Current Requirement 3.5 A

I/O Specifications

Specification Value
Signal Inputs: +5 to +24 VDC
Voltage Range 5 … 24 VDC
Input Current @ +5 VDC 8.7 mA
Input Current @ +24 VDC 14.6 mA
Pulse (Step) 2.56 MHz
Quadrature 1.25 MHz
Enable 5 kHz
Isolation Galvanic
Protection Class III
Analog Input
Voltage Mode 0 … 10 VDC
Current Loop Mode 0 … 20 mA
Resolution 12 bits
Isolation None
Signal Outputs: 1 – 5.5 mA
Voltage Open-Collector 60 VDC
Voltage Open-Emitter 7 VDC
Current Open-Collector 5.5 mA
Current Open-Emitter 5.5 mA
Isolation Galvanic

Motion Specifications

Specification Value
Open Loop (No encoder or hMT/Encoder Functions Off)
Microstep Resolution (# of Settings) 20
Microstep Range 200 … 51200 steps/rev
Counter Type 32-bit Position
Counter Edge Rate 5 MHz (max.)
Velocity Range ±2560000 steps/sec, ±3000 RPM
Velocity Resolution 0.5961 steps/sec
Accel/Decel Range 1.5 X 10⁹ steps/sec²
Accel/Decel Resolution 90.9 steps/sec²
Closed Loop (hMT/Encoder Functions On)
Incremental Encoder Type Internal, magnetic
Incremental Encoder Resolution 1000 lines / 4000 edges
Multi-turn Absolute Encoder Type Internal, magnetic
Multi-turn Absolute Encoder Data Retention (Internal Power) 30 days
Multi-turn Absolute Encoder Data Retention (Battery Pack) 5 years
Common Scaling (Encoder Counts : Full Step) 20:1
Common Counter Type 32-bit Encoder
Common Encoder Functions (hMTechnology OFF) Position maintenance, Find index, Stall detect
Common Encoder Functions (hMTechnology ON) Anti-stall, Variable current control, Torque mode

Software Specifications

Specification Value
Parameters
Microstep resolution 200 … 51200 steps/rev
Run current 1 … 100 %
Holding current 0 … 100 %
Hold current delay 0 … 65535 ms
Clock modes Step/dir, Quadrature, CW/CCW
Motion input filter 38.8 kHz – 10 MHz
Enable input Active state/filter
Advanced Operating Modes Pulse/direction, Speed Control, Commanded Velocity, Torque Control1
Advanced Parameters: Common RS-422/485
Advanced Parameters: Mode specific I/O, Motion, Analog input, Velocity
hMTechnology
hMT modes hMT OFF, Fixed current, Variable current, Torque
Operation Make-up position, Torque %
Download Download Type Language
LMD NEMA 23 Pulse & Direction Product Overview Datasheet English
LMD Software Suite 1.1.0.0 Software Interface English
Part Number Description
An image of Planetary Gearbox GEARBOX

Powerful yet lightweight, suitable for complex production cycles due to low-friction bearing design and optimized lubrication. Straight and right angle configurations available in NEMA 17, 23 and 34 sizes as custom accessories for Novanta IMS motor and integrated motor products. To get started, complete the form below.

An image of CK-14 Replacement Mating Connector Kit CK-14

Kit includes one 2-pin power mate, and one set (2 pieces) 7-pin multi-function mates for Liberty* MDrive IP20 Pulse/direction models.

An image of MD-CC404-000 Communication Converter Kit MD-CC404-000

USB-pluggable converters set/program communication parameters in 32- or 64-bit. Pre-wired DB9 mating cable included.

Talk to an Application Engineer

Work directly with our technical team to optimize motion configuration, system integration, and control interfaces.