Overview
- Motor size: NEMA 11 (28 mm)
- Holding Torque range: 12.9 to 24.1 Oz-in / 9.1 to 17 N-cm
- Current: 1.0 to 1.5 amps
- Filter by Type
- Datasheet
- 3D Model
- Catalog
| Download | Download Type | Language |
|---|---|---|
| LM17 NEMA17 linear actuator datasheet | Datasheet | English |
| LM23 NEMA23 linear actuator datasheet | Datasheet | English |
| M-1410-0.75S NEMA 14 (36 mm) Single Length 3D Model | 3D Model | English |
| M-17xx-1.5S NEMA 17 (42 mm) 3D Models | 3D Model | English |
| M-221xx-30S NEMA 23 (57 mm) 3.0 A 3D Models | 3D Model | English |
| M-22xx-2.4S NEMA 23 (57 mm) 2.4 A 3D Models | 3D Model | English |
| M-34xx-6.35S NEMA 34 (85 mm) 6.3 A 3D Models | 3D Model | English |
| NEMA 11 (28 mm) | Datasheet | English |
| NEMA 14 (36 mm) | Datasheet | English |
| NEMA 17 (42 mm) | Datasheet | English |
| NEMA 23 (57 mm) | Datasheet | English |
| NEMA 34 (85 mm) | Datasheet | English |
| Short Form product catalog | Catalog | English |
- Filter by Part Number
- PD04-11-FL3
| Part Number | Description | ||
|---|---|---|---|
|
PD04-11-FL3 |
Pre-wired 12″ (30cm) wire crimp connector to flying leads for NEMA 11 stepping motors. |
|