Integrated Stepper Motors

M-23 NEMA 23 2.4 A 1.8° Stepper Motor

Overview & Features Documents & Downloads Accessories 3D CAD Models

Overview

  • Motor size: NEMA 23 (57 mm)
  • Holding Torque range: 90 … 239 Oz-in / 64 … 169 N-cm
  • Current: 2.4 amps
Download Download Type Language
LM17 NEMA17 linear actuator datasheet Datasheet English
LM23 NEMA23 linear actuator datasheet Datasheet English
M-1410-0.75S NEMA 14 (36 mm) Single Length 3D Model 3D Model English
M-17xx-1.5S NEMA 17 (42 mm) 3D Models 3D Model English
M-221xx-30S NEMA 23 (57 mm) 3.0 A 3D Models 3D Model English
M-22xx-2.4S NEMA 23 (57 mm) 2.4 A 3D Models 3D Model English
M-34xx-6.35S NEMA 34 (85 mm) 6.3 A 3D Models 3D Model English
NEMA 11 (28 mm) Datasheet English
NEMA 14 (36 mm) Datasheet English
NEMA 17 (42 mm) Datasheet English
NEMA 23 (57 mm) Datasheet English
NEMA 34 (85 mm) Datasheet English
Short Form product catalog Catalog English
Part Number Description
An image of Planetary Gearbox GEARBOX

Powerful yet lightweight, suitable for complex production cycles due to low-friction bearing design and optimized lubrication. Straight and right angle configurations available in NEMA 17, 23 and 34 sizes as custom accessories for Novanta IMS motor and integrated motor products. To get started, complete the form below.

Rotary Stepper Motor – NEMA 23

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.