Integrated Stepper Motors

Liberty MDrive®

Liberty MDrive® LM42 NEMA 17 Pulse/direction IP65

Compact integrated motor with RS-422/485 communications interface. Feedback options include open loop, closed loop or absolute encoder with hMTechnology.  

  • Motor size: NEMA 17 (42 mm)
  • Holding Torque range: 44 … 88 oz-in (31 … 62 N-cm)
  • Input voltage: +12 to +48 VDC
View all features
Model Number:  LMD_P42_C
Part Number:  LMD_P42_C
Specifications Mechanical Documents & Downloads Accessories 3D CAD Models

General Specifications

Specification Value
Control Type Pulse/direction input
Communications Interface RS-422/485
Communications Features MCode OS
NEMA Size 17 (42 mm)
Torque Range 44 … 88 oz-in (31 … 62 N-cm)
Heatsink Operating Temperature 85°C
Motor Operating Temperature 100°C
IP Rating IP65

Electrical Specifications

Specification Value
Input Voltage +12 … +48 VDC
Power Supply Current Requirement 2 A

I/O Specifications

Specification Value
Signal Inputs: +5 to +24 VDC
Voltage Range 5 … 24 VDC
Input Current @ +5 VDC 8.7 mA
Input Current @ +24 VDC 14.6 mA
Pulse (Step) 2.56 MHz
Quadrature 1.25 MHz
Enable 5 kHz
Isolation Galvanic
Protection Class III
Analog Input
Voltage Mode 0 … 10 VDC
Current Loop Mode 0 … 20 mA
Resolution 12 bits
Isolation None
Signal Outputs: 1 – 5.5 mA
Voltage Open-Collector 60 VDC
Voltage Open-Emitter 7 VDC
Current Open-Collector 5.5 mA
Current Open-Emitter 5.5 mA
Isolation Galvanic

Motion Specifications

Specification Value
Open Loop (No encoder or hMT/Encoder Functions Off)
Microstep Resolution (# of Settings) 20
Microstep Range 200 … 51200 steps/rev
Counter Type 32-bit Position
Counter Edge Rate 5 MHz (max.)
Velocity Range ±2560000 steps/sec, ±3000 RPM
Velocity Resolution 0.5961 steps/sec
Accel/Decel Range 1.5 X 10⁹ steps/sec²
Accel/Decel Resolution 90.9 steps/sec²
Closed Loop (hMT/Encoder Functions On)
Incremental Encoder Type Internal, magnetic
Incremental Encoder Resolution 1000 lines / 4000 edges
Multi-turn Absolute Encoder Type Internal, magnetic
Multi-turn Absolute Encoder Data Retention (Internal Power) 30 days
Multi-turn Absolute Encoder Data Retention (Battery Pack) 5 years
Common Scaling (Encoder Counts : Full Step) 20:1
Common Counter Type 32-bit Encoder
Common Encoder Functions (hMTechnology OFF) Position maintenance, Find index, Stall detect
Common Encoder Functions (hMTechnology ON) Anti-stall, Variable current control, Torque mode

Software Specifications

Specification Value
Parameters
Microstep resolution 200 … 51200 steps/rev
Run current 1 … 100 %
Holding current 0 … 100 %
Hold current delay 0 … 65535 ms
Clock modes Step/dir, Quadrature, CW/CCW
Motion input filter 38.8 kHz – 10 MHz
Enable input Active state/filter
Advanced Operating Modes Pulse/direction, Speed Control, Commanded Velocity, Torque Control1
Advanced Parameters: Common RS-422/485
Advanced Parameters: Mode specific I/O, Motion, Analog input, Velocity
hMTechnology
hMT modes hMT OFF, Fixed current, Variable current, Torque
Operation Make-up position, Torque %

Motor Performance

Test conditions: 100% current with damper simulating load.

Single Stack Length

Torque and speed performance curve chart for single stack length

Double Stack Length

Torque and speed performance curve chart for double stack length

Triple Stack Length

Torque and speed performance curve chart for triple stack length

Motor Specifications

Single Length Double Length Triple Length
Holding Torque 58 oz-in (41 N-cm) 88 oz-in (62 N-cm)
Rotor Inertia 0.0008 oz-in-sec² (0.057 kg-cm²) 0.0012 oz-in-sec² (0.082 kg-cm²)
Detent Torque 2.1 oz-in (1.5 N-cm) 3.5 oz-in (1.2 N-cm)
Radial Load Limit 8.5 lbs (3.8 kg)
Axial Load Limit 10 lbs (4.5 kg)
Weight 16 oz (454 gm) 18.4 oz (522 gm)

Mechanical Dimensions

Line drawing of the mechanical dimensions of the motor
Motor LengthLₘₐₓ₁Lₘₐₓ₂*
Single3.32 in (84.3 mm)4.06 in (103.1 mm)
Double3.73 in (94.8 mm)4.47 in (113.6 mm)
Triple4.60 in (116.8 mm)5.35 in (135.8 mm)
Download Download Type Language
LMD NEMA 17 Pulse & Direction Product Overview Datasheet English
LMD Software Suite 1.1.0.0 Software Interface English
Part Number Description
An image of Planetary Gearbox GEARBOX

Powerful yet lightweight, suitable for complex production cycles due to low-friction bearing design and optimized lubrication. Straight and right angle configurations available in NEMA 17, 23 and 34 sizes as custom accessories for Novanta IMS motor and integrated motor products. To get started, complete the form below.

MD-CS630-000

The MD-CS630-000 is a 12-position, A-coded M12 male with flying leads cable used to interface I/O signals to the Liberty* MDrive product. Pre-wired shielded cables with straight M12 connector end for interfacing logic and I/O. 10′ (3 m) M12 to flying leads cable.

An image of MD-CS620-000 Cordset MD-CS620-000

The MD-CS620-000 is a 4-position, B-coded M12 female with flying leads cable used to interface DC power to Liberty* MDrive products. Pre-wired shielded cables with straight M12 connector end for interfacing DC power. 10′ (3 m) M12 to flying leads cable.

An image of MD-CS600-000 Cordset MD-CS600-000

The MD-CS600-000 is a 5-position, A-coded M12 male with flying leads cable used to interface RS-422/485 communications to Lexium MDrive products. It is not required if the MD-CC405-000 USB to M12 communications converter is being used. Pre-wired shielded cables with straight M12 connector end for serial communications. 10′ (3 m) cable.

An image of MD-CC405-000 Communication Converter Kit MD-CC405-000

USB-pluggable converters set/program communication parameters in 32- or 64-bit. Kit includes pre-wired shielded cable with M12 connector.

Talk to an Application Engineer

Work directly with our technical team to optimize motion configuration, system integration, and control interfaces.