Optical Encoders

M1200 Mercury™ Series IC Encoders

Superior resolution, seamless integration.

Overview & Features Specifications Documents & Downloads 3D CAD Models

Overview

  • Miniature PCB mount sensor provides significant space and cost savings through design integration
  • Wide alignment tolerance make for easy installation and setup
  • Analog outputs can be interpolated by the customer’s electronics for resolution up to 78nm
  • Low power consumption aids in thermal stability of the system

Specifications

Linear Rotary
Dimensions 15.3 x 12.7 x 5.6 mm 15.3 x 12.7 x 5.6 mm
Interface, Digital
Interface, Analog 1.6Vpp sin/cos with index 1.6Vpp sin/cos with index
Interpolation up to ×256 in customer electronics up to ×256 in customer electronics
Resolutions 5 µm – 78 nm 6.6K to 4.2M CPR
Accuracy Class, Glass up to +/- 1 µm up to +/- 2 arc-seconds
Grating Pitch 20 µm 20 µm
Max Speed 7.2 m/s 13,000 rpm
Operating Environment Atmospheric Atmospheric
Download Download Type Language
Technical specifications for the M1200 encoder series, including performance tables, electrical data, and environmental conditions. Datasheet English
M1200 mechanical outline and interconnect details, including mounting patterns and pinouts. Drawing English

M1200 Mercury™ Series IC Encoders

A picture of M1200 Mercury Series IC Encoder on a white background