MDrive® Plus MLI1 NEMA 23 External Linear Programmable Motion Control IP20
MDrive Plus NEMA size 23 (57 mm) integrated stepper motor linear actuator. This is a Programmale Motion Control with RS422/485 communications interface for programming and control using MCode, a simple mnemonic language for MDrive products.
- Holding torque range oz-in (N-cm): 90 …283 (64 … 200)
- I/O connector options: Flying Leads, Pluggable
- Com connector: IDC, Wire Crimp
General Specifications
| Specification | Value |
|---|---|
| Control Type | Programmable Motion Control |
| Feature Set | Standard (Plus) |
| P1 Connector Options (Power & I/O) | Flying Leads, Pluggable |
| P2 Connector Options (Comm) | IDC, Wire Crimp |
| Communications Interface | RS-422/485 |
| Communications Features | MCode OS, 4.8 … 115.2 kbps baud rate |
| NEMA Size | 23 (57 mm) |
| Torque Range | 90 … 283 oz-in (64 … 200 N-cm) |
| Heatsink Operating Temperature | 85°C |
| Motor Operating Temperature | 100°C |
| IP Rating | IP20 |
Electrical Specifications
| Specification | Value |
|---|---|
| Input Voltage | +12 … +75 VDC |
| Power Supply Current Requirement | 2.0/3.5* A |
| Aux-Logic Supply Voltage | 12 … 24 VDC |
| Aux-Logic Supply Current | 194 mA max |
I/O Specifications
| Specification | Value |
|---|---|
| General Purpose | |
| # of I/O | 4 I/O points, programmable as sinking outputs or sinking and sourcing inputs |
| Logic Range | Inputs and outputs tolerant to +24 VDC, inputs TTL compatible |
| Output Sink Current | Up to 600 mA per channel |
| Isolation | None |
| Protection | Over temp, short circuit, transient over voltage, over voltage, inductive clamp |
| Dedicated I/O | |
| Function | Caputure input, trip output |
| Logic range | 0 to +5 VDC, TTL compatible |
| Analog Input | |
| Resolution | 10 bits |
| Range (Selectable) | 0 to +5 VDC, 0 to 10 VDC, 0 to 20 mA, 4 to 20 mA |
Motion Specifications
| Specification | Value |
|---|---|
| Open Loop (No encoder or hMT/Encoder Functions Off) | |
| Microstep Resolution (# of Settings) | 20 |
| Microstep Range | 200 … 51200 steps/rev |
| Counter Type | Position and Encoder |
| Counter Resolution | 32 bits |
| Counter Edge Rate | 5 Mhz |
| Velocity Range | ±5000000 steps/sec |
| Velocity Resolution | 0.5961 steps/sec |
| Accel/Decel Range | 1.5 X 10⁹ steps/sec² |
| Accel/Decel Resolution | 90.9 steps/sec² |
| with Encoder option | |
| Encoder Type | Internal, differential, magnetic |
| Resolution | 512 lines (2048 edges) |
| Steps/Rev | 51200 |
Motor Performance
Test conditions: maximum force/load is based on a static load. This will vary with a dynamic load.
24 VDC

48 VDC

75 VDC

Motor Specifications
| Attribute | Value |
|---|---|
| Holding Torque | 90 oz-in (64 N-cm) |
| Maximum Screw Misalignment | ±1° |
| General Purpose Nut | |
| Maximum Thrust | 60 lbs (27 kg) |
| Maximum Repeatability | 0.005 in (-0.127 mm) |
| Anti-Backlash Nut | |
| Maximum Thrust | 25 lbs (11 kg) |
| Maximum Repeatability | 0.0005 in (0.0127 mm) |
| Motor | |
| Rotor Inertia | 0.0025 oz-in-sec² (0.18 kg-cm²) |
| Weight (Motor+Driver) | 22 oz (625 g) |
Leadscrew Characteristics
Screw Travel Specifications
| Travel Per Revolution | |
| Screw G | 9.525 mm (0.375 in) |
| Screw A | 5.08 mm (0.2 in) |
| Screw B | 4.233 mm (0.167 in) |
| Screw D | 2.116 mm (0.0833 in) |
| Travel Per Full Step | |
| Screw G | 0.0476 mm (0.001875 in) |
| Screw A | 0.0254 mm (0.001 in) |
| Screw B | 0.0212 mm (0.000835 in) |
| Screw D | 0.0106 mm (0.0004165 in) |
Nut Specifications
General Purpose Nut
For applications not requiring backlash and wear compensation. Round flange shape.
Max Thrust: 60 lbs (25 kg)

Anti-Backlash Nut
For applications requiring backlash-free operation for high accuracy and low drag torque. Triangle flange shape.
Factory-preloaded: The anti-backlash nut ships pre-loaded from the factory. Should you need to remove it please read the assembly instructions.
Max Thrust: 25 lbs (11 kg)

End Treatment Options
| None | — |
| Smooth | Ø 0.1967 in ± 0.001 (Ø 5 mm ± 0.003) |
| Threaded (Metric) | M4 x 0.7 thread to within 0.76 mm (0.03 in) of shoulder |
| Threaded (UNC) | #8‑32 UNC‑2A thread to within 0.03 in (0.76 mm) of shoulder |
Need a Custom Leadscrew Solution?
SEM offers numerous customization options for your lead screw. Contact us to learn more!
Leadscrew Maintenance Statement
While under optimal conditions lubrication interval is expected to occur approximately once every 1000 hours of service. Actual life will depend on application and environment. Based upon this, frequent inspections must be performed and a maintenance interval determined based on actual conditions.
Recommended lubricant: Dupont Krytox GPL 206
Mechanical Dimensions

MDrive Plus Linear Programmable IP20 – NEMA 23
Talk to an Application Engineer
Work directly with our technical team to optimize motion configuration, system integration, and control interfaces.