Precession Elephant II scan head on a white background

Article

Laser Remote Cutting of Anode Battery Foil: A Comparison of Different Laser Setups

Technical Paper Overview

Specifying Laser + Scan Head for EV Battery Anode Foil Cutting
Scan-head architecture, not laser brand, decides EV battery line throughput at meters per second.

EV cell production runs roll-to-roll at meters per second, and the line manager isn’t buying “a laser” — they’re buying an integrated cutting sub-system where the scan head, F-Theta lens, and laser source either deliver throughput together or compromise each other. Specify the wrong scan-head architecture or the wrong F-Theta focal length and you cap your m/s before the laser source ever becomes the bottleneck. Specify the wrong laser modality (CW vs ns vs ps) and you trade burr quality against cell-stability risk for the life of the line.

This technical paper documents the full CW / ns / ps benchmark on coated copper anode (100-150 µm) through Novanta’s FIREFLY3D digital 3-axis and VERSIA hybrid 2-axis scan heads — and pairs naturally with Novanta’s companion Hairpin Stripping paper for the motor-side of EV production, where the Chameleon dual-wavelength scan head and Firestar i401 CO₂ + fiber two-step process complete the laser-line capability map for both cell and stator manufacturing.

Key takeaways include:

  • Why scan-head architecture is the EV-line lever buyers underweight — digital 3-axis (FIREFLY3D) and hybrid (VERSIA) selection decides what your downstream lens choices can do
  • How F-Theta selection wins or loses the spec sheet: longer focal length = larger spot but longer Rayleigh length = process stability under real-world foil tolerances
  • When CW fiber is right for your line, when ns delivers the speed-quality middle, and when ps is the only acceptable answer for cell-stability-critical premium cells
  • What single-vendor EV laser coverage looks like in practice: anode/cathode cell cutting + hairpin stator stripping + scan-head + control infrastructure under one ecosystem
  • A practical procurement framing: don’t spec lasers in isolation — spec laser-lens-scan-head as one sub-system, and audit the vendor on both cell-side and motor-side application proof

Download the full technical paper for the side-by-side microscopy of cut entrance and exit sides across all four laser setups, the laser scanning microscope burr and clearance profiles, and the qualitative ranking matrix — plus cross-reference the Hairpin Stripping companion paper for the motor-side process — before specifying a battery-line laser-and-scan-head package on average power alone.

Newsletter Sign-up

This field is for validation purposes and should be left unchanged.

Gated Content

This field is for validation purposes and should be left unchanged.
This field is hidden when viewing the form