Article

30 Watt CO2 Laser For Thin Film Cutting

Technical Paper Overview

Power Stability in Thin Film CO₂ Laser Cutting


Power stability, not raw wattage, decides yield in thin-film cutting.

Thin materials magnify every fluctuation in laser output. A 5% power swing
turns into incomplete cuts, inconsistent depths, and compounded scrap across
a production shift — costs that show up in yield numbers long after the
laser specification was signed off.

This technical paper explains why cold-start power stability, low-duty-cycle
performance, and wavelength selection are the specifications that actually
determine production results when cutting PET, OCA, polarizers, and other
thin plastics — and how to evaluate CO₂ laser datasheets accurately before
you commit.

Key takeaways include:

  • Why thin films are uniquely sensitive to power instability
  • How duty cycle and cold-start performance translate into real production yield
  • When to specify 9.3 µm, 10.2 µm, or 10.6 µm CO₂ wavelengths for cleaner cuts
  • What to look for in a 30 W CO₂ laser for OEM thin-film systems
  • A practical checklist to avoid the vendor spec pitfalls that lead to scrap and downtime

Download the full technical paper to get the complete specification data,
material-specific application guidance, and an evaluation framework you can
apply to any CO₂ laser source — not just Novanta — before yield problems
show up on the production floor.

Newsletter Sign-up

This field is for validation purposes and should be left unchanged.

Gated Content

This field is for validation purposes and should be left unchanged.
This field is hidden when viewing the form