Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release

Article

Alternative Wavelengths for CO2 Lasers

Technical Paper Overview 

Alternative Wavelengths for CO₂ Lasers

Material absorption, not industry default, decides CO₂ laser wavelength choice.

Most CO₂ laser specs lead with 10.6 µm — the default wavelength, the most commonly available, the safe choice for general-purpose marking and cutting. But for specific materials in real production, 10.6 µm produces noticeable trade-offs: inconsistent marks on glossy paperboard, melt lips on polypropylene film cuts, invisible marks on PET bottles, charred edges on FR4 PCBs. The wavelength that ships by default isn’t always the one that wins on your material.

This technical paper walks through where the 9.3 µm and 10.2 µm CO₂ wavelengths outperform 10.6 µm on specific materials — including 2.5–4× cutting-speed gains on polypropylene at 10.2 µm and high-contrast frosted PET marking at 9.3 µm — with absorption spectra and side-by-side visual comparisons so you can match laser to material before specification.

Key takeaways include:

  • Why material absorption — not the 10.6 µm default — drives CO₂ laser application quality and throughput
  • How 10.2 µm delivers 2.5–4× cutting-speed gains on polypropylene (OPP, CPP, PP) films over 10.6 µm
  • When to specify 9.3 µm: PET bottles, polarizer films, polyimide (Kapton), FR4/FR2 PCBs, polycarbonate, Pebax medical tubing
  • What visual differences look like in production: side-by-side marks on paperboard, PET bottles, OPP films, and PET films
  • A practical material-to-wavelength matrix you can apply before purchase to avoid mismatched CO₂ specifications

Download the full technical paper for the absorption spectra of polypropylene and PET, side-by-side visual comparisons across wavelengths, and a material-to-wavelength reference matrix you can use to specify the right CO₂ laser for your specific application — before the wrong wavelength shows up as scrap on your line.

Newsletter Sign-up

This field is for validation purposes and should be left unchanged.

Gated Content

This field is for validation purposes and should be left unchanged.