Article

High Quality Micro-Processing

Technical Paper Overview

High Quality Micro-Processing with Picosecond Lasers

Beam roundness across depth of field, not power, decides micromachining quality.

In high-aspect-ratio micromachining — via-hole drilling in PCBs, glass substrates, probe cards, stainless steel — any imperfection in the focused beam amplifies across the depth of the cut. Asymmetric holes, tapered walls, microcracks in brittle materials, and surface roughness that demands post-processing aren’t laser-power problems. They’re beam-quality-over-depth problems that scale with aspect ratio.

This technical paper documents how Novanta’s Dart 8 picosecond laser combined with the PRECESSION ELEPHANT multi-axis scan head delivers >93% beam roundness sustained across ±3 Rayleigh lengths — producing zero-taper 200 µm via holes in stainless steel and in 0.7 mm glass with entrance and exit diameters matching within 0.5 µm, and surface walls smooth enough to eliminate post-processing.

Key takeaways include:

  • Why beam roundness across depth of field — not focal spot at one plane — determines micromachining quality
  • How 8 picosecond pulses keep Heat Affected Zone (HAZ) low enough to prevent microcracks in glass
  • When to specify multi-axis scan heads (X/Y/Z + tilt): tapered holes, 90° wall angles, undercuts
  • What integration matters: Dart + PRECESSION ELEPHANT from a single supplier with matched boresighting
  • A practical reference geometry — 200 µm via holes with <0.5 µm entrance/exit diameter difference

Download the full technical paper to get the Dart beam-roundness profile across ±3 Rayleigh lengths, side-by-side images of via holes in stainless steel and glass, and the integration rationale behind Novanta’s matched picosecond-laser-plus-scan-head sub-system — before specifying mismatched components that cap your micromachining quality.

Newsletter Sign-up

This field is for validation purposes and should be left unchanged.

Gated Content

This field is for validation purposes and should be left unchanged.
This field is hidden when viewing the form