Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release

SUCCESS STORIES

Improving Laser Processing Throughput, Accuracy, & Results

The Challenge Improve throughput, accuracy, and results across a range of laser processing applications The Application Laser processing The Solution New, unique laser controller features and proprietary algorithms to improve process throughput and results quality, The ScanMaster laser control solution, from our Cambridge Technology brand enables end-user control and management of their laser scanning solution.…

The Challenge

Improve throughput, accuracy, and results across a range of laser processing applications

The Application

Laser processing

The Solution

New, unique laser controller features and proprietary algorithms to improve process throughput and results quality,

The ScanMaster laser control solution, from our Cambridge Technology brand enables end-user control and management of their laser scanning solution. With a constant improvement mindset, Novanta ScanMaster controller and software frequently incorporates new, unique features and proprietary algorithms to improve process throughput and results quality, including:

  • Intuitive user interface for faster job creation
  • Easy job creation and flexible system integration with object oriented ScanMaster API
  • Large field processing with XY system integration with SyncMaster laser control
  • Higher throughput with uniform laser power density, proprietary ScanPack algorithim with the fully digital Lightning™ II scan heads
  • Unique text-on-path feature to input text around the path of a shape

Application specific features for high-precision applications:   

Trajectory Scan Time Estimation – estimate build times using both simulated and actual builds for a laser sintering machine.   

Proprietary Algorithm – accurately delivers uniform laser power density and 24bit GSBus command resolution   

High Position Accuracy – 24bit GSBus communication protocol delivers industry-best precision for demanding applications   

3D Wrapping & Tracing – eliminates complex processes when applying 3D marking on curved surfaces.   

Skywriting – executes shapes and text at a constant marking speed with precision, delivering uniform laser energy distribution   

High-Speed Polygonal Scanning – minimal set-up time, enables high precision cell sorting for cell therapy manufacturing      

Newsletter Sign-up

This field is for validation purposes and should be left unchanged.