Integrated Stepper Motors

MFI3 MicroDrive Programmable Motion Control

Specifications Documents & Downloads Accessories

General Specifications

Specification Value
Control Type Programmable Motion
Control Interface Step, direction and enable inputs
Driver Type Microstepping
Heatsink Operating Temperature 2°C

Electrical Specifications

Specification Value
Input Voltage +12 … +48 VDC
Power Supply Current Requirement 3.0 A

Motion Specifications

Specification Value
Step Frequency 2.5 MHz max
Microstep Resolutions 1 … 256 steps/full step
Download Download Type Language
Short Form product catalog Catalog English
MForce Programmable Motion/CANopen Hardware Manual English
MForce Step/direction input Hardware Manual English
MDrive/MForce CANopen OS 5.54 Firmware/EDS English
CANopen Tester Software Interface English
SPI Interface Software Interface English
Motion Terminal Software Interface English
MDrive MCode OS Programming and Reference Software Manual English
MF MicroDrive with Standard Connectors Firmware/EDS English
MF PowerDrive with Standard Connectors Firmware/EDS English
Part Number Description
An image of PD12-1434-FL3 Prototype Development Cables PD12-1434-FL3

To speed your test/development, this cable is pre-wired with 12-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long.

An image of PD04-MF34-FL3 Prototype Development Cables PD04-MF34-FL3

To speed your test/development, this cable is pre-wired with 4-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long to connect a motor to the MForce PowerDrive.

An image of PD04-MF17-FL3 Prototype Development Cables PD04-MF17-FL3

To speed your test/development, this cable is pre-wired with 4-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long to connect a motor to the MForce MicroDrive.

DPM75

The function of the DPM75 Drive Protection Module is to limit the surge current and voltage to a safe level when DC input power is switched on and off to a motor drive. This provides the added protection necessary for reliable motor drive operation when switching the DC power, instead of the recommended AC power to the DC power supply. The device is designed to protect the motor drive when operating under all load conditions. This device does not protect the motor drive from wiring the power incorrectly. The unit is capable of being used with 48, 60, and 75 volt rated motor drives. An external jumper selection is available so the user can match the circuit to their particular application. The DPM75 is capable of a steady state operating current of 4 amps.

An image of PD20-3400-FL3 Prototype Development Cables PD20-3400-FL3

To speed your test/development, this cable is pre-wired with 20-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long.

An image of PD16-1417-FL3 Prototype Development Cables PD16-1417-FL3

To speed your test/development, this cable is pre-wired with 16-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long.

An image of PD14-2334-FL3 Prototype Development Cables PD14-2334-FL3

To speed your test/development, this cable is pre-wired with 14-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long.

An image of PD10-1434-FL3 Prototype Development Cables PD10-1434-FL3

To speed your test/development, this cable is pre-wired with 10-pin friction lock wire crimp connector mate, 3.0 m / 10.0 feet long. Used in conjunction with the MD-CC402-001 communication converter cable to facilitate multi-drop RS-422/485 communication.

An image of PD02-3400-FL3 Prototype Development Cables PD02-3400-FL3

To speed your test/development, this cable is pre-wired with 2-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long.

An image of MD-CC500-000 Communication Converter MD-CC500-000

Set/program communication parameters with these USB-pluggable, electrically isolated in-line converter, DB9 connector mate, 3.6 m / 12.0 feet long.

An image of MD-CC303-001 Communication Converter MD-CC303-001

Set/program communication parameters with these USB-pluggable, electrically isolated in-line converter, 12-pin locking wire crimp connector mate, 3.6 m / 12.0 feet long.

An image of MD-CC402-001 Communication Converter MD-CC402-001

Set/program communication parameters with these USB-pluggable, electrically isolated in-line converter, 10-pin friction lock wire crimp connector mate, 3.6 m / 12.0 feet long.

An image of MD-CC302-001 Communication Converter MD-CC302-001

Set/program communication parameters with these USB-pluggable, electrically isolated in-line converter 10-pin friction lock wire crimp connector mate, 3.6 m / 12.0 feet long.

An image of MD-CC400-001 Communication Converter MD-CC400-001

Set/program communication parameters with these USB-pluggable, electrically isolated in-line converter, pre-wired with 10-pin non-locking IDC connector mate 3.6 m / 12.0 feet long.

An image of MD-CC300-001 Communication Converter MD-CC300-001

Set/program communication parameters with these USB-pluggable, electrically isolated in-line converter, pre-wired with 10-pin non-locking IDC connector mate 3.6 m / 12.0 feet long.

MForce Motion Control