Product

Hybrid Stepper Motor

7 Results

Integrated Stepper Motors

Picture of a hybrid stepper motor
CURRENT 6.3 A
TORQUE 296 … 920 N-cm
NEMA SIZE 34 (85 mm)
Read more

Hybrid Stepper Motor

Picture of a hybrid stepper motor
CURRENT 6.0 A
TORQUE 71 … 181 N-cm
NEMA SIZE 23 (57 mm)
Read more

Hybrid Stepper Motor

Picture of a hybrid stepper motor
CURRENT 3.0 A
TORQUE 64 … 169 N-cm
NEMA SIZE 23 (57 mm)
Read more

Integrated Stepper Motors

Picture of a hybrid stepper motor
CURRENT 2.4 A
TORQUE 64 … 169 N-cm
NEMA SIZE 23 (57 mm)
Read more

Integrated Stepper Motors

Picture of a hybrid stepper motor
CURRENT 1.5 A
TORQUE 23 … 53 N-cm
NEMA SIZE 17 (42 mm)
Read more

Integrated Stepper Motors

Picture of a hybrid stepper motor
CURRENT 0.75 A
TORQUE 8.8 … N-cm
NEMA SIZE 14 (36 mm)
Read more

Hybrid Stepper Motor

Picture of a hybrid stepper motor
CURRENT 1.0 to 1.5 A
TORQUE 9.1 … 17 N-cm
NEMA SIZE 11 (28 mm)
Read more