Overview
- Motor size: NEMA 23 (57 mm)
- Holding Torque range: 100 … 257 Oz-in / 71 … 181 N-cm
- Current: 6.0 amps
- Filter by Type
- Datasheet
- 3D Model
- Catalog
| Download | Download Type | Language |
|---|---|---|
| LM17 NEMA17 linear actuator datasheet | Datasheet | English |
| LM23 NEMA23 linear actuator datasheet | Datasheet | English |
| M-1410-0.75S NEMA 14 (36 mm) Single Length 3D Model | 3D Model | English |
| M-17xx-1.5S NEMA 17 (42 mm) 3D Models | 3D Model | English |
| M-221xx-30S NEMA 23 (57 mm) 3.0 A 3D Models | 3D Model | English |
| M-22xx-2.4S NEMA 23 (57 mm) 2.4 A 3D Models | 3D Model | English |
| M-34xx-6.35S NEMA 34 (85 mm) 6.3 A 3D Models | 3D Model | English |
| NEMA 11 (28 mm) | Datasheet | English |
| NEMA 14 (36 mm) | Datasheet | English |
| NEMA 17 (42 mm) | Datasheet | English |
| NEMA 23 (57 mm) | Datasheet | English |
| NEMA 34 (85 mm) | Datasheet | English |
| Short Form product catalog | Catalog | English |
- Filter by Part Number
- GEARBOX
- ED100
- ES100
| Part Number | Description | ||
|---|---|---|---|
|
GEARBOX |
Powerful yet lightweight, suitable for complex production cycles due to low-friction bearing design and optimized lubrication. Straight and right angle configurations available in NEMA 17, 23 and 34 sizes as custom accessories for Novanta IMS motor and integrated motor products. To get started, complete the form below. |
|
|
ED100 |
Single end optical encoder mounted at the factory. Encoder part number appends to the motor part number eg. M-1713-ED100. This product is an add-on option and not sold independently of a stepper motor or MDrive integrated motor/driver product. |
|
|
ES100 |
Single end optical encoder mounted at the factory. Encoder part number appends to the motor part number eg. M-1713-ES100. This product is an add-on option and not sold independently of a stepper motor or MDrive integrated motor/driver product. |
|