General Specifications
| Specification | Value |
|---|---|
| Control Type | Programmable Motion |
| Control Interface | Step, direction and enable inputs |
| Driver Type | Microstepping |
| Heatsink Operating Temperature | 2°C |
Electrical Specifications
| Specification | Value |
|---|---|
| Input Voltage | +12 … +48 VDC |
| Power Supply Current Requirement | 3.0 A |
Motion Specifications
| Specification | Value |
|---|---|
| Step Frequency | 2.5 MHz max |
| Microstep Resolutions | 1 … 256 steps/full step |
- Filter by Type
- Catalog
- Hardware Manual
- Firmware/EDS
- Software Interface
- Software Manual
| Download | Download Type | Language |
|---|---|---|
| Short Form product catalog | Catalog | English |
| MForce Programmable Motion/CANopen | Hardware Manual | English |
| MForce Step/direction input | Hardware Manual | English |
| MDrive/MForce CANopen OS 5.54 | Firmware/EDS | English |
| CANopen Tester | Software Interface | English |
| SPI Interface | Software Interface | English |
| Motion Terminal | Software Interface | English |
| MDrive MCode OS Programming and Reference | Software Manual | English |
| MF MicroDrive with Standard Connectors | Firmware/EDS | English |
| MF PowerDrive with Standard Connectors | Firmware/EDS | English |
- Filter by Part Number
- PD12-1434-FL3
- PD04-MF34-FL3
- PD04-MF17-FL3
- DPM75
- PD20-3400-FL3
- PD16-1417-FL3
- PD14-2334-FL3
- PD10-1434-FL3
- PD02-3400-FL3
- MD-CC500-000
- MD-CC303-001
- MD-CC402-001
- MD-CC302-001
- MD-CC400-001
- MD-CC300-001
| Part Number | Description | ||
|---|---|---|---|
|
PD12-1434-FL3 |
To speed your test/development, this cable is pre-wired with 12-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long. |
|
|
PD04-MF34-FL3 |
To speed your test/development, this cable is pre-wired with 4-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long to connect a motor to the MForce PowerDrive. |
|
|
PD04-MF17-FL3 |
To speed your test/development, this cable is pre-wired with 4-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long to connect a motor to the MForce MicroDrive. |
|
|
DPM75 |
The function of the DPM75 Drive Protection Module is to limit the surge current and voltage to a safe level when DC input power is switched on and off to a motor drive. This provides the added protection necessary for reliable motor drive operation when switching the DC power, instead of the recommended AC power to the DC power supply. The device is designed to protect the motor drive when operating under all load conditions. This device does not protect the motor drive from wiring the power incorrectly. The unit is capable of being used with 48, 60, and 75 volt rated motor drives. An external jumper selection is available so the user can match the circuit to their particular application. The DPM75 is capable of a steady state operating current of 4 amps. |
|
|
PD20-3400-FL3 |
To speed your test/development, this cable is pre-wired with 20-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long. |
|
|
PD16-1417-FL3 |
To speed your test/development, this cable is pre-wired with 16-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long. |
|
|
PD14-2334-FL3 |
To speed your test/development, this cable is pre-wired with 14-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long. |
|
|
PD10-1434-FL3 |
To speed your test/development, this cable is pre-wired with 10-pin friction lock wire crimp connector mate, 3.0 m / 10.0 feet long. Used in conjunction with the MD-CC402-001 communication converter cable to facilitate multi-drop RS-422/485 communication. |
|
|
PD02-3400-FL3 |
To speed your test/development, this cable is pre-wired with 2-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long. |
|
|
MD-CC500-000 |
Set/program communication parameters with these USB-pluggable, electrically isolated in-line converter, DB9 connector mate, 3.6 m / 12.0 feet long. |
|
|
MD-CC303-001 |
Set/program communication parameters with these USB-pluggable, electrically isolated in-line converter, 12-pin locking wire crimp connector mate, 3.6 m / 12.0 feet long. |
|
|
MD-CC402-001 |
Set/program communication parameters with these USB-pluggable, electrically isolated in-line converter, 10-pin friction lock wire crimp connector mate, 3.6 m / 12.0 feet long. |
|
|
MD-CC302-001 |
Set/program communication parameters with these USB-pluggable, electrically isolated in-line converter 10-pin friction lock wire crimp connector mate, 3.6 m / 12.0 feet long. |
|
|
MD-CC400-001 |
Set/program communication parameters with these USB-pluggable, electrically isolated in-line converter, pre-wired with 10-pin non-locking IDC connector mate 3.6 m / 12.0 feet long. |
|
|
MD-CC300-001 |
Set/program communication parameters with these USB-pluggable, electrically isolated in-line converter, pre-wired with 10-pin non-locking IDC connector mate 3.6 m / 12.0 feet long. |
|