Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release

Laser Sources

48 Series

48 Series – 8-10 Watt CO2 Lasers

For more than 25 years Synrad has been delivering the 48 Series to OEMs, integrators, and end-users around the globe. The 48-1 is the most widely used 10 Watt CO2 laser for industrial applications. Reliability and near maintenance-free marking, coding, and engraving are hallmark characteristics of this classic Synrad laser.

View all features
Overview & Features Specifications Documents & Downloads

Overview

Synrad’s original “all-metal” tube technology opened the door for sealed CO2 lasers in industrial applications. After more than 25 years, the Synrad 48 Series remains the industry standard for performance, reliability, and long life. The Synrad 48 Series is the workhorse for integrating onto marking, engraving, and small cutting systems where performance and reliability in industrial environments are essential.

Reliable 24/7 Operation: The most popular CO2 laser series from Synrad. 25+ years of operational history around the globe. Proven, economical industry standard for reliable 24/7 operation and long lifetime. Built with Synrad’s unique rigid core box structure for the most demanding industrial environments.

Easy Integration: Compact size and light weight for easy integration onto a variety of marking, engraving, and small cutting systems.

Broad Material Application: Flexible materials processing capability with 10.6 μm and 9.3 μm wavelengths and available in air or water-cooled models.

Specifications

Model 48-1 (9.3 μm) 48-1 (10.6 μm)
Output Power1 > 8 Watts > 10 Watts
Wavelength 9.3 μm 10.6 μm
Beam Quality (M2) < 1.2 < 1.2
Power Stability2 ± 15% ± 10%
Beam Diameter3 3.5 mm 3.5 mm
Operating Frequency 0 – 20 kHz 0 – 20 kHz
Duty Cycle Range 0 – 100% 0 – 100%
Cooling Air, Water Air, Water
Dimensions (LxWxH) mm (in.) (Air) 429 x 71 x 107 (16.9 x 2.8 x 4.2)
(Water) 460 x 71 x 107 (18.1 x 2.8 x 4.2)
(Air) 429 x 71 x 107 (16.9 x 2.8 x 4.2)
(Water) 460 x 71 x 107 (18.1 x 2.8 x 4.2)
Weight kg (lbs.) 4.1 kg (9.0 lbs.) 4.1 kg (9.0 lbs.)
1 – Power level guaranteed for 3 years from date of shipment, regardless of operating hours, within recommended coolant flow rate and temperature range
2 – Measured from cold start as ±(Pmax-Pmin)/(Pmax+Pmin)
3 – Measured 1/e2 diameter at laser output
Note – See Operator’s Manual for full specifications and associated operating conditions.
Download Download Type Language
Power Wiring for CO2 Lasers User Manual English
48 Series Manual Product Manual English
Technical Drawing 48-1 Air Drawing English
Technical Drawing 48-1 Air Drawing English
Improving Tracking, Tracing, and Quality Assurance Of Customized Pediatric Orthotics Success Story English
CO2 Lasers For Marking & Coding Flyer English
Laser Marking & Coding Solutions Guide User Manual English
Alternative CO2 Laser Wavelengths Flyer English
How To Read A CO2 Laser Data Sheet Flyer English
48 Series Datasheet Datasheet English

Precession Elephant 2

Laser Beam Steering

Novanta Precession Elephant 2 galvanometer laser scanner

Precession Elephant III

Laser Beam Steering

Novanta Precession Elephant III laser galvanometer

Vectria

Laser Beam Steering

Novanta Vectria beam steering system

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.