Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release

Laser Sources

f Series

f Series – 200 Watt CO2 Lasers

Engineered for consistent 200 Watts output for cutting, perforating, and drilling applications. The fully integrated laser/RF design minimizes size and weight; perfect for mounting on robotic arms and high-speed marking systems, or full integration into flatbed cutting systems. With fully integrated RF drivers and clean, simple interfaces to water-cooling and control signals, f Series lasers minimize integration time while providing maximum flexibility for system designers, OEM manufacturers, and full turnkey system providers.

View all features
Overview & Features Specifications Documents & Downloads

Overview

In addition to the standard 10.6 µm wavelength, the optional 10.2 µm wavelength configuration expands the range of target materials to include polypropylene based films, commonly used for adhesive labels. The f201 has excellent power output and stability that provide consistently high quality results run after run. The f201 now offers a wider range of laser processing capabilities for OEMs and integrators building high-speed labeling and packaging systems.

Faster Throughput: Excellent power stability for kiss-cutting multi-layer material, scoring and perforating flexible packaging material, and thin film welding. 200 Watts of average power for faster throughput, and two wavelength options for processing a broader range of materials.

Easy Machine Integration: Fully integrated laser/RF design minimizes size and weight, ideal CO2 laser source for mounting on robotic arms, high-speed cutting systems, or full integration onto flatbed cutting systems. Simple interfaces to water-cooling and control signals, with 3-point Metric/Imperial mounting system minimizes integration time for OEMs and system architects.

Stable Power For Consistent Results: Standard gas purge to maintain internal optic integrity even in harsh environments, and water cooling for higher electronic component efficiency and longer lifetime. Large dynamic range for marking and coding a wide variety of materials with stable power output, even at low duty cycles.

Specifications

Model f201 (10.2 μm) f201 (10.6 μm)
Output Power1 > 200 Watts > 200 Watts
Wavelength 10.2 µm 10.6 µm
Beam Quality (M2) < 1.3 < 1.3
Power Stability2 ± 7% ± 7%
Beam Diameter3 4.5 mm ± 0.1 mm 4.5 mm ± 0.1 mm
Operating Frequency 0 – 100 kHz 0 – 100 kHz
Duty Cycle Range 0 – 100% 0 – 100%
Cooling Water Water
Dimensions (LxWxH) mm (in.) 1229 x 279 x 165 (48.4 x 11.0 x 6.5) 1229 x 279 x 165 (48.4 x 11.0 x 6.5)
Weight kg (lbs.) 43.5 kg (96 lbs.) 43.5 kg (96 lbs.)
1 – Power level guaranteed for 2 years from date of shipment, regardless of operating hours, within recommended coolant flow rate and temperature range
2 – Measured from cold start as ±(Pmax-Pmin)/(Pmax+Pmin)
3 – Measured 1/e2 diameter at laser output
Note – See Operator’s Manual for full specifications and associated operating conditions.
Download Download Type Language
Power Wiring for CO2 Lasers User Manual English
Preventing Condensation When Operating a SYNRAD Water-Cooled Laser Technical Note English
f201 Manual Product Manual English
Technical Drawing f201 Drawing English
CO2 Laser Temperature Monitoring Flyer English
CO2 Lasers For Packaging: What & Why Flyer English
Alternative CO2 Laser Wavelengths Flyer English
How To Read A CO2 Laser Data Sheet Flyer English
Processing Polypropylene With A CO2 Laser Flyer English
f Series Datasheet Datasheet English

Precession Elephant 2

Laser Beam Steering

Novanta Precession Elephant 2 galvanometer laser scanner

Precession Elephant III

Laser Beam Steering

Novanta Precession Elephant III laser galvanometer

Vectria

Laser Beam Steering

Novanta Vectria beam steering system

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.