Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release

Laser Sources

p Series

p-Series, 100-400 Watt Pulsed CO2 Lasers

High-peak-power pulsed CO₂ lasers optimized for precision material processing and fast cycle times. Deliver strong pulse energy for cutting, drilling, and marking applications. Designed for demanding production environments requiring repeatable results. Balance power and control for high-throughput industrial performance. [novantaphotonics.com]

Best for: Drilling, cutting, high-speed marking
Key advantage: Speed
Compatibility: Scan heads, beam delivery optics, industry 4.0

View all features
Overview & Features Specifications Documents & Downloads

Overview

p100 – 100 Watts Average Power The Synrad p100 delivers up to 400 Watts peak pulse power and fast pulse rise/fall times that limit the heat affected zone (HAZ), delivering cuts and perforations with minimal melt lips and discoloration. With zero contact to the target material, the p100 is the ideal solution for precise cutting and processing of sensitive materials. p150 – 150 Watts Average Power The Synrad p150 was designed in response to industry needs for improved processing speeds very high quality results on difficult to process materials. The combination of fast pulse rise time, best-in-class 600 watts peak power, and excellent beam quality opens up new capabilities to process sensitive materials such as thin films, where melt lips can be greatly reduced and even eliminated. p250 – 250 Watts Average Power The Synrad p250 has excellent stability and up to 800 Watts peak pulse power, combined they limit the heat affected zone (HAZ), delivering cuts and perforations with minimal discoloration and melt. With zero contact to the target material, the Synrad p250 is the perfect solution for sensitive high-speed cutting applications. Surface deformation commonly associated with mechanical cutting systems is eliminated. p400 – 400 Watts Average Power With 400 Watts of average power, and 1 kW of peak pulse power the p400 delivers high cut quality with very fast processing speeds. The unique user switchable pulse/continuous wave modes make the Synrad p400 the most versatile laser source available. Easier field serviceability with a modular electronics package makes the Synrad p400 the first choice for high speed industrial processing systems.

Perfect For Heat Sensitive Materials: User controlled pulse/continuous wave operation modes enable application flexibility. Peak pulse power delivers energy more efficiently and minimizes heat affected zone (HAZ) to better process heat sensitive materials such as thin films, glass, and ceramics.

Create Intricate Features: Integrated beam conditioning guarantees a high quality, circular output beam for precise cutting, drilling and intricate feature details. Excellent power and divergence stability delivers consistent, high quality processing results

Real-Time Monitoring: Real-time performance monitoring (p250 & p400) reduces unplanned downtime with onboard advanced diagnostics that are Industry 4.0 ready

Specifications

Model p100 – 100 Watts p150 – 150 Watts p250 – 250 Watts p400 – 400 Watts
Average Output Power1 > 90 Watts (10.2 μm)
> 100 Watts (10.6 μm)
> 150 Watts > 250 Watts > 400 Watts
Peak Pulse Power2 375 Watts (10.2 μm)
400 Watts (10.6 μm)
600 Watts (9.3, 10.6 μm)
550 Watts (10.2 μm)
750 Watts (10.2 μm)
800 Watts (10.6 μm)
1 kW
Wavelength 10.2 μm, 10.6 μm 9.3 μm, 10.2 μm, 10.6 μm 10.2 μm, 10.6 μm 10.6 μm
Beam Quality (M2) < 1.2 < 1.2 < 1.2 < 1.2
Power Stability4 (cold start) ± 7% ± 5% (9.3 μm)
± 6% (10.6, 10.2 μm)
± 5% ± 7%
Beam Diameter5 7.5 mm ± 1.1 mm (10.2 μm)
8.0 mm ± 1.0 mm (10.6 μm)
8.5 mm ± 1.0 mm 8.0 mm ± 1.0 mm (10.2 μm)
9.0 mm ± 1.0 mm (10.6 μm)
6.5 mm ± 1.0 mm (option 1)
9 mm ± 1.0 mm (option 2)
Operating Frequency 0 – 100 kHz 0 – 130 kHz 0 – 100 kHz 0 – 100 kHz
Duty Cycle Range < 37.5% < 37.5% < 45% ≤ 50%
Cooling Water Water Water Water
Dimensions (LxWxH) mm (in.) 590 x 132 x 155 (23.2 x 5.2 x 6.1) 798 x 132 x 155 (31.4 x 5.2 x 6.1) 1252 x 315 x 198 (49.3 x 12.4 x 7.8) 1262 x 208 x 300 (49.7 x 8.2 x 11.8)
Weight kg (lbs.) 13.6 kg (30 lbs.) 18.1 kg (40 lbs.) 48.5 kg (107 lbs.) 59 kg (130 lbs.)
1 – Power level guaranteed for 2 years from date of shipment, regardless of operating hours, within recommended coolant flow rate and temperature range
2 – Peak pulse power measured at 1 kHz, 10% duty cycle
3 – With 3X beam expander
4 – Measured from cold start as ±(Pmax-Pmin)/(Pmax+Pmin)
5 – Measured 1/e2 diameter at laser output
Note – See Operator’s Manual for full specifications and associated operating conditions.
Download Download Type Language
Power Wiring for CO2 Lasers User Manual English
p Series Datasheet Datasheet English
Preventing Condensation When Operating a SYNRAD Water-Cooled Laser Technical Note English
p400 Manual Product Manual English
p250 Manual Product Manual English
p100 & p150 Manual Product Manual English
Technical Drawing p100 Drawing English
Technical Drawing p400 Drawing English
Technical Drawing p150 Drawing English
Technical Drawing p250 Drawing English
Large Format CO2 laser Cutting Flyer English
Dual Wavelength Ablation Automates Hairpin Stripping Flyer English
CO2 Laser Temperature Monitoring Flyer English
CO2 Laser Texturing & Polishing Plastic For A High Quality Metal-Like Finish Flyer English
Why Use Lasers For Manufacturing Flyer English
CO2 Lasers For Packaging: What & Why Flyer English
Alternative CO2 Laser Wavelengths Flyer English
Polycarbonate Processing With A CO2 Laser Flyer English
How To Read A CO2 Laser Data Sheet Flyer English
Processing Polypropylene With A CO2 Laser Flyer English

Precession Elephant 2

Laser Beam Steering

Novanta Precession Elephant 2 galvanometer laser scanner

Precession Elephant III

Laser Beam Steering

Novanta Precession Elephant III laser galvanometer

Vectria

Laser Beam Steering

Novanta Vectria beam steering system

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.