Laser Sources
opus
opus – Solid State Continuous Wave Lasers
Compact CW laser providing reliable performance for OEM integration. Delivers stable output in a space-efficient design. Simplifies system architecture without sacrificing performance. Ideal for embedded applications requiring precision and consistency.
Best for: OEM integration, compact instrumentation
Key advantage: Integration
Compatibility: Embedded systems, optical assemblies
Overview
Up to 10 Watts of highly stable infra-red light with a TEM00 beam for multi-channel optical trapping. opus 532 Delivers highest accuracy and reliability for precision applications. opus 660 Leading power levels at the 660 nm wavelength in a compact platform opus 1064 Efficient thermal management reducing the need for cooling requirements at power levels up to 10 W
Ultralow Noise & Tight Beam Focus
- Exceptional power with ultralow noise to prevent false positive
- Superior beam qualities allowing for tight focus, efficient fiber coupling and uniformed power across the sample
Active Noise Cancellation
- High resolution with repeatable accuracy
- Active noise cancellation delivering reliable measurements
Long Operational Lifetime
- Customizable features to deliver long operational lifetime
- Remote service features minimize downtimes by enabling planned service
Flexible, Cost Efficient Operation
- Flexible compact platform
- Optimum thermal management to reduce costly cooling requirements
- Designed in a compact shape; ensuring high power at sample
Specifications
| Model | opus 532 | opus 660 | opus 1064 |
|---|---|---|---|
| Wavelength | 532 nm | 660 nm | 1064 nm |
| Power | up to 6000 mW | up to 1500 mW | 2 – 10 Watts |
| Beam Diameter1 | 1.85 ± 0.2 mm | 0.85 ± 0.1 mm | 1.85 ± 0.2 mm |
| Spatial Mode | TEM00 | TEM00 | TEM00 |
| Ellipticity | <1:1.15 | <1:1.15 | <1:1.15 |
| Bandwidth | 45 ± 10 GHz | 30 GHz | 80 GHz |
| Divergence | <0.5 mrad | <1.5 mrad | <1.0 mrad |
| M-Squared | <1.1 | <1.2 | <1.15 |
| Power Stability (RMS)2 | ≤0.2% | <1% | <0.1% |
| Noise (RMS) | ≤0.08% | <0.6% | <0.15% |
| Noise Bandwidth | 10 Hz – 100 MHz | 10 Hz – 50 kHz | 10 Hz – 100 MHz |
| Beam Pointing Stability | <2 μrad/°C | <10 μrad/°C | <10 μrad/°C |
| Polarization Ratio | >100:1 | >100:1 | >100:1 |
| Polarization Direction3 | Horizontal | Horizontal | Horizontal |
| Coherence Length | 0.7 cm | ~1 cm | ~4 mm |
| Beam Angle4 | <1 mrad | <1 mrad | <1 mrad |
| Operating Temperature | 15 – 40 °C | 10 – 40 °C | 15 – 40 °C |