Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release

Laser Sources

torus

torus – Solid State Continuous Wave Lasers

High-performance CW laser engineered for demanding scientific and industrial environments. Provides robust construction and stable output. Maintains accuracy under extended operation. Ideal for applications requiring durability and precision. 

Best for: Industrial precision, scientific research
Key advantage: Stability
Compatibility: Advanced optical systems

View all features
Overview & Features Specifications Documents & Downloads

Overview

Single longitudinal mode lasers with narrow linewidth and no sidebands for high resolution imaging applications torus 532 High specification, single frequency laser with no mode-hopping torus 660 Active mode-locking technology to ensure exceptional stabilized laser beam characteristics

Reproducible, Accurate Results

  • Clean spectrum with no sidebands for reproducible, accurate results
  • Delivering higher resolution image because of the narrow bandwidth and virtual cavity ring

Minimal Spectrum Drift

  • Strong spectral purity minimizes spectrum drift and more precise results

Specifications

Model torus 532 torus 660
Wavelength 532 nm 660 nm
Power 250 – 750 mW 150 – 200 mW
Bandwidth 1 MHz 1 MHz
Divergence < 0.45 mrad < 0.55 mrad
Power Stability (RMS)2 <1.0% <1.0%
Noise (RMS) <0.25% <0.50%
Noise Bandwidth 10 Hz – 100 MHz 10 Hz – 50 kHz
Beam Pointing Stability3 <2 μrad/°C <2 μrad/°C
Download Download Type Language
torus with mpc 3000 Product Manual Product Manual English
torus Datasheet Datasheet English

Precession Elephant 2

Laser Beam Steering

Novanta Precession Elephant 2 galvanometer laser scanner

Precession Elephant III

Laser Beam Steering

Novanta Precession Elephant III laser galvanometer

Vectria

Laser Beam Steering

Novanta Vectria beam steering system

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.