Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release

Laser Sources

gem

gem – Solid State Continuous Wave Lasers

Efficient and compact CW laser optimized for cost-effective precision applications. Delivers strong performance in a small footprint. Supports scalable integration across OEM platforms. Enables reliable operation with reduced system complexity. 

Best for: OEM systems, alignment, instrumentation
Key advantage: Integration
Compatibility: Compact optical systems

View all features
Overview & Features Specifications Documents & Downloads

Overview

Overcome common performance challenges found in most DPSS 532 nm lasers with the GEMultra. These can include unstable power output caused by variable operating temperatures, excessive cooling requirements that complicate integration, and increased RMS noise. Avoid the resulting false positives and reduced measurement resolution this can cause with the GEMultra.

Discover the gem 561, which provides the market- leading power level at the 561 nm wavelength, with direct fiber coupling solutions ideal for super resolution microscopy.

The gem 640 offers an innovative DPSS solution at 640 nm, providing a perfect fit for microscopy and hologram replication, due to low noise, power stability and spectral properties. This powerful, compact gem laser features excellent beam characteristics in an innovative, stress-free cavity architecture.

The powerful, compact gem 660 laser features excellent beam characteristics in an innovative, stress-free cavity architecture.

The gem 671 is ideal for scientific applications, thanks to its excellent beam specifications, presented in a compact platform.

Specifications

Model GEMultra gem 561 gem 640 gem 660 gem 671
Wavelength 532 nm 561 nm 640 nm 660 nm 671 nm
Power 100 – 2000 mW 100 – 1000 mW 100 – 500 mW 100 – 1000 mW 100 – 750 mW
Bandwidth ~ 30 GHz 40 GHz 40 GHz 30 GHz 30 GHz
Power Stability (RMS)1 <1% (pk-to-pk) <1.0% <0.8% <1.0% <1.0%
Noise (RMS) <0.1% <1.5% <0.8% <0.6% <0.6%
Noise Bandwidth 10 Hz – 6 MHz 10 Hz – 10 kHz 10 Hz – 10 kHz 10 Hz – 10 kHz 10 Hz – 10 kHz
Beam Pointing Stability2 <10 μrad/°C <10 μrad/°C <10 μrad/°C <10 μrad/°C <10 μrad/°C
*Novanta operates a continuous improvement program which can result in specifications being improved without notice.

1. Test duration >100 hrs. at constant temperature.
2. Measured over 36 hrs. at 22 to 28 °C.
Download Download Type Language
GEMultra Datasheet Datasheet English
gem Datasheet Datasheet English
GEMultra with SMD16 Manual Product Manual English
Novel Optomechanical System Extra Cavity Power Tuning Flyer English
gem with mpc 6000 Product Manual Product Manual English
gem with smd 12 Product Manual Product Manual English
High-Power Single Mode Fiber Coupling Whitepaper Flyer English

Precession Elephant 2

Laser Beam Steering

Novanta Precession Elephant 2 galvanometer laser scanner

Precession Elephant III

Laser Beam Steering

Novanta Precession Elephant III laser galvanometer

Vectria

Laser Beam Steering

Novanta Vectria beam steering system

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.