Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release

Laser Sources

axiom

axiom – Solid State Continuous Wave Lasers

Industrial-grade CW laser combining robust design with reliable performance. Built for stable, continuous operation in demanding environments. Supports consistent output across production cycles. Enables integration into high-performance industrial systems.

Best for: Industrial processing, OEM systems
Key advantage: Stability
Compatibility: Manufacturing equipment, automation

View all features
Overview & Features Specifications Documents & Downloads

Overview

Ultra-compact architecture incorporates active optics and integrated water cooling without the integration complexities associated with fiber delivery. axiom 532 Delivering exceptional power stability and ultralow noise up for repeatable, accurate results with minimized false positives axiom 660 Leading power levels for in-line quality control and ensuring high power on sample axiom LE Designed for the OEM user, high powers and easily integrated into equipment due to optics in head

Easy Integration

  • Cost efficient thermal management with air cooling solutions for easy integration
  • Leading power levels for 660 nm delivering high power to sample

Minimizes False Positives

  • Exceptional power stability and ultralow noise delivering accurate results
  • Active noise cancellation designed to ensure consistent, accurate results, laser to laser
  • Optimum optical design ensuring power stability and minimizing false positives
  • Minimized instabilities due to integrated pump diode and no fiber input stress

CEP Stabilization & Long Lifetime

  • Reduce integration complexities and minimal downtime
  • ​CEP stabilization for a faster and deeper modulation; removing cost and complexities​
  • Long operational lifetimes and remote accessibility for reduced downtime and planned servicing

Specifications

Model axiom 532 axiom 660
Wavelength 532 nm 660 nm
Power 4-12 Watts 3-6 Watts
Spectral Bandwidth 50 GHz 60 GHz
Divergence <0.4 mrad <1.6 mrad
Power Stability (RMS)2 <0.1% (<10 W) <0.05% (10 – 12 W) <1%
Noise (RMS) <0.03% (<10 Watts) <0.02% (10-12 Watts) <1%
Noise Bandwidth 10 Hz – 100 MHz 10 Hz – 50 kHz
Beam Pointing Stability <2 μrad/°C <2 μrad/°C
Download Download Type Language
axiom 532 with mpc 32 Product manual Product Manual English
axiom 660 with mpc 28 Product Manual Product Manual English
Electronics Inspection Whitepaper Flyer English
axiom Datasheet Datasheet English

Precession Elephant 2

Laser Beam Steering

Novanta Precession Elephant 2 galvanometer laser scanner

Precession Elephant III

Laser Beam Steering

Novanta Precession Elephant III laser galvanometer

Vectria

Laser Beam Steering

Novanta Vectria beam steering system

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.