Laser Sources
ASOPS Engine
ASOPS Engine
Best for: Metrology, imaging, ultrafast measurement
Key advantage: Accuracy
Compatibility: Ultrafast laser systems, research platforms
Overview
Third generation ASOPS technique enables precise and fast time-domain spectroscopy ASOPS Engine A leading sub-system for precision measurement and analysis of time-domain data.
High Resolution
- GHz rep rate – Offering benefits in a range of applications for reliable results in time domain spectroscopy.
- High resolution – The long measurement window of 1 ns (for taccor based systems) or 5 ns (for gecco based systems) allows THz spectroscopy with very high frequency resolution and excellent frequency stability.
20 kHz Scan Rates
- The time delay for time-domain spectroscopy is generated by employing ASOPS using two 1 GHz lasers with a small difference in repetition rate allowing for scan rates up to 20 kHz.
Specifications
| Model | ASOPS Engine GHz | ASOPS Engine MHz |
|---|---|---|
| Repetition Rate | 1 GHz | 84 MHz** |
| Typical Repetition Rate Offset | 2 kHz to 20 kHz | 10 Hz to 1 kHz |
| Time Resolution | <60 fs* Over Full 1 ns Window | <100 fs* Over 5 ns Window |
| Time Delay Window | 1 ns | 11.9 ns |